]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/blob - update-base-files.sh
healthd: add android.hardware.health@2.0-impl-default.recovery am: 4db762a4d9
[android/platform-hardware-interfaces.git] / update-base-files.sh
1 #!/bin/bash
3 if [ ! -d $ANDROID_BUILD_TOP/hardware/interfaces ] ; then
4   echo "Where is hardware/interfaces?";
5   exit 1;
6 fi
8 if [ ! -d $ANDROID_BUILD_TOP/system/libhidl/transport ] ; then
9   echo "Where is system/libhidl/transport?";
10   exit 1;
11 fi
13 echo "WARNING: This script changes files in many places."
15 # These files only exist to facilitate the easy transition to hidl.
17 options="-Lexport-header \
18         -randroid.hardware:hardware/interfaces \
19         -randroid.hidl:system/libhidl/transport"
21 # hardware/libhardware
22 hidl-gen $options \
23          -o $ANDROID_BUILD_TOP/hardware/libhardware/include/hardware/sensors-base.h \
24          android.hardware.sensors@1.0
25 hidl-gen $options \
26          -o $ANDROID_BUILD_TOP/hardware/libhardware/include/hardware/nfc-base.h \
27          android.hardware.nfc@1.0
28 hidl-gen $options \
29          -o $ANDROID_BUILD_TOP/hardware/libhardware/include/hardware/gnss-base.h \
30          android.hardware.gnss@1.0
32 # system/core
33 hidl-gen $options \
34          -o $ANDROID_BUILD_TOP/system/core/include/system/graphics-base-v1.0.h \
35          android.hardware.graphics.common@1.0
36 hidl-gen $options \
37          -o $ANDROID_BUILD_TOP/system/core/include/system/graphics-base-v1.1.h \
38          android.hardware.graphics.common@1.1
40 # system/media
41 hidl-gen $options \
42          -o $ANDROID_BUILD_TOP/system/media/audio/include/system/audio-base.h \
43          android.hardware.audio.common@2.0
44 hidl-gen $options \
45          -o $ANDROID_BUILD_TOP/system/media/audio/include/system/audio_effect-base.h \
46          android.hardware.audio.effect@2.0