1 /*
2 * Copyright 2017 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 package android.hardware.wifi@1.2;
19 import @1.1::IWifi;
21 /**
22 * This is the root of the HAL module and is the interface returned when
23 * loading an implementation of the Wi-Fi HAL. There must be at most one
24 * module loaded in the system.
25 * IWifi.getChip() may return either a @1.0::IWifiChip or @1.1::IWifiChip
26 * or @1.2:IWifiChip
27 */
28 interface IWifi extends @1.1::IWifi {
29 };