# Copyright 2017 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # # If you don't need to do a full clean build but would like to touch # a file or delete some intermediate files, add a clean step to the end # of the list. These steps will only be run once, if they haven't been # run before. # # E.g.: # $(call add-clean-step, touch -c external/sqlite/sqlite3.h) # $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/STATIC_LIBRARIES/libz_intermediates) # # Always use "touch -c" and "rm -f" or "rm -rf" to gracefully deal with # files that are missing or have been moved. # # Use $(PRODUCT_OUT) to get to the "out/target/product/blah/" directory. # Use $(OUT_DIR) to refer to the "out" directory. # # If you need to re-do something that's already mentioned, just copy # the command and add it to the bottom of the list. E.g., if a change # that you made last week required touching a file and a change you # made today requires touching the same file, just copy the old # touch step and add it to the end of the list. # # ************************************************ # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST # ************************************************ # For example: #$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/APPS/AndroidTests_intermediates) #$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/JAVA_LIBRARIES/core_intermediates) #$(call add-clean-step, find $(OUT_DIR) -type f -name "IGTalkSession*" -print0 | xargs -0 rm -f) #$(call add-clean-step, rm -rf $(PRODUCT_OUT)/data/*) $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/bin/hw/android.hardware*) $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/lib/hw/android.hardware*) $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/lib64/hw/android.hardware*) $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/etc/init/android.hardware*) $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/bin/hw/android.hardware.bluetooth*) $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/lib/hw/android.hardware.bluetooth*) $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/lib64/hw/android.hardware.bluetooth*) $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/etc/init/android.hardware.bluetooth*) $(call add-clean-step, rm -rf $(OUT)/soong/.intermediates/) $(call add-clean-step, rm -rf $(OUT_DIR)/soong/.intermediates/hardware/interfaces/) $(call add-clean-step, rm -rf $(OUT_DIR)/soong/.intermediates/hardware/interfaces/) $(call add-clean-step, find $(PRODUCT_OUT)/system $(PRODUCT_OUT)/vendor -type f -name "android\.hardware\.configstore*" -print0 | xargs -0 rm -f)