/* * Copyright (C) 2016 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #include #include "common/all-versions/default/EffectMap.h" namespace android { ANDROID_SINGLETON_STATIC_INSTANCE(EffectMap); // static const uint64_t EffectMap::INVALID_ID = 0; // static uint64_t EffectMap::makeUniqueId() { static std::atomic counter{INVALID_ID + 1}; return counter++; } uint64_t EffectMap::add(effect_handle_t handle) { uint64_t newId = makeUniqueId(); std::lock_guard lock(mLock); mEffects.add(newId, handle); return newId; } effect_handle_t EffectMap::get(const uint64_t& id) { std::lock_guard lock(mLock); ssize_t idx = mEffects.indexOfKey(id); return idx >= 0 ? mEffects[idx] : NULL; } void EffectMap::remove(effect_handle_t handle) { std::lock_guard lock(mLock); for (size_t i = 0; i < mEffects.size(); ++i) { if (mEffects[i] == handle) { mEffects.removeItemsAt(i); break; } } } } // namespace android