# Copyright (C) 2016 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. LOCAL_PATH := $(call my-dir) ### ### android.hardware.wifi static library ### include $(CLEAR_VARS) LOCAL_MODULE := android.hardware.wifi@1.0-service-lib LOCAL_MODULE_RELATIVE_PATH := hw LOCAL_PROPRIETARY_MODULE := true LOCAL_CPPFLAGS := -Wall -Werror -Wextra ifdef WIFI_HIDL_FEATURE_AWARE LOCAL_CPPFLAGS += -DWIFI_HIDL_FEATURE_AWARE endif ifdef WIFI_HIDL_FEATURE_DUAL_INTERFACE LOCAL_CPPFLAGS += -DWIFI_HIDL_FEATURE_DUAL_INTERFACE endif ifdef WIFI_HIDL_FEATURE_DISABLE_AP LOCAL_CPPFLAGS += -DWIFI_HIDL_FEATURE_DISABLE_AP endif LOCAL_SRC_FILES := \ hidl_struct_util.cpp \ hidl_sync_util.cpp \ ringbuffer.cpp \ wifi.cpp \ wifi_ap_iface.cpp \ wifi_chip.cpp \ wifi_feature_flags.cpp \ wifi_legacy_hal.cpp \ wifi_legacy_hal_stubs.cpp \ wifi_mode_controller.cpp \ wifi_nan_iface.cpp \ wifi_p2p_iface.cpp \ wifi_rtt_controller.cpp \ wifi_sta_iface.cpp \ wifi_status_util.cpp LOCAL_SHARED_LIBRARIES := \ libbase \ libcutils \ libhidlbase \ libhidltransport \ liblog \ libnl \ libutils \ libwifi-hal \ libwifi-system-iface \ android.hardware.wifi@1.0 \ android.hardware.wifi@1.1 \ android.hardware.wifi@1.2 LOCAL_EXPORT_C_INCLUDE_DIRS := $(LOCAL_PATH) include $(BUILD_STATIC_LIBRARY) ### ### android.hardware.wifi daemon ### include $(CLEAR_VARS) LOCAL_MODULE := android.hardware.wifi@1.0-service LOCAL_MODULE_RELATIVE_PATH := hw LOCAL_PROPRIETARY_MODULE := true LOCAL_CPPFLAGS := -Wall -Werror -Wextra LOCAL_SRC_FILES := \ service.cpp LOCAL_SHARED_LIBRARIES := \ libbase \ libcutils \ libhidlbase \ libhidltransport \ liblog \ libnl \ libutils \ libwifi-hal \ libwifi-system-iface \ android.hardware.wifi@1.0 \ android.hardware.wifi@1.1 \ android.hardware.wifi@1.2 LOCAL_STATIC_LIBRARIES := \ android.hardware.wifi@1.0-service-lib LOCAL_INIT_RC := android.hardware.wifi@1.0-service.rc include $(BUILD_EXECUTABLE) ### ### android.hardware.wifi unit tests. ### include $(CLEAR_VARS) LOCAL_MODULE := android.hardware.wifi@1.0-service-tests LOCAL_PROPRIETARY_MODULE := true LOCAL_SRC_FILES := \ tests/hidl_struct_util_unit_tests.cpp \ tests/main.cpp \ tests/mock_wifi_feature_flags.cpp \ tests/mock_wifi_legacy_hal.cpp \ tests/mock_wifi_mode_controller.cpp \ tests/ringbuffer_unit_tests.cpp \ tests/wifi_chip_unit_tests.cpp LOCAL_STATIC_LIBRARIES := \ libgmock \ libgtest \ android.hardware.wifi@1.0-service-lib LOCAL_SHARED_LIBRARIES := \ libbase \ libcutils \ libhidlbase \ libhidltransport \ liblog \ libnl \ libutils \ libwifi-hal \ libwifi-system-iface \ android.hardware.wifi@1.0 \ android.hardware.wifi@1.1 \ android.hardware.wifi@1.2 include $(BUILD_NATIVE_TEST)