diff --git a/camera/provider/2.4/default/CameraProvider.cpp b/camera/provider/2.4/default/CameraProvider.cpp
index 8701ec1db753887ae74727fc28e61fd63d983853..9f4d18838c0fb9d05144b1f0d58e0ebb98c95dd9 100644 (file)
const int kMaxCameraDeviceNameLen = 128;
const int kMaxCameraIdLen = 16;
+bool matchDeviceName(const hidl_string& deviceName, std::string* deviceVersion,
+ std::string* cameraId) {
+ std::string deviceNameStd(deviceName.c_str());
+ std::smatch sm;
+ if (std::regex_match(deviceNameStd, sm, kDeviceNameRE)) {
+ if (deviceVersion != nullptr) {
+ *deviceVersion = sm[1];
+ }
+ if (cameraId != nullptr) {
+ *cameraId = sm[2];
+ }
+ return true;
+ }
+ return false;
+}
+
} // anonymous namespace
using ::android::hardware::camera::common::V1_0::CameraMetadataType;
}
}
-bool CameraProvider::matchDeviceName(const hidl_string& deviceName, std::smatch& sm) {
- std::string deviceNameStd(deviceName.c_str());
- return std::regex_match(deviceNameStd, sm, kDeviceNameRE);
-}
-
std::string CameraProvider::getLegacyCameraId(const hidl_string& deviceName) {
- std::smatch sm;
- bool match = matchDeviceName(deviceName, sm);
- if (!match) {
- return std::string("");
- }
- return sm[2];
+ std::string cameraId;
+ matchDeviceName(deviceName, nullptr, &cameraId);
+ return cameraId;
}
int CameraProvider::getCameraDeviceVersion(const hidl_string& deviceName) {
- std::smatch sm;
- bool match = matchDeviceName(deviceName, sm);
+ std::string deviceVersion;
+ bool match = matchDeviceName(deviceName, &deviceVersion, nullptr);
if (!match) {
return -1;
}
- if (sm[1].compare(kHAL3_2) == 0) {
+ if (deviceVersion == kHAL3_2) {
// maybe switched to 3.4 or define the hidl version enum later
return CAMERA_DEVICE_API_VERSION_3_2;
- } else if (sm[1].compare(kHAL1_0) == 0) {
+ } else if (deviceVersion == kHAL1_0) {
return CAMERA_DEVICE_API_VERSION_1_0;
}
return 0;
@@ -322,15 +330,13 @@ Return<void> CameraProvider::isSetTorchModeSupported(isSetTorchModeSupported_cb
Return<void> CameraProvider::getCameraDeviceInterface_V1_x(
const hidl_string& cameraDeviceName, getCameraDeviceInterface_V1_x_cb _hidl_cb) {
- std::smatch sm;
- bool match = matchDeviceName(cameraDeviceName, sm);
+ std::string cameraId, deviceVersion;
+ bool match = matchDeviceName(cameraDeviceName, &deviceVersion, &cameraId);
if (!match) {
_hidl_cb(Status::ILLEGAL_ARGUMENT, nullptr);
return Void();
}
- std::string cameraId = sm[2];
- std::string deviceVersion = sm[1];
std::string deviceName(cameraDeviceName.c_str());
ssize_t index = mCameraDeviceNames.indexOf(std::make_pair(cameraId, deviceName));
if (index == NAME_NOT_FOUND) { // Either an illegal name or a device version mismatch
Return<void> CameraProvider::getCameraDeviceInterface_V3_x(
const hidl_string& cameraDeviceName, getCameraDeviceInterface_V3_x_cb _hidl_cb) {
- std::smatch sm;
- bool match = matchDeviceName(cameraDeviceName, sm);
+ std::string cameraId, deviceVersion;
+ bool match = matchDeviceName(cameraDeviceName, &deviceVersion, &cameraId);
if (!match) {
_hidl_cb(Status::ILLEGAL_ARGUMENT, nullptr);
return Void();
}
- std::string cameraId = sm[2];
- std::string deviceVersion = sm[1];
std::string deviceName(cameraDeviceName.c_str());
ssize_t index = mCameraDeviceNames.indexOf(std::make_pair(cameraId, deviceName));
if (index == NAME_NOT_FOUND) { // Either an illegal name or a device version mismatch