[android/platform-hardware-interfaces.git] / graphics / composer / 2.2 / vts / functional / VtsHalGraphicsComposerV2_2TargetTest.cpp
diff --git a/graphics/composer/2.2/vts/functional/VtsHalGraphicsComposerV2_2TargetTest.cpp b/graphics/composer/2.2/vts/functional/VtsHalGraphicsComposerV2_2TargetTest.cpp
index 23bf5583bdea8fae068d584c12b0ac660409ec39..951e874e9275262256eaaf32ed53afafee2abb88 100644 (file)
#include <VtsHalHidlTargetTestBase.h>
#include <android-base/logging.h>
-#include <android/hardware/graphics/mapper/2.1/IMapper.h>
+#include <android/hardware/graphics/mapper/2.0/IMapper.h>
#include <composer-vts/2.1/GraphicsComposerCallback.h>
#include <composer-vts/2.1/TestCommandReader.h>
#include <composer-vts/2.2/ComposerVts.h>
-#include <mapper-vts/2.1/MapperVts.h>
+#include <mapper-vts/2.0/MapperVts.h>
namespace android {
namespace hardware {
using android::hardware::graphics::common::V1_1::PixelFormat;
using android::hardware::graphics::common::V1_1::RenderIntent;
using android::hardware::graphics::composer::V2_2::IComposerClient;
-using android::hardware::graphics::mapper::V2_1::IMapper;
-using android::hardware::graphics::mapper::V2_1::vts::Gralloc;
+using android::hardware::graphics::mapper::V2_0::IMapper;
+using android::hardware::graphics::mapper::V2_0::vts::Gralloc;
using GrallocError = android::hardware::graphics::mapper::V2_0::Error;
// Test environment for graphics.composer
info.width = 64;
info.height = 64;
info.layerCount = 1;
- info.format = PixelFormat::RGBA_8888;
+ info.format = static_cast<common::V1_0::PixelFormat>(PixelFormat::RGBA_8888);
info.usage =
static_cast<uint64_t>(BufferUsage::CPU_WRITE_OFTEN | BufferUsage::CPU_READ_OFTEN);
info.height = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
IComposerClient::Attribute::HEIGHT);
info.layerCount = 1;
- info.format = pixelFormat;
+ info.format = static_cast<common::V1_0::PixelFormat>(pixelFormat);
// BufferUsage::COMPOSER_OUTPUT is missing
info.usage = static_cast<uint64_t>(BufferUsage::COMPOSER_OVERLAY | BufferUsage::CPU_READ_OFTEN);