index f247b8378871c8815366cea3c4c1b9554e16e04f..492e0b4ae3323ab554bb363e9a6bdf6605a2c58f 100644 (file)
-cc_library_shared {
+cc_library {
name: "android.hardware.tests.baz@1.0-impl",
defaults: ["hidl_defaults"],
relative_install_path: "hw",
],
shared_libs: [
"libbase",
+ "libcutils",
"libhidlbase",
"libhidltransport",
+ "libhwbinder",
+ "liblog",
"libutils",
- "android.hardware.tests.baz@1.0",
],
+
+ // These are static libs only for testing purposes and portability. Shared
+ // libs should be used on device.
+ static_libs: ["android.hardware.tests.baz@1.0"],
}