]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/blobdiff - thermal/1.0/default/Android.bp
Automatic mk -> bp.
[android/platform-hardware-interfaces.git] / thermal / 1.0 / default / Android.bp
index 1510509c3980191c4a5d839b5563d36e4bf2bf02..2054b88f70c256c0603f56ad9851990625b26da0 100644 (file)
@@ -1,7 +1,22 @@
+//
+// Copyright (C) 2016 The Android Open Source Project
+//
+// Licensed under the Apache License, Version 2.0 (the "License");
+// you may not use this file except in compliance with the License.
+// You may obtain a copy of the License at
+//
+//      http://www.apache.org/licenses/LICENSE-2.0
+//
+// Unless required by applicable law or agreed to in writing, software
+// distributed under the License is distributed on an "AS IS" BASIS,
+// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
+// See the License for the specific language governing permissions and
+// limitations under the License.
+
 cc_library_shared {
     name: "android.hardware.thermal@1.0-impl",
     defaults: ["hidl_defaults"],
-    proprietary: true,
+    vendor: true,
     relative_install_path: "hw",
     srcs: ["Thermal.cpp"],
     shared_libs: [
@@ -16,3 +31,23 @@ cc_library_shared {
         "android.hardware.thermal@1.0",
     ],
 }
+
+cc_binary {
+    name: "android.hardware.thermal@1.0-service",
+    relative_install_path: "hw",
+    vendor: true,
+    init_rc: ["android.hardware.thermal@1.0-service.rc"],
+    srcs: ["service.cpp"],
+
+    shared_libs: [
+        "liblog",
+        "libcutils",
+        "libdl",
+        "libbase",
+        "libutils",
+        "libhardware",
+        "libhidlbase",
+        "libhidltransport",
+        "android.hardware.thermal@1.0",
+    ],
+}