]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/commit
Add 4.14.0 kernel to all matrices.
authorYifan Hong <elsk@google.com>
Thu, 12 Apr 2018 21:50:09 +0000 (14:50 -0700)
committerYifan Hong <elsk@google.com>
Mon, 30 Apr 2018 23:33:56 +0000 (16:33 -0700)
commitd8a4d3463e3ec0df7a5a0c511b88909472402b3b
treebb8105a38767fcd5b48abdea2f274a9ac61e02ab
parent2e38b2c0f640b29620d1e6a74b83dc4978c827f6
Add 4.14.0 kernel to all matrices.

P framework can work with 4.14 kernel. 0 should
be updated to the correct value in a follow-up
patch.

This creates the following tags in all matrices:
Kernel 4.14 common requirements
Kernel 4.14 requirements on CONFIG_ARM is set
Kernel 4.14 requirements on CONFIG_ARM64 is set

Bug: 72409164
Bug: 77886167
Test: manually inspect built matrix
Change-Id: I82168df314ad61b21440ec5c703db8358468e083
Merged-In: I82168df314ad61b21440ec5c703db8358468e083
compatibility_matrices/Android.mk