summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 090d6b1)
raw | patch | inline | side by side (parent: 090d6b1)
author | Steven Moreland <smoreland@google.com> | |
Tue, 2 May 2017 00:30:04 +0000 (17:30 -0700) | ||
committer | Steven Moreland <smoreland@google.com> | |
Tue, 2 May 2017 16:53:59 +0000 (09:53 -0700) |
Missing dependency that was being transitively included
from MQDescriptor.h.
Test: links
Bug: 37791060
Change-Id: I90ccb2edabab8c63429caa0884f6c5820c29fe11
from MQDescriptor.h.
Test: links
Bug: 37791060
Change-Id: I90ccb2edabab8c63429caa0884f6c5820c29fe11
index ee6d134150ce89d2d717a9ab3f29d59cbee577c3..c63899d3e2867e09d55ca8bbc39e91547e56c104 100644 (file)
tests/VehicleObjectPool_test.cpp \
tests/VehiclePropConfigIndex_test.cpp \
+LOCAL_HEADER_LIBRARIES := \
+ libbase_headers
+
LOCAL_SHARED_LIBRARIES := \
libhidlbase \
libhidltransport \
diff --git a/automotive/vehicle/2.0/default/impl/vhal_v2_0/EmulatedVehicleHal.cpp b/automotive/vehicle/2.0/default/impl/vhal_v2_0/EmulatedVehicleHal.cpp
index ea40cc5184a33297679ee4976af058f3172f5df2..fe34a3f610e3a573cfd67c5fa71430163e3c0e2c 100644 (file)
* See the License for the specific language governing permissions and
* limitations under the License.
*/
-
#define LOG_TAG "DefaultVehicleHal_v2_0"
+
#include <android/log.h>
+#include <android-base/macros.h>
#include "EmulatedVehicleHal.h"
diff --git a/automotive/vehicle/2.0/default/tests/VehicleHalManager_test.cpp b/automotive/vehicle/2.0/default/tests/VehicleHalManager_test.cpp
index 04335b535e4c5dffec4ac5b21d1fbbc410294277..4864d5d4643feb2b947838ea1d159e13f9a1bb27 100644 (file)
#include <unordered_map>
#include <iostream>
+#include <android-base/macros.h>
#include <utils/SystemClock.h>
#include <gtest/gtest.h>