summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: f4570eb)
raw | patch | inline | side by side (parent: f4570eb)
author | Roshan Pius <rpius@google.com> | |
Fri, 29 Sep 2017 22:04:33 +0000 (15:04 -0700) | ||
committer | Roshan Pius <rpius@google.com> | |
Fri, 29 Sep 2017 22:10:21 +0000 (15:10 -0700) |
The current timeout of 50ms seems to be insufficient on some devices.
So, changing it to a higher value.
Bug: 66334487
Test: Ran the VTS tests continously in a loop for 30 minutes
without failure. Previously, failure occurence was about once every
5-10 minutes.
`while adb shell /data/VtsHalWifiSupplicantV1_0TargetTest; do :;
done; adb bugreport`
Change-Id: I884de64d748b46b9710a702f3c72cc30dd51627e
So, changing it to a higher value.
Bug: 66334487
Test: Ran the VTS tests continously in a loop for 30 minutes
without failure. Previously, failure occurence was about once every
5-10 minutes.
`while adb shell /data/VtsHalWifiSupplicantV1_0TargetTest; do :;
done; adb bugreport`
Change-Id: I884de64d748b46b9710a702f3c72cc30dd51627e
wifi/1.1/default/wifi_legacy_hal.cpp | patch | blob | history |
index a6f6971f38c80ee4622e2c4061ec4b4981ff78d9..36da6e53514a2445cd597de327accf7fff283153 100644 (file)
static constexpr uint32_t kLinkLayerStatsDataMpduSizeThreshold = 128;
static constexpr uint32_t kMaxWakeReasonStatsArraySize = 32;
static constexpr uint32_t kMaxRingBuffers = 10;
-static constexpr uint32_t kMaxStopCompleteWaitMs = 50;
+static constexpr uint32_t kMaxStopCompleteWaitMs = 100;
// Helper function to create a non-const char* for legacy Hal API's.
std::vector<char> makeCharVec(const std::string& str) {