summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 999693e)
raw | patch | inline | side by side (parent: 999693e)
author | Steven Moreland <smoreland@google.com> | |
Tue, 9 Oct 2018 17:05:47 +0000 (10:05 -0700) | ||
committer | Steven Moreland <smoreland@google.com> | |
Tue, 9 Oct 2018 17:13:10 +0000 (10:13 -0700) |
toString is broken in some cases because of recursive definitions. This
exercises that case.
Bug: 117342189
Test: hidl_test
Test: m android.hardware.tests.baz@1.0 android.hardware.tests.baz-V1.0-java
(this runs hidl-gen on this for both Java and C++ output)
Test: manually inspected output
Change-Id: Ic09ac133345f2d83d6f83d3d0af1f63e7e3250ee
exercises that case.
Bug: 117342189
Test: hidl_test
Test: m android.hardware.tests.baz@1.0 android.hardware.tests.baz-V1.0-java
(this runs hidl-gen on this for both Java and C++ output)
Test: manually inspected output
Change-Id: Ic09ac133345f2d83d6f83d3d0af1f63e7e3250ee
tests/baz/1.0/IBaz.hal | patch | blob | history |
diff --git a/tests/baz/1.0/IBaz.hal b/tests/baz/1.0/IBaz.hal
index 8118d8bf5912ce554df28c8a47b7d7376f201183..91ed1f278ef533b78bf37e6e07c0bc1a7a94b9f0 100644 (file)
--- a/tests/baz/1.0/IBaz.hal
+++ b/tests/baz/1.0/IBaz.hal
typedef SomeOtherEnum thisIsAnAlias;
typedef IBaz anIBazByAnyOtherName;
+ struct NastyNester {
+ struct NestersNasty {
+ struct NestersNastyNester {
+ IBaz baz;
+ vec<NestersNasty> nasties;
+ };
+ };
+
+ IBaz baz;
+ };
+
enum SomeEnum : SomeOtherEnum {
quux = 33,
goober = 192,