author | Treehugger Robot <treehugger-gerrit@google.com> | |
Sat, 20 Oct 2018 04:45:15 +0000 (04:45 +0000) | ||
committer | Gerrit Code Review <noreply-gerritcodereview@google.com> | |
Sat, 20 Oct 2018 04:45:15 +0000 (04:45 +0000) |
diff --git a/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc b/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc
index 8217b946dc96a3b42e458a5026898f03ca17261c..6e91bccb3c147108057731994c7242090cc2e3c0 100644 (file)
class hal
user audioserver
# media gid needed for /dev/fm (radio) and for /data/misc/media (tee)
- group audio camera drmrpc inet media mediadrm net_bt net_bt_admin net_bw_acct
+ group audio camera drmrpc inet media mediadrm net_bt net_bt_admin net_bw_acct wakelock
+ capabilities BLOCK_SUSPEND
ioprio rt 4
writepid /dev/cpuset/foreground/tasks /dev/stune/foreground/tasks
# audioflinger restarts itself when it loses connection with the hal
diff --git a/graphics/composer/2.2/default/android.hardware.graphics.composer@2.2-service.rc b/graphics/composer/2.2/default/android.hardware.graphics.composer@2.2-service.rc
index a41d902cc91bd7c21bb6c8867740549084487718..efe6dadbc2403d41dadc0741699318c98bc25e83 100644 (file)
group graphics drmrpc
capabilities SYS_NICE
onrestart restart surfaceflinger
+ writepid /dev/cpuset/system-background/tasks
diff --git a/graphics/composer/2.2/vts/functional/VtsHalGraphicsComposerV2_2TargetTest.cpp b/graphics/composer/2.2/vts/functional/VtsHalGraphicsComposerV2_2TargetTest.cpp
index 23bf5583bdea8fae068d584c12b0ac660409ec39..951e874e9275262256eaaf32ed53afafee2abb88 100644 (file)
#include <VtsHalHidlTargetTestBase.h>
#include <android-base/logging.h>
-#include <android/hardware/graphics/mapper/2.1/IMapper.h>
+#include <android/hardware/graphics/mapper/2.0/IMapper.h>
#include <composer-vts/2.1/GraphicsComposerCallback.h>
#include <composer-vts/2.1/TestCommandReader.h>
#include <composer-vts/2.2/ComposerVts.h>
-#include <mapper-vts/2.1/MapperVts.h>
+#include <mapper-vts/2.0/MapperVts.h>
namespace android {
namespace hardware {
using android::hardware::graphics::common::V1_1::PixelFormat;
using android::hardware::graphics::common::V1_1::RenderIntent;
using android::hardware::graphics::composer::V2_2::IComposerClient;
-using android::hardware::graphics::mapper::V2_1::IMapper;
-using android::hardware::graphics::mapper::V2_1::vts::Gralloc;
+using android::hardware::graphics::mapper::V2_0::IMapper;
+using android::hardware::graphics::mapper::V2_0::vts::Gralloc;
using GrallocError = android::hardware::graphics::mapper::V2_0::Error;
// Test environment for graphics.composer
info.width = 64;
info.height = 64;
info.layerCount = 1;
- info.format = PixelFormat::RGBA_8888;
+ info.format = static_cast<common::V1_0::PixelFormat>(PixelFormat::RGBA_8888);
info.usage =
static_cast<uint64_t>(BufferUsage::CPU_WRITE_OFTEN | BufferUsage::CPU_READ_OFTEN);
info.height = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
IComposerClient::Attribute::HEIGHT);
info.layerCount = 1;
- info.format = pixelFormat;
+ info.format = static_cast<common::V1_0::PixelFormat>(pixelFormat);
// BufferUsage::COMPOSER_OUTPUT is missing
info.usage = static_cast<uint64_t>(BufferUsage::COMPOSER_OVERLAY | BufferUsage::CPU_READ_OFTEN);
index 444298b5bbb624ba1abab0c4bd1082ccf739a4bc..9325cc069972a9094dc29ce3ac55f96f56e9bb3e 100644 (file)
sharingCheck = curSharingCheck;
firstKeymaster = false;
}
- CHECK(curSharingCheck == sharingCheck)
- << "HMAC computation failed for " << *keymaster //
- << " Expected: " << sharingCheck //
- << " got: " << curSharingCheck;
+ if (curSharingCheck != sharingCheck)
+ LOG(WARNING) << "HMAC computation failed for " << *keymaster //
+ << " Expected: " << sharingCheck //
+ << " got: " << curSharingCheck;
});
CHECK(rc.isOk()) << "Failed to communicate with " << *keymaster
<< " error: " << rc.description();