]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - CleanSpec.mk
Revert "health@2.0 vts: Add missing include"
[android/platform-hardware-interfaces.git] / CleanSpec.mk
2017-06-24 bohuvts: fix TryDifferentGovernors in Power hal test
2017-06-23 Yahan ZhouMerge "Camera: fix recursive lock in CameraDevice 1...
2017-06-23 Shawn WilldenMerge "Test import of a EC P-521 key." into oc-dev
2017-06-23 Etan CohenMerge "[WIFI] Remove dependency on vendor-specific...
2017-06-23 Etan Cohen[WIFI] Remove dependency on vendor-specific library
2017-06-22 Fabien SanglardSkip Validate
2017-06-21 Shawn WilldenMerge "Check return from DeleteKey correctly." into...
2017-06-20 Wyatt RileyMerge "Clear notification count to handle different...
2017-06-20 Peng XuZero uninitialized field in conversion and fix vts bug
2017-06-19 Ruchi KandoiMerge "Nfc: Vts: modify WriteInvalidAndThenValidCommand...
2017-06-16 Yin-Chia YehMerge "Camera: fix camera_metadata address expectation...
2017-06-15 Ruchi KandoiMerge "Support NCI 2.0 for NFC VTS" into oc-dev
2017-06-14 Janis DanisevskisMerge "Purge unsupported RSA key sizes from VTS tests...
2017-06-14 Michael ButlerMerge "Fixed flaky RenderScript VTS Test" into oc-dev
2017-06-12 Myles WatsonMerge "Bluetooth: Call vendor cleanup() in Close()...
2017-06-12 Shuo QianMerge "Fix vts tests:" into oc-dev
2017-06-10 Ram Mohan MIncrease Timeout for dequeue message
2017-06-10 Ram Mohan MMerge "bug fix: fix encoder input port configuration...
2017-06-10 Ram Mohan MMerge "bug fix: configure input port format before...
2017-06-10 Ram Mohan Mchoose input color format between 420p, 420sp
2017-06-09 Ram Mohan MMerge "AudioDec Test: Ignore output port configuration...
2017-06-09 Ram Mohan MMerge "VideoEnc Test: extend lockYCbCr() to hal yuv...
2017-06-09 Ram Mohan MMerge "Vts AudioDec Test: Disable EOSTest_M" into oc-dev
2017-06-09 Shuo QianMerge "Fix vts tests:" into oc-dev
2017-06-08 Mikhail NaganovMerge "audiohal: Prevent logspam when calling get_prese...
2017-06-08 Zhuoyao ZhangMerge "Vts Omx Tests: Disable test that are not IOMX...
2017-06-08 Zhuoyao ZhangMerge "Omx vts tests" into oc-dev
2017-06-08 Janis DanisevskisFix expected attestation version.
2017-06-06 Zhuoyao ZhangMerge "Omx vts tests." into oc-dev
2017-06-06 Brian DuddieMerge "contexthub: Handle service death" into oc-dev
2017-06-06 Kevin RocardMerge changes from topic 'vts-validate-policy-conf...
2017-06-05 Sanket PadaweFix some stk api Radio Vts tests.
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-02 Mikhail NaganovVTS Audio Effect: Do not check the result of IEffect...
2017-06-01 Alex YakavenkaMerge "Compile manager-lib shared library" into oc-dev
2017-06-01 Eric LaurentMerge "Audio: Add XML schema for audio policy configura...
2017-06-01 Mikhail NaganovMerge "Revert "audiohal: Add diagnostics to investigate...
2017-06-01 Shawn WilldenAnnotate DeleteKey test with bug number.
2017-06-01 sqianGenerate serial number randomly in VTS unit test
2017-05-31 Jayant ChowdharyMerge "configstore-utils: vendor_available" into oc-dev
2017-05-31 Steven Morelandconfigstore-utils: vendor_available
2017-05-31 Wyatt RileyMerge "GNSS HAL radio group for E911 SUPL" into oc-dev
2017-05-30 Yin-Chia YehMerge "Camera: fix release fence FD leaks" into oc-dev
2017-05-27 Myles WatsonBluetooth: Remove scheduler-service dependency
2017-05-26 Zhuoyao ZhangMerge "Omx vts test." into oc-dev
2017-05-26 Scott RandolphMerge "Fix typos in IEvsEnumerator descriptive comment...
2017-05-25 Shuzhen WangCamera: Silence log spam
2017-05-25 Sanket PadaweMerge "Fix more radio VTS test." into oc-dev
2017-05-25 Eino-Ville TalvalaMerge "camera.device@3.2 wrapper: Close release fence...
2017-05-23 Yifan HongMerge changes from topic 'vintf_compat_mat_update'...
2017-05-23 Yifan HongUpdate framework compatibility matrix
2017-05-23 Yifan HongFix automotive.* hals for oc-dev
2017-05-23 Scott RandolphAdd evs and vehicle hal to compatibility matrix
2017-05-23 Kevin RocardMerge "Temporary disable tests failing tests for O...
2017-05-23 Peng XuMerge "Increase poll max size, avoid performance issue...
2017-05-23 Roshan PiusMerge "wifi(vts): Add retry for HAL start" into oc-dev
2017-05-23 Pawin VongmasaMerge "Move media_profiles_V1_0.dtd to hardware/interfa...
2017-05-23 Pawin VongmasaMove media_profiles_V1_0.dtd to hardware/interfaces
2017-05-22 Steven MorelandUpdate makefiles. (2/2)
2017-05-22 Steven MorelandUpdate makefiles.
2017-05-19 Mikhail NaganovMerge "VTS Audio Effect: Allow 'NOT_SUPPORTED' from...
2017-05-19 Yifan HongMerge "Add <interface> / <instance> to fwk compat mat...
2017-05-19 Etan CohenMerge "[WIFI] Remove dependency on vendor-specific...
2017-05-18 Shuo QianMerge changes from topic 'fix-vts-test' into oc-dev
2017-05-18 Eric LaurentMerge "audio HAL: fix getParameters status check."...
2017-05-17 Eric Laurentsound trigger VTS: used default HAL service name
2017-05-16 Kevin RocardMerge changes from topic 'audio-primary-hal-vts-fix...
2017-05-16 Jeff TinkerMerge "Revert "Fix resource leaks in drm hal"" into...
2017-05-16 Zhuoyao ZhangMerge "Omx vts tests." into oc-dev
2017-05-15 Ruchi KandoiNFC: vts: Add commands to reset the NFC controller...
2017-05-15 Jeff TinkerMerge "Fix resource leaks in drm hal" into oc-dev
2017-05-12 Steven MorelandMerge "Update makefiles from anywhere."
2017-05-12 Chia-I WuMerge "graphics: set maxThreads to 4 for the composer...
2017-05-12 Myles WatsonBluetooth: Add a second thread for the scheduler
2017-05-12 Kevin RocardMerge changes from topic 'audio-primary-hal-vts-fix...
2017-05-11 Steven MorelandMerge changes from topic 'fix-hidl-generate' into oc-dev
2017-05-11 Steven MorelandUpdate makefiles for c++-sources and c++-headers.
2017-05-11 Steven MorelandUpdate makefiles for c++-sources and c++-headers. ...
2017-05-11 Martijn CoenenMerge "Start processes that need real-time with CAP_SYS...
2017-05-10 Steven MorelandActually fix build breakage with cleanspec. am: 319b829...
2017-05-10 Steven MorelandActually fix build breakage with cleanspec. am: 319b8292be
2017-05-10 Steven MorelandActually fix build breakage with cleanspec.
2017-05-10 Steven MorelandActually fix build breakage with cleanspec.
2017-05-10 Steven MorelandAdd CleanSpec to hardware/interfaces. am: e468cf8004...
2017-05-10 Steven MorelandAdd CleanSpec to hardware/interfaces. am: e468cf8004
2017-05-10 Steven MorelandAdd CleanSpec to hardware/interfaces.
2017-05-10 Steven MorelandAdd CleanSpec to hardware/interfaces.
2017-03-11 TreeHugger RobotMerge "Revert "Revert "Add return status to IGraphicBuf...
2017-03-10 TreeHugger RobotMerge "Revert "Add return status to IGraphicBufferSourc...
2017-03-06 Mikhail NaganovMerge "Revert "audiohal: Add diagnostic message to...
2017-03-06 TreeHugger RobotMerge "Add return status to IGraphicBufferSource methods"
2017-03-03 Bryan EylerMerge "Add a continuous property to default implementat...
2017-03-03 Ashutosh JoshiMerge "Prevent framework from stucking at communicating...
2017-03-02 Greg HartmanMerge "Revert "Move android.hardware.benchmarks into...
2017-03-02 Yin-Chia YehMerge "Camera: default implementation of device 1.0"
2017-03-02 Treehugger RobotMerge "Move android.hardware.benchmarks into android...
2017-03-02 Yifan HongMerge "Revert "Revert "Revert "Protect against null...
2017-02-28 Mikhail NaganovMerge "audiohal: Add diagnostic message to check the...
2017-02-28 Treehugger RobotMerge "Move baz default implementation to hardware...
2017-02-28 TreeHugger RobotMerge "Add CarSensor properties to DefaultVehicleHal"
next