]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - PREUPLOAD.cfg
graphics: hwc2on1adapter: Buffer hotplug event after display creation
[android/platform-hardware-interfaces.git] / PREUPLOAD.cfg
2017-04-08 TreeHugger RobotMerge "Log errno" into oc-dev
2017-04-07 Wyatt RileyMerge "Add command line strictness to VTS" into oc-dev
2017-04-07 TreeHugger RobotMerge "Empty interface IQuux which is completely unrela...
2017-04-06 Scott RandolphMerge "Use explicit .c_str() for hidl_string" into...
2017-04-06 Asaf RosenfeldMerge "Adding availability HAL support"
2017-04-06 Treehugger RobotMerge "Added protections for RenderScript VTS tests."
2017-04-05 TreeHugger RobotMerge "Fix DRM prebuilt vendor module handling" into...
2017-04-05 TreeHugger RobotMerge "Add DeleteKey and DeleteAllKeys test to Keymaste...
2017-04-04 Yin-Chia YehMerge "Revert "camera: Map between legacy gralloc0...
2017-04-04 Etan CohenMerge "[AWARE] Create true translations between legacy...
2017-04-04 TreeHugger RobotMerge "Camera: HAL1: remove libbinder usage" into oc-dev
2017-04-04 Wyatt RileyMerge "Clarifying broadcast vs. predicted orbits" into...
2017-04-04 Steven MorelandMerge "Enable the clang-format pre-submit hook" into...
2017-04-04 Ruchi KandoiMerge "nfc: vts: Correct parameters going for CoreIniti...
2017-04-04 Pavel MaltsevMerge "Remove dependency to libbinder in VHAL" into...
2017-04-04 Yifan HongMerge "Test for getHashChain() in IBase." into oc-dev
2017-04-04 Yin-Chia YehMerge "Camera: add interface to evict obsolete buffer...
2017-04-03 Keun-young ParkMerge "add components necessary for bootanim to animati...
2017-04-03 Eino-Ville TalvalaMerge "camera: Map between legacy gralloc0 usage, and...
2017-04-03 Yin-Chia YehMerge "Camera: add HAL1 recording batching support...
2017-04-03 Yuexi MaUpdates bluetooth hal test to use VtsHalHidlTargetTestB...
2017-04-03 Yuexi MaNFC VTS test use VtsHalHidlCallbackBase for callback...
2017-04-03 Yuexi MaBluetooth VTS test use VtsHalHidlCallbackBase for callb...
2017-04-01 Yuexi MaMerge "Change sytle of radio and sap tests to clang...
2017-04-01 Ryan CampbellMerge "Update DRM makefile." into oc-dev
2017-04-01 Scott RandolphMerge "Add VTS tests for EVS HAL" into oc-dev
2017-03-31 TreeHugger RobotMerge "Refactor default values in VHAL"
2017-03-31 Roshan PiusMerge "supplicant(vts): Compilation fixes" into oc-dev
2017-03-31 TreeHugger RobotMerge "Remove dependency to libbinder in VHAL"
2017-03-31 Wyatt RileyMerge "IGnssDebug.hal field fixes" into oc-dev
2017-03-31 Tomasz WasilczykMerge "Add opaque vendorExension fields to ProgramInfo...
2017-03-31 Jeff TinkerMerge "Add VTS tests for drm+crypto HALs" into oc-dev
2017-03-31 Steven MorelandMerge "Check result of registerAsService in dumpstate...
2017-03-31 Scott RandolphMerge "Simplify EVS HAL and move to "agressive opens...
2017-03-30 Jeff TinkerMerge "Fix getKeyRequest legacy HAL returning invalid...
2017-03-30 Myles WatsonMerge "Enable the clang-format pre-submit hook" am...
2017-03-30 ShuoqMerge "Add VTS tests for Sap Apis." into oc-dev
2017-03-30 Myles WatsonMerge "Enable the clang-format pre-submit hook" am...
2017-03-30 Myles WatsonMerge "Enable the clang-format pre-submit hook" am...
2017-03-30 Myles WatsonMerge "Enable the clang-format pre-submit hook"
2017-03-30 Treehugger RobotMerge "Enable the clang-format pre-submit hook"
2017-03-30 Myles WatsonEnable the clang-format pre-submit hook
2017-03-30 Myles WatsonEnable the clang-format pre-submit hook