]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - audio/effect/2.0/vts/Android.mk
Merge "Use -Werror in hardware/interfaces"
[android/platform-hardware-interfaces.git] / audio / effect / 2.0 / vts / Android.mk
2017-08-17 Zhuoyao ZhangMove android.hardware.tests.libhwbinder@1.0-impl to...
2017-08-10 yinxuMerge "Add the error code "OPERATION_NOT_ALLOWED" and...
2017-08-10 Myles WatsonMerge "Bluetooth: Check the number of file descriptors"
2017-08-09 Myles WatsonMerge "Bluetooth: Add OWNERS file for default/"
2017-08-09 Myles WatsonNFC: Add OWNERS file for default/
2017-08-09 Justin YunManually update makefile for vndk-sp hidl libs.
2017-08-09 Steven MorelandUpdate makefiles for vndk enabled.
2017-08-08 Shuo QianMerge "Add Owners for radio vts"
2017-08-07 Tri VoUpdate comments for VtsHalTargetTestDefaults.
2017-08-04 Steven MorelandMerge changes from topic 'go-away-static-hidl-java'
2017-08-03 Shuo QianMerge "Add vts test for setCarrierInfoForImsiEncryption"
2017-08-03 Tri VoMerge changes from topic 'vts_deps'
2017-08-03 Ruchi Kandoinfc: NCI 2.0: Add CORE_INIT_CMD for NCI 2.0
2017-08-02 Sundong AhnChange dependency library
2017-07-31 Steven MorelandMerge "Update HIDL makefiles."
2017-07-28 yinxuFix VTS errors of the network scan API
2017-07-24 yinxuMerge " Add VTS code for the network scan API"
2017-07-21 Zhuoyao ZhangMove android.hardware.tests.msgq@1.0-impl to system.img
2017-07-20 Stanley TngMerge "Fixed the HCI ACL Header definitions for PB...
2017-07-20 Steven MorelandMove multithread impl to system.
2017-07-18 sqianresolve merge conflicts of 6ecc54a7 to stage-aosp-master
2017-07-18 Steven MorelandMerge "Move all hidl_test dependencies to the system...
2017-07-17 sqianAdd RadioIndication for Radio VTS test
2017-07-14 Michael ButlerMerge "Added protections to RenderScript VTS class...
2017-07-14 Timur IskhakovInterface for configureRpcThreadpool tests
2017-07-11 sqianAdd radio 1.1 vts test folder.
2017-07-07 Myles WatsonMerge "Bluetooth: Change CHECK() to LOG_ALWAYS_FATAL()"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-06 Peng QiBT HAL H4 write flow
2017-06-17 Bailey ForrestMerge "Include missing headers" am: 1bbe51d0b5
2017-06-16 nharoldMerge "Radio Keepalive HAL" am: 95f0176afa
2017-06-16 Ruchi KandoiNfc: Vts: modify WriteInvalidAndThenValidCommand am...
2017-06-16 Ruchi KandoiMerge "Support NCI 2.0 for NFC VTS" am: 7b62681f43
2017-06-14 Chih-hung HsiehMerge "Add OWNERS in hardware/interfaces" am: 37e00854d9
2017-06-13 pkanwarRadio Interface changes to allow the modem to query...
2017-06-09 Myles WatsonBluetooth: Call vendor cleanup() in Close() am: 9eee83093f
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-05-31 sqianresolve merge conflicts of 0e50326a to oc-dev-plus...
2017-05-26 Steven MorelandRemove versioning tests interfaces. am: 1cb1e14fae...
2017-05-25 Steven MorelandMerge "libhwbinder test: Android.mk -> Android.bp"...
2017-05-25 Jaesoo LeeMerge "configstore-utils: add feature to cache service...
2017-05-23 Michael ButlerFixed flaky RenderScript VTS Test am: 076f69aa2b am...
2017-05-20 Steven MorelandMerge "Update makefiles." am: 9119d4ccd1 am: 242b2288d7
2017-05-19 Etan CohenMerge "[WIFI] Remove dependency on vendor-specific...
2017-05-17 yinxuAdd the new RIL requests to start/stop network scan...
2017-05-16 Grace ChenMerge "Support different SIM power states" am: f94eb06d...
2017-05-16 Howard ChenAdd HIDL_FETCH_IScheduleTest declaration am: 82ddb247b2...
2017-05-16 Howard ChenAdd IScheduleTest for VTS libhwbinder scheduler test...
2017-05-15 Ruchi KandoiNFC: vts: Add commands to reset the NFC controller...
2017-05-12 Steven MorelandMerge "Update makefiles from anywhere." am: a24592b396...
2017-05-12 Myles WatsonMerge "Bluetooth: Add a second thread for the scheduler...
2017-05-12 Jaesoo Leeconfigstore: include types.h instead of ISurfaceFlinger...
2017-05-10 Steven MorelandActually fix build breakage with cleanspec. am: 319b829...
2017-05-10 Steven MorelandAdd CleanSpec to hardware/interfaces. am: e468cf8004...
2017-05-10 Steven MorelandUpdate makefiles for c++-sources and c++-headers. am...
2017-05-08 Yi KongRemove unused lambda captures am: 5ca756ea1f am: 68f6e99613
2017-05-03 Steven MorelandMerge "Remove redundant dependencies." am: 8b4c1e4589...
2017-05-03 Steven Moreland.clang-format: 100 lines am: 5242af6d24 am: 1cc7108736
2017-05-01 Steven MorelandMerge "Remove redundant dependencies" am: 62769b7196...
2017-04-29 Steven Morelandnfc: Android.mk -> Android.bp am: 238dd8a83c am: 570e021780
2017-04-28 Niranjan PendharkarMerge "Tether Offload HAL" am: e9b4ab6723 am: cd60c276d1
2017-04-28 Steven MorelandMerge "configstore-utils: vendor_available" am: c3e640c...
2017-04-28 Shuo QianMerge "Update .hal file for fixing vts tests" am: 4771c...
2017-04-28 Shuo QianMerge "Fix Vts errors" am: 570b0cbf6a am: 243e4dd831
2017-04-27 Keun Soo YimMerge "stop bluetooth service while VTS test is running...
2017-04-27 Pankaj KanwarMerge "RIL changes to allow the modem to query the...
2017-04-25 Wei WangChange bootHAL to early_hal class am: 092daf7fea am...
2017-04-24 Sanket PadaweMerge "Fix test case for setSimCardPower radio api...
2017-04-20 Hung-ying TyanRemove dependency of libhardware_legacy am: b422f16e23...
2017-04-20 Steven MorelandMove bluetooth test to vendor. am: 1c11c98d5e am: cee63...
2017-04-14 Andreas HuberMerge "Changed the naming scheme for Treble java librar...
2017-04-13 Ningyuan Wangwifi(interface): Add links to APF docs am: b0bb01d808...
2017-04-12 Steven MorelandMerge "Mark hidl test libs as vendor." am: 12d911204f...
2017-04-12 Steven MorelandMerge "bluetooth: include what you use" am: 2e7ce4d73f...
2017-04-12 Steven MorelandMerge "Update makefiles." am: bbf39eb0b9 am: 3334081377
2017-04-12 Sanket PadaweMerge "Update Radio and Sap service name in VTS." am...
2017-04-11 Amit MahajanMerge "Add p2 option in OpenLogicalChannel" am: ca59e7f...
2017-04-10 Andrew ScullMerge "Revert "Weaver HAL"" am: 085aca0ee3 am: 3db17451c4
2017-04-07 Jaesoo LeeMerge changes from topic 'configstore-utils-log' am...
2017-04-06 Andrew ScullMerge "Weaver HAL" am: 2f5a5e10f7 am: e3f5387b42
2017-04-06 Andreas HuberMerge "Empty interface IQuux which is completely unrela...
2017-04-06 Michael ButlerMerge "Added protections for RenderScript VTS tests...
2017-04-05 Etan CohenMerge "[AWARE] Legacy HAL update: reduce host wakeup...
2017-04-05 Joel FernandesBluetooth HAL: Add to foreground schedtune group am...
2017-04-04 Etan CohenMerge "[AWARE] Create true translations between legacy...
2017-04-04 Ruchi KandoiMerge "nfc: vts: Correct parameters going for CoreIniti...
2017-04-03 Yifan HongMerge "Test for getHashChain() in IBase." am: c8c7ab74a...
2017-04-02 Yuexi MaMerge "Updates bluetooth hal test to use VtsHalHidlTarg...
2017-04-02 Yuexi MaNFC VTS test use VtsHalHidlCallbackBase for callback...
2017-03-30 Myles WatsonMerge "Enable the clang-format pre-submit hook" am...
2017-03-30 Yuexi MaMerge "Change sytle of radio and sap tests to clang...
2017-03-30 Myles WatsonMerge "Bluetooth: Replace assert() with CHECK()" am...
2017-03-30 Shuo QianMerge "Add VTS tests for Sap Apis." am: eb245db746...
2017-03-30 Yuexi MaBluetooth VTS test use VtsHalHidlCallbackBase for callb...
2017-03-30 Michael ButlerMerge "RenderScript VTS cleanup and fixes" am: 7b361750...
2017-03-30 Michael ButlerMerge "Fix RS HIDL server, pass data by bytes instead...
2017-03-29 Andreas HuberConvert all comments into "doxygen-ready" comments...
2017-03-27 Roshan Piuswifi(implementation): Stop loading vendor library stati...
2017-03-27 Steven MorelandUpdate makefiles. am: e90c31f125 am: f11981de68
next