]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - audio/effect
Merge "DRM 1.1: Add VINTF doc"
[android/platform-hardware-interfaces.git] / audio / effect /
2018-10-24 Bill YiMerge pie-platform-release to aosp-master - DO NOT...
2018-10-19 Chia-I Wugraphics: composer@2.2 does not require mapper@2.1
2018-10-16 Treehugger RobotMerge "Avoid segfaults if disconnect USB camera while...
2018-10-12 Treehugger RobotMerge "Audio: Do not sanitize android.hardware.audio... android-o-mr1-iot-release-smart-display-r3
2018-10-11 Mikhail NaganovMerge "audio: Add a missing break to EffectsFactory...
2018-10-11 Treehugger RobotMerge "audio: Add a missing break to EffectsFactory...
2018-10-11 Mikhail Naganovaudio: Add a missing break to EffectsFactory::getAllDes...
2018-09-05 Shuo QianMerge "Add IRadioResponse/Indication 1.3 and Emergency... android-o-mr1-iot-release-1.0.4
2018-09-04 Treehugger RobotMerge "Fix KM VTS tests for Strongbox implementations"
2018-08-30 Treehugger RobotMerge "Camera: support torch control on external camera"
2018-08-29 Treehugger RobotMerge "[ConfigStore] Clarify hasHDRDisplay spec."
2018-08-28 Treehugger RobotMerge changes Ia3b96e83,I80d924cc into pie-vts-dev
2018-08-28 Kevin RocardMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Kevin RocardMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Treehugger RobotMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Treehugger RobotMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Kevin RocardVTS: Do not require XML for Audio effect V2
2018-08-20 Treehugger RobotMerge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Hsin-Yi ChenMerge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-20 Hsin-Yi Chen[automerger skipped] Merge "Fix IUsb version number...
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-18 Yifan HongMerge "Fix matrix dep on kernel configs"
2018-08-18 Kevin RocardMerge changes from topic "share-buffer"
2018-08-18 Kevin RocardAaudio: Implement app shareable flag instead of -size...
2018-08-17 Shawn WilldenChange ImportWrappedKeyTest back to SHA1
2018-08-17 Shawn WilldenRequire KM4 attestations contain the right version
2018-08-17 nagendra modadugukeymaster: skip SHA2 digest tests for strongbox
2018-08-17 nagendra modadugukeymaster spec doesn't require update to output
2018-08-17 Shawn WilldenFix attestation test.
2018-08-16 Xin Li[automerger skipped] Merge pie-vts-dev into master
2018-08-15 Shawn WilldenHandle software keymaster implementations.
2018-08-15 sqianMerge "Patch for setSimCardPower_1_1"
2018-08-14 sqianMerge "Fix alphanumeric order in current.txt"
2018-08-14 Steven MorelandMerge "Add power@1.3 to the VNDK."
2018-08-14 Steven MorelandMerge "Update makefiles after native handle in Java."
2018-08-14 Yifan HongMerge "libhealthhalutils is recovery_available"
2018-08-14 sqianCheck INVALID_SIM_STATE for sim permanent lock status
2018-08-14 sqianMerge "Loose startNetworkScan cases"
2018-08-14 sqianMerge "Fix setSimCardPower_1_1"
2018-08-14 sqianMerge "Fix setAllowedCarrier"
2018-08-14 sqian[automerger skipped] Merge "Add REQUEST_NOT_SUPPORTED...
2018-08-14 Jack YuMerge "Added IRadio 1.3 interface"
2018-08-14 sqian[automerger skipped] Merge "Add SIM_PUK2 for Icc VTS...
2018-08-14 Yifan HongMerge "Allow OTA package to contain fake AVB version"
2018-08-14 Steven MorelandMerge "Adding handle types to Java-compatible test...
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-13 Xin LiMerge stage-dr1-aosp-master into stage-aosp-master
2018-08-11 Michael WrightUpdate power HAL to version 1.3. am: 795990cca6 am...
2018-08-11 Hridya ValsarajuMerge "Allow bootctrl hal to work in recovery" am:...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO...
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-10 Eric Schwarzenbach[automerger skipped] Call notify for voiceReg and dataR...
2018-08-10 sqian[automerger skipped] Add REQUEST_NOT_SUPPORTED for...
2018-08-10 Hung-ying Tyan[automerger skipped] Fix free() in keymaster VTS am...
2018-08-10 nagendra modadugu[automerger skipped] Respect limited requirements for...
2018-08-10 Yifan HongAdd health.filesystem HAL. am: 66a4144c96
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-09 Yifan HongMerge "matrix: IR HAL specifies interface/instance...
2018-08-09 chenhgCamera: provide thumbnail size for more jpeg aspect...
2018-08-09 Tao BaoMerge "libhealthd.default: Mark as recovery_available...
2018-08-08 Yifan Honghealth: convert README to markdown format. am: 388897c3f2
2018-08-08 chenhgMerge "Camera: allow to configure minimum stream size...
2018-08-08 Steven Morelandvts fingerprint: IWYU utils/Condition.h am: 75023074cf
2018-08-08 Xin LiMerge Android Pie into master am: f1482e2901
2018-08-06 Xin LiMerge Android Pie into master
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case" am: 9d0f0635b9
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case"
2018-08-01 Steven MorelandIWYU: healthd IPCThreadState
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-27 Steven MorelandRemove path from hidl_package_root. am: fb7de5c99b
2018-07-27 Steven MorelandRemove path from hidl_package_root.
2018-07-25 Steve MuckleMerge "change kernel config naming convention" am:...
2018-07-25 Steve MuckleMerge "change kernel config naming convention"
2018-07-24 Steven MorelandMerge "Remove misleading comment in sample dumpstate...
2018-07-24 Steven MorelandMerge "Remove misleading comment in sample dumpstate...
2018-07-24 Josh GaoHack around wifi_legacy_hal.h transitive include bug.
2018-07-23 Xin LiMerge pi-dev-plus-aosp-without-vendor into stage-dr1...
2018-07-21 Jeff Vander Stoep[automerger skipped] configstore: reduce restrictions...
2018-07-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-07-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-07-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-07-20 Josh Gao[automerger skipped] Merge "Hack around wifi_legacy_hal...
2018-07-19 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-07-18 sqian[automerger skipped] resolve merge conflicts of eb0f7cd...
2018-07-18 sqianresolve merge conflicts of eb0f7cdcbfc7235978247ae62bfd...
2018-07-18 sqianresolve merge conflicts of eb0f7cdcbfc7235978247ae62bfd...
2018-07-17 Hans ChenModified ITestMsgQ hal service interface
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b...
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b...
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
next