]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - authsecret
Merge "Set the floor value of time estimate as 2017 Jan 01 00:00:00 GMT" into pie...
[android/platform-hardware-interfaces.git] / authsecret /
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Emilian Peev[automerger skipped] Camera: Allocate graphics buffers...
2018-04-09 Chong Zhang[automerger skipped] Merge "cas: fix UAF in descrambler...
2018-03-30 Yuexi Maresolve merge conflicts of e41f291381eaafa2f9d946e85f94...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-21 Emilian PeevCamera: Remove length check in case of 'getCameraIdList...
2018-03-09 Myles WatsonMerge "resolve merge conflicts of b9492b5fe94cb99b5f799...
2018-03-07 Myles Watsonresolve merge conflicts of 8a28de7a8c3d36e648e90ed2fca2...
2018-03-05 Bernie InnocentiMerge "Add a wifi hal interface to read-back the APF...
2018-03-02 TreeHugger RobotMerge "Add functional tests for bad input to 1.2"
2018-03-02 Yin-Chia YehMerge "Camera: add profiling traces"
2018-03-02 TreeHugger RobotMerge "wifi(implementation): Remove support for STA...
2018-03-02 CassieMerge "Add VTS test for getCellInfoList_1_2" am: 6a8364...
2018-03-02 Zhuoyao ZhangMerge "Convert auth secret hal test to use VtsHalHidlTa...
2018-03-02 chenhgMerge "configstore: allow to USE_CONTEXT_PRIORITY by...
2018-03-02 yinxuAdd vts response functions for Radio Response 1.2 am...
2018-03-01 Myles WatsonBluetooth: Relax NO_OP and SCO checks am: 72382e3014...
2018-03-01 Jack YuAdded new VTS test cases for v1.2 data call APIs am...
2018-03-01 Zhuoyao ZhangConvert auth secret hal test to use VtsHalHidlTargetTes...
2018-02-28 Ruchi KandoiMerge "Add init() as a part of Secure Element VTS test...
2018-02-28 Eric SchwarzenbachAdd VTS tests for 1.2 reporting criteria am: 8bdc4e04e2...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Zhuoyao ZhangMerge "Convert tv input hal test to use VtsHalHidlTarge...
2018-02-24 Connor O'BrienMerge "Fix boot VTS GetSuffix test" am: 5cd16a71f5...
2018-02-23 Eric SchwarzenbachMerge "Update documentation for currentPhysicalChannelC...
2018-02-23 TreeHugger RobotMerge "camera: Add OisSamples synthetic key"
2018-02-23 TreeHugger RobotMerge "Reword ProgramInfo comments."
2018-02-23 TreeHugger RobotMerge "Revert "Restore "Add "Unlocked device required...
2018-02-22 TreeHugger RobotMerge "Minor modification to allow relaxed precision...
2018-02-22 CassieMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-22 Chia-I WuMerge changes from topic "hwcomposer-cleanup"
2018-02-22 TreeHugger RobotMerge "ConfirmationUI VTS tests"
2018-02-21 TreeHugger RobotMerge "Add power properties"
2018-02-21 Zhuoyao ZhangMerge "Convert evs hal test to use VtsHalHidlTargetTest...
2018-02-21 Yin-Chia YehMerge "Camera: avoid copying of HalRequest"
2018-02-21 Wyatt RileyMerge "Adding additional enum value for Half Cycle"
2018-02-21 TreeHugger RobotMerge "Call deleteAidingData to clean up after injectBe...
2018-02-21 Andrew ScullMerge "AuthSecret: make method oneway"
2018-02-19 Zhuoyao ZhangAuthSecret: make method oneway
2018-02-16 Eric SchwarzenbachFix comments for link capacity and signal strength...
2018-02-16 Eric SchwarzenbachMerge "Use new AccessNetwork type in the reporting...
2018-02-16 nharoldMerge "Fixes to Align TdScdma Reports with All Others...
2018-02-16 nharoldMerge "Update WcdmaSignalStrength to add RAT-specific...
2018-02-16 Zhuoyao ZhangMerge "Convert thermal hal test to use VtsHalHidlTarget...
2018-02-16 Zhuoyao ZhangMerge "Convert nfc hal test to use VtsHalHidlTargetTest...
2018-02-16 Zhuoyao ZhangMerge "Convert health hal test to use VtsHalHidlTargetT...
2018-02-15 Zhuoyao ZhangMerge "Convert wifi hal test to use VtsHalHidlTargetTes...
2018-02-15 Zhuoyao ZhangMerge "Convert vibrator hal test to use VtsHalHidlTarge...
2018-02-14 Zhuoyao ZhangMerge "Convert contexthub hal test to use VtsHalHidlTar...
2018-02-13 Zhuoyao ZhangMerge "Convert gnss hal test to use VtsHalHidlTargetTes...
2018-02-13 Zhuoyao ZhangMerge "Convert light hal test to use VtsHalHidlTargetTe...
2018-02-13 Zhuoyao ZhangConvert bluetooth hal test to use VtsHalHidlTargetTestE...
2018-02-12 Zhuoyao ZhangMerge "Convert omx hal test to use VtsHalHidlTargetTest...
2018-02-12 Zhuoyao ZhangMerge "Convert tetheroffload hal test to use VtsHalHidl...
2018-02-12 nharoldMerge "Update HIDL makefiles" am: c01ecb318a am: bb21a0f555
2018-02-12 Zhuoyao ZhangMerge "Convert keymaster hal test to use VtsHalHidlTarg...
2018-02-12 Zhuoyao ZhangMerge "Convert gatekeeper hal test to use VtsHalHidlTar...
2018-02-11 Zhuoyao ZhangMerge "Convert ir hal test to use VtsHalHidlTargetTestE...
2018-02-10 Zhuoyao ZhangMerge "Convert configstore hal test to use VtsHalHidlTa...
2018-02-09 Zhuoyao ZhangMerge "Convert vr hal test to use VtsHalHidlTargetTestE...
2018-02-09 Zhuoyao ZhangMerge "Convert usb hal test to use VtsHalHidlTargetTest...
2018-02-09 Zhuoyao ZhangMerge "Convert oemlock hal test to use VtsHalHidlTarget...
2018-02-09 Zhuoyao ZhangMerge "Convert cas hal test to use VtsHalHidlTargetTest...
2018-02-09 Zhuoyao ZhangMerge "Convert dumpstate hal test to use VtsHalHidlTarg...
2018-02-09 Zhuoyao ZhangMerge "onvert weaver hal test to use VtsHalHidlTargetTe...
2018-02-09 Zhuoyao ZhangConvert fingerprint hal test to use VtsHalHidlTargetTes...
2018-02-07 Yifan HongMerge "Fwk matrix use PLATFORM_SEPOLICY_*" am: 8f7ff573...
2018-02-06 Scott RandolphMerge "Remove IAudioControlCallback for P"
2018-02-05 Oscar ShuMerge "Followup CL for ringbuffer in wifi_hal"
2018-02-04 Ruchi KandoiMerge "Add NFC 1.1 VTS Test" am: bf81fc584b am: 8e0c79dffd
2018-02-03 Steven MorelandMerge "Remove extra space." am: 3a9680bd44 am: 958be72e31
2018-02-02 Michael ButlerMerge "Create NeuralNetworks HAL v1.1 for new Operation...
2018-02-02 Takumi HoriMerge "Displaying HD audio indicator for GSM/CDMA calls...
2018-02-02 Chia-I WuMerge changes from topic "gralloc-mapper-cleanup" am...
2018-02-02 Ruchi KandoiMerge "Add VTS Test for Secure Element HAL" am: 6a75cdb...
2018-02-02 Ruchi KandoiAdd NFC HAL 1.1 am: 4475917d65 am: 6fa5f5bbfd
2018-01-31 Yifan Honghealth 2.0: update README for typo. am: de542acbbf...
2018-01-31 Yifan Honghealth: add README. am: 3e6dbcbc30 am: 28068121ce
2018-01-31 Ruchi KandoiAdd SecureElement HAL interface am: 241e5aba9e am:...
2018-01-31 TreeHugger RobotMerge "android.hardware.media.bufferpool@1.0 HAL"
2018-01-30 TreeHugger RobotMerge "Camera: add buffer size to Stream"
next