]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - compatibility_matrices
Merge "Test HAL for HIDL safe_union construct"
[android/platform-hardware-interfaces.git] / compatibility_matrices /
2018-06-15 David GrossMerge "Document unspecified dimensions."
2018-06-15 Treehugger RobotMerge "Revert "configstore: include crash_dump seccomp...
2018-06-13 Treehugger RobotMerge "configstore: include crash_dump seccomp policy"
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-06-12 Treehugger RobotMerge "Do not install assembled framework matrix to...
2018-06-12 Yifan HongDo not install assembled framework matrix to device.
2018-05-17 Treehugger RobotMerge "Audio HAL HIDL wrapper: Fix incorrect conversion...
2018-05-07 android-build-prod... Merge changes from topic "lazy-dumpstate" android-p-preview-2 android-p-preview-3
2018-05-02 Steven Morelandrename BUILT_SYSTEM_{COMPATIBILITY_,}MATRIX android-o-mr1-iot-release-1.0.0 android-wear-p-preview-2
2018-05-02 Steven MorelandRemove early checks on manifest.
2018-05-01 Yifan HongRestore kernel requirements for frozen matrices.
2018-04-30 Yifan HongAdd 4.14.0 kernel to all matrices.
2018-04-26 Dan StozaMerge "graphics: add libhwc2on{1,fb}adapter"
2018-04-10 Treehugger RobotMerge "Update RegState for new CellIdentity types"
2018-03-30 Treehugger RobotMerge "secure_element: VTS: Remove MANAGE_CHANNEL comma...
2018-03-30 Yifan HongMerge changes from topic "check_unused_hals"
2018-03-29 Tom CherryMerge "Add BLOCK_SUSPEND capability for Bluetooth HAL...
2018-03-29 Yifan Hongmatrix: ENFORCE_NO_UNUSED_HALS
2018-03-29 Yifan Hongmatrix: generalize case for LOCAL_WARN_REQUIRED_HALS
2018-03-29 Yifan Hongmatrix: IGNORE_TARGET_FCM_VERSION -> VINTF_*
2018-03-29 Yifan Hongmatrix: define LOCAL_MODULE for all modules.
2018-03-29 Yifan HongMerge "Build DEVICE_FRAMEWORK_COMPATIBILITY_MATRIX_FILE"
2018-03-27 Yifan HongBuild DEVICE_FRAMEWORK_COMPATIBILITY_MATRIX_FILE
2018-02-22 Treehugger RobotMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-07 Treehugger RobotMerge "Fwk matrix use PLATFORM_SEPOLICY_*"
2018-02-05 Yifan HongFwk matrix use PLATFORM_SEPOLICY_*
2018-02-02 Treehugger RobotMerge "Create NeuralNetworks HAL v1.1 for new Operation...
2018-02-01 Treehugger RobotMerge "Displaying HD audio indicator for GSM/CDMA calls"
2018-02-01 Chia-I WuMerge changes from topic "gralloc-mapper-cleanup"
2018-02-01 Ruchi KandoiMerge "Add VTS Test for Secure Element HAL"
2018-01-31 Ruchi KandoiAdd VTS Test for Secure Element HAL
2018-01-25 Treehugger RobotMerge "HIDL changes for IWLAN refactoring" android-wear-8.0.0_r1
2018-01-24 Zhuoyao ZhangMerge "Convert sensors HAL test to use VtsHalHidlTarget...
2018-01-24 Yifan HongMerge changes from topic "vintf_kernel_ver"
2018-01-24 Yifan HongCompatibility matrices: add minor revision to kernel...
2018-01-24 Yifan HongCompatibility matrices: kernel req at each FCM version
2018-01-18 Treehugger RobotMerge "Camera: Fix hotplug"
2018-01-11 Yifan HongMerge "Install all comp mat to system image"
2018-01-11 Yifan HongInstall all comp mat to system image