]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - compatibility_matrix.xml
Replace sys_nice capability with rlimit rtprio
[android/platform-hardware-interfaces.git] / compatibility_matrix.xml
2017-08-17 Zhuoyao ZhangMove android.hardware.tests.libhwbinder@1.0-impl to...
2017-08-10 yinxuMerge "Add the error code "OPERATION_NOT_ALLOWED" and...
2017-08-10 Myles WatsonMerge "Bluetooth: Check the number of file descriptors"
2017-08-09 Myles WatsonMerge "Bluetooth: Add OWNERS file for default/"
2017-08-09 Myles WatsonNFC: Add OWNERS file for default/
2017-08-09 Justin YunManually update makefile for vndk-sp hidl libs.
2017-08-09 Steven MorelandUpdate makefiles for vndk enabled.
2017-08-08 Shuo QianMerge "Add Owners for radio vts"
2017-08-07 Tri VoUpdate comments for VtsHalTargetTestDefaults.
2017-08-04 Steven MorelandMerge changes from topic 'go-away-static-hidl-java'
2017-08-03 Shuo QianMerge "Add vts test for setCarrierInfoForImsiEncryption"
2017-08-03 Tri VoMerge changes from topic 'vts_deps'
2017-08-03 Ruchi Kandoinfc: NCI 2.0: Add CORE_INIT_CMD for NCI 2.0
2017-08-02 Sundong AhnChange dependency library
2017-07-31 Steven MorelandMerge "Update HIDL makefiles."
2017-07-28 yinxuFix VTS errors of the network scan API
2017-07-24 yinxuMerge " Add VTS code for the network scan API"
2017-07-21 Zhuoyao ZhangMove android.hardware.tests.msgq@1.0-impl to system.img
2017-07-20 Stanley TngMerge "Fixed the HCI ACL Header definitions for PB...
2017-07-20 Steven MorelandMove multithread impl to system.
2017-07-18 sqianresolve merge conflicts of 6ecc54a7 to stage-aosp-master
2017-07-18 Steven MorelandMerge "Move all hidl_test dependencies to the system...
2017-07-17 sqianAdd RadioIndication for Radio VTS test
2017-07-14 Michael ButlerMerge "Added protections to RenderScript VTS class...
2017-07-14 Timur IskhakovInterface for configureRpcThreadpool tests
2017-07-11 sqianAdd radio 1.1 vts test folder.
2017-07-07 Myles WatsonMerge "Bluetooth: Change CHECK() to LOG_ALWAYS_FATAL()"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-06 Peng QiBT HAL H4 write flow
2017-06-17 Bailey ForrestMerge "Include missing headers" am: 1bbe51d0b5
2017-06-16 nharoldMerge "Radio Keepalive HAL" am: 95f0176afa
2017-06-16 Ruchi KandoiNfc: Vts: modify WriteInvalidAndThenValidCommand am...
2017-06-16 Ruchi KandoiMerge "Support NCI 2.0 for NFC VTS" am: 7b62681f43
2017-06-14 Chih-hung HsiehMerge "Add OWNERS in hardware/interfaces" am: 37e00854d9
2017-06-14 TreeHugger RobotMerge "Fixed flaky RenderScript VTS Test" into oc-dev
2017-06-13 pkanwarRadio Interface changes to allow the modem to query...
2017-06-09 Myles WatsonBluetooth: Call vendor cleanup() in Close() am: 9eee83093f
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-01 TreeHugger RobotMerge "Revert "audiohal: Add diagnostics to investigate...
2017-05-31 sqianresolve merge conflicts of 0e50326a to oc-dev-plus...
2017-05-31 Steven Morelandconfigstore-utils: vendor_available
2017-05-31 Jayant ChowdharyMerge "configstore-utils: vendor_available" into oc-dev
2017-05-26 Steven MorelandRemove versioning tests interfaces. am: 1cb1e14fae...
2017-05-26 TreeHugger RobotMerge "Fix typos in IEvsEnumerator descriptive comment...
2017-05-25 Steven MorelandMerge "libhwbinder test: Android.mk -> Android.bp"...
2017-05-25 TreeHugger RobotMerge "Fix more radio VTS test." into oc-dev
2017-05-25 TreeHugger RobotMerge "camera.device@3.2 wrapper: Close release fence...
2017-05-25 Jaesoo LeeMerge "configstore-utils: add feature to cache service...
2017-05-23 Yifan HongMerge changes from topic 'vintf_compat_mat_update'...
2017-05-23 Yifan HongUpdate framework compatibility matrix
2017-05-23 Yifan HongFix automotive.* hals for oc-dev
2017-05-23 Scott RandolphAdd evs and vehicle hal to compatibility matrix
2017-05-23 Yifan HongMerge changes from topic 'vintf_compat_mat_update'...
2017-05-23 TreeHugger RobotMerge "Temporary disable tests failing tests for O...
2017-05-23 Peng XuMerge "Increase poll max size, avoid performance issue...
2017-05-23 Yifan HongAdd <kernel> entry to framework compat mat
2017-05-23 Yifan HongUpdate framework compatibility matrix
2017-05-23 Yifan HongFix automotive.* hals for oc-dev
2017-05-23 Scott RandolphAdd evs and vehicle hal to compatibility matrix
2017-05-23 Michael ButlerFixed flaky RenderScript VTS Test am: 076f69aa2b am...
2017-05-23 Pawin VongmasaMove media_profiles_V1_0.dtd to hardware/interfaces
2017-05-22 TreeHugger RobotMerge "Move media_profiles_V1_0.dtd to hardware/interfa...
2017-05-20 TreeHugger RobotMerge "Move media_profiles_V1_0.dtd to hardware/interfa...
2017-05-20 Steven MorelandMerge "Update makefiles." am: 9119d4ccd1 am: 242b2288d7
2017-05-19 TreeHugger RobotMerge "VTS Audio Effect: Allow 'NOT_SUPPORTED' from...
2017-05-19 Yifan HongMerge "Add <interface> / <instance> to fwk compat mat...
2017-05-19 Yifan HongMerge "Add <interface> / <instance> to fwk compat mat...
2017-05-19 Etan CohenMerge "[WIFI] Remove dependency on vendor-specific...
2017-05-18 Yifan HongAdd <interface> / <instance> to fwk compat mat
2017-05-17 yinxuAdd the new RIL requests to start/stop network scan...
2017-05-16 Grace ChenMerge "Support different SIM power states" am: f94eb06d...
2017-05-16 Howard ChenAdd HIDL_FETCH_IScheduleTest declaration am: 82ddb247b2...
2017-05-16 Howard ChenAdd IScheduleTest for VTS libhwbinder scheduler test...
2017-05-16 Jeff TinkerMerge "Revert "Fix resource leaks in drm hal"" into...
2017-05-15 TreeHugger RobotMerge "Fix resource leaks in drm hal" into oc-dev
2017-05-15 Ruchi KandoiNFC: vts: Add commands to reset the NFC controller...
2017-05-12 Steven MorelandMerge "Update makefiles from anywhere." am: a24592b396...
2017-05-12 Myles WatsonMerge "Bluetooth: Add a second thread for the scheduler...
2017-05-12 Jaesoo Leeconfigstore: include types.h instead of ISurfaceFlinger...
2017-05-11 Kevin RocardMerge changes from topic 'audio-primary-hal-vts-fix...
2017-05-10 Steven MorelandActually fix build breakage with cleanspec. am: 319b829...
2017-05-10 Steven MorelandAdd CleanSpec to hardware/interfaces. am: e468cf8004...
2017-05-10 Martijn CoenenMerge "Start processes that need real-time with CAP_SYS...
2017-05-10 Steven MorelandUpdate makefiles for c++-sources and c++-headers. am...
2017-05-10 PO HUNG CHENMerge "Bugfix: Add HIDL_FETCH_IScheduleTest declaration...
2017-05-09 TreeHugger RobotMerge "Camera: Clean up TODOs that aren't going to...
2017-05-09 TreeHugger RobotMerge "Add DOOR_LOCK to default config." into oc-dev
2017-05-08 Yifan HongMerge "Revert "Set omx and configstore as optional...
2017-05-08 Yifan HongMerge "Revert "Set omx and configstore as optional...
2017-05-08 Shuo QianMerge "Add GENERIC_FAILURE error checks for some Radio...
2017-05-08 Yi KongRemove unused lambda captures am: 5ca756ea1f am: 68f6e99613
2017-05-05 Yifan HongRevert "Set omx and configstore as optional."
2017-05-05 Jayachandran Chinn... Merge "VTS: Fix IRadio.setAllowedCarriers and IRadio...
2017-05-05 Ningyuan WangMerge "Expect SUCCESS for tdls vts tests" into oc-dev
2017-05-05 TreeHugger RobotMerge "Add missing application ID tag to AES/HMAC attes...
2017-05-05 TreeHugger RobotMerge "audiohal: Add diagnostics to investigate HAL...
2017-05-04 Yifan HongMerge "Set omx and configstore as optional." into oc-dev
2017-05-04 Yifan HongMerge "Set omx and configstore as optional." into oc-dev
next