]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - current.txt
Merge "Update Light extension example to match docs."
[android/platform-hardware-interfaces.git] / current.txt
2017-09-18 Yifan HongMerge "hidl_test: update expression test"
2017-09-18 Peng XuMerge "Add capability for sensor hal to use wakelock"
2017-09-16 Treehugger RobotMerge "Add test for fq reference to local type."
2017-09-15 Peng XuMerge "Add OWNERS file for sensors"
2017-09-14 nharoldMerge "Fix docstrings for RIL_CellIdentity"
2017-09-13 Nathan HaroldFix docstrings for RIL_CellIdentity
2017-08-17 Zhuoyao ZhangMove android.hardware.tests.libhwbinder@1.0-impl to...
2017-08-10 yinxuMerge "Add the error code "OPERATION_NOT_ALLOWED" and...
2017-08-10 Myles WatsonMerge "Bluetooth: Check the number of file descriptors"
2017-08-09 Myles WatsonMerge "Bluetooth: Add OWNERS file for default/"
2017-08-09 Myles WatsonNFC: Add OWNERS file for default/
2017-08-09 Justin YunManually update makefile for vndk-sp hidl libs.
2017-08-09 Steven MorelandUpdate makefiles for vndk enabled.
2017-08-08 Shuo QianMerge "Add Owners for radio vts"
2017-08-07 Tri VoUpdate comments for VtsHalTargetTestDefaults.
2017-08-04 Steven Moreland[AWARE] Fix validity check on PMK + export PASSPHRASE...
2017-08-04 Steven MorelandMerge changes from topic 'go-away-static-hidl-java'
2017-08-03 Shuo QianMerge "Add vts test for setCarrierInfoForImsiEncryption"
2017-08-03 Tri VoMerge changes from topic 'vts_deps'
2017-08-03 Ruchi Kandoinfc: NCI 2.0: Add CORE_INIT_CMD for NCI 2.0
2017-08-02 Sundong AhnChange dependency library
2017-07-31 Steven MorelandMerge "Update HIDL makefiles."
2017-07-28 yinxuFix VTS errors of the network scan API
2017-07-24 yinxuMerge " Add VTS code for the network scan API"
2017-07-21 Zhuoyao ZhangMove android.hardware.tests.msgq@1.0-impl to system.img
2017-07-20 Stanley TngMerge "Fixed the HCI ACL Header definitions for PB...
2017-07-20 Steven MorelandMove multithread impl to system.
2017-07-18 sqianresolve merge conflicts of 6ecc54a7 to stage-aosp-master
2017-07-18 Steven MorelandMerge "Move all hidl_test dependencies to the system...
2017-07-17 sqianAdd RadioIndication for Radio VTS test
2017-07-14 Michael ButlerMerge "Added protections to RenderScript VTS class...
2017-07-14 Timur IskhakovInterface for configureRpcThreadpool tests
2017-07-11 sqianAdd radio 1.1 vts test folder.
2017-07-07 Myles WatsonMerge "Bluetooth: Change CHECK() to LOG_ALWAYS_FATAL()"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-06 Peng QiBT HAL H4 write flow
2017-06-23 Steven MorelandMerge "Remove toString methods in Vehicle HAL." into...
2017-06-23 TreeHugger RobotMerge "Test import of a EC P-521 key." into oc-dev
2017-06-23 Etan Cohen[WIFI] Remove dependency on vendor-specific library
2017-06-23 TreeHugger RobotMerge "[WIFI] Remove dependency on vendor-specific...
2017-06-22 Fabien SanglardSkip Validate
2017-06-22 Fabien SanglardSkip Validate
2017-06-21 TreeHugger RobotMerge "Check return from DeleteKey correctly." into...
2017-06-17 Bailey ForrestMerge "Include missing headers" am: 1bbe51d0b5
2017-06-16 nharoldMerge "Radio Keepalive HAL" am: 95f0176afa
2017-06-16 Ruchi KandoiNfc: Vts: modify WriteInvalidAndThenValidCommand am...
2017-06-16 Ruchi KandoiMerge "Support NCI 2.0 for NFC VTS" am: 7b62681f43
2017-06-14 Chih-hung HsiehMerge "Add OWNERS in hardware/interfaces" am: 37e00854d9
2017-06-14 TreeHugger RobotMerge "Fixed flaky RenderScript VTS Test" into oc-dev
2017-06-13 pkanwarRadio Interface changes to allow the modem to query...
2017-06-10 TreeHugger RobotMerge "bug fix: fix encoder input port configuration...
2017-06-10 TreeHugger RobotMerge "bug fix: configure input port format before...
2017-06-09 Myles WatsonBluetooth: Call vendor cleanup() in Close() am: 9eee83093f
2017-06-09 TreeHugger RobotMerge "AudioDec Test: Ignore output port configuration...
2017-06-09 TreeHugger RobotMerge "VideoEnc Test: extend lockYCbCr() to hal yuv...
2017-06-09 TreeHugger RobotMerge "Vts AudioDec Test: Disable EOSTest_M" into oc-dev
2017-06-09 Shuo QianMerge "Fix vts tests:" into oc-dev
2017-06-09 Shuo QianMerge "Fix vts tests:" into oc-dev
2017-06-08 sqianFix vts tests:
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-01 TreeHugger RobotMerge "Revert "audiohal: Add diagnostics to investigate...
2017-05-31 sqianresolve merge conflicts of 0e50326a to oc-dev-plus...
2017-05-31 Steven Morelandconfigstore-utils: vendor_available
2017-05-31 Jayant ChowdharyMerge "configstore-utils: vendor_available" into oc-dev
2017-05-31 TreeHugger RobotMerge "GNSS HAL radio group for E911 SUPL" into oc-dev
2017-05-26 Steven MorelandRemove versioning tests interfaces. am: 1cb1e14fae...
2017-05-26 Scott RandolphMerge "Fix typos in IEvsEnumerator descriptive comment...
2017-05-26 Zhuoyao ZhangMerge "Omx vts test." into oc-dev
2017-05-26 TreeHugger RobotMerge "Fix typos in IEvsEnumerator descriptive comment...
2017-05-25 Steven MorelandMerge "libhwbinder test: Android.mk -> Android.bp"...
2017-05-25 Jaesoo LeeMerge "configstore-utils: add feature to cache service...
2017-05-23 TreeHugger RobotMerge "Temporary disable tests failing tests for O...
2017-05-23 Peng XuMerge "Increase poll max size, avoid performance issue...
2017-05-23 Michael ButlerFixed flaky RenderScript VTS Test am: 076f69aa2b am...
2017-05-22 Scott RandolphFix typos in IEvsEnumerator descriptive comment
2017-05-20 Steven MorelandMerge "Update makefiles." am: 9119d4ccd1 am: 242b2288d7
2017-05-19 TreeHugger RobotMerge "VTS Audio Effect: Allow 'NOT_SUPPORTED' from...
2017-05-19 Yifan HongMerge "Add <interface> / <instance> to fwk compat mat...
2017-05-19 Etan CohenMerge "[WIFI] Remove dependency on vendor-specific...
2017-05-18 Shuo QianMerge changes from topic 'fix-vts-test' into oc-dev
2017-05-18 Shuo QianMerge changes from topic 'fix-vts-test' into oc-dev
2017-05-18 sqianupdate .hal file to fix vts test
2017-05-17 yinxuAdd the new RIL requests to start/stop network scan...
2017-05-16 Grace ChenMerge "Support different SIM power states" am: f94eb06d...
2017-05-16 Howard ChenAdd HIDL_FETCH_IScheduleTest declaration am: 82ddb247b2...
2017-05-16 Howard ChenAdd IScheduleTest for VTS libhwbinder scheduler test...
2017-05-16 Jeff TinkerMerge "Revert "Fix resource leaks in drm hal"" into...
2017-05-15 TreeHugger RobotMerge "Fix resource leaks in drm hal" into oc-dev
2017-05-15 Ruchi KandoiNFC: vts: Add commands to reset the NFC controller...
2017-05-12 Steven MorelandMerge "Update makefiles from anywhere." am: a24592b396...
2017-05-12 Myles WatsonMerge "Bluetooth: Add a second thread for the scheduler...
2017-05-12 Jaesoo Leeconfigstore: include types.h instead of ISurfaceFlinger...
2017-05-11 Kevin RocardMerge changes from topic 'audio-primary-hal-vts-fix...
2017-05-11 Steven MorelandUpdate makefiles for c++-sources and c++-headers.
2017-05-11 Steven MorelandUpdate makefiles for c++-sources and c++-headers. ...
2017-05-10 Steven MorelandActually fix build breakage with cleanspec. am: 319b829...
2017-05-10 Steven MorelandAdd CleanSpec to hardware/interfaces. am: e468cf8004...
2017-05-10 Steven MorelandMerge changes from topic 'fix-hidl-generate' into oc-dev
next