]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - current.txt
matrix: copy kernel configs to subdirectory.
[android/platform-hardware-interfaces.git] / current.txt
2018-04-27 Michael ButlerMerge "NNAPI: sync NDK and HAL documentation" into...
2018-04-27 Yifan HongMerge "Restore kernel requirements for frozen matrices...
2018-04-27 Michael ButlerNNAPI: sync NDK and HAL documentation
2018-04-27 android-build-team... Merge "Camera: check return value of callback" into...
2018-04-27 Jiabin HuangMerge "Add vts for microphone enumeration APIs." into...
2018-04-26 TreeHugger RobotMerge "Fix wrongly initialized test key." into pi-dev
2018-04-26 Mika RaentoMerge "Update namespace to match framework/ml/nn" into...
2018-04-26 Mika RaentoMerge "Update neuralnetworks/*/types.hal to match impl...
2018-04-26 TreeHugger RobotMerge "Use configArray for HVAC_POWER_ON" into pi-dev
2018-04-26 Scott RandolphMerge "Rename EV_CONNECTOR_TYPE enums" into pi-dev
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-25 Chia-I Wugraphics: allow re-saturation for any legacy dataspace
2018-04-25 Steve PaikRename EV_CONNECTOR_TYPE enums
2018-04-25 Mika RaentoUpdate neuralnetworks/*/types.hal to match impl
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris ChangVTS: fix RadioHidlTest.getAvailableNetworks issue am...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Wei WangMerge "dumpstate: add interface into rc file" into...
2018-04-20 Michael ButlerMerge "Update NNAPI OWNERS file -- VTS" into pi-dev
2018-04-20 TreeHugger RobotMerge "Update Android.bp via update-makefiles.sh" into...
2018-04-19 Kevin RocardMerge "Revert "Audio: setParam improve status_t to...
2018-04-19 Kevin RocardMerge "Audio: setParam improve status_t to Result consi...
2018-04-19 Pankaj KanwarMerge "persist ringbuffer to flash when vendor hal...
2018-04-18 Scott RandolphMerge "Update VHAL comments to clarify useage" into...
2018-04-18 Scott RandolphUpdate VHAL comments to clarify useage
2018-04-16 Shuo QianMerge "Radio Sap 1.2 default implementation" into pi-dev
2018-04-16 TreeHugger RobotMerge "VTS tests for IWifiStaIface@1.2." into pi-dev
2018-04-13 Michael ButlerMerge "NNAPI: Add execution preference to prepareModel...
2018-04-13 Michael ButlerNNAPI: Add execution preference to prepareModel (HAL)
2018-04-13 TreeHugger RobotMerge "Add 4.14.0 kernel to all matrices." into pi-dev
2018-04-12 TreeHugger RobotMerge "Add "vendor." prefix to ro.camera.wrapper.hal3Tr...
2018-04-11 Michael ButlerMerge "Sync NNAPI Operand and Operation documentation...
2018-04-11 TreeHugger RobotMerge "Remove superfluous test" into pi-dev
2018-04-11 Shuo QianMerge "Fix Radio response/indication 1.2" into pi-dev
2018-04-11 Michael ButlerSync NNAPI Operand and Operation documentation fixes
2018-04-11 TreeHugger RobotMerge "VTS for Bluetooth A2DP HAL" into pi-dev
2018-04-11 David GrossMerge "Fix documentation." into pi-dev
2018-04-11 TreeHugger RobotMerge "[AWARE][VTS] Add VTS tests for the Wi-Fi 1.2...
2018-04-10 Etan CohenMerge "[AWARE] Support a mix of 1.0 and 1.2 Callback...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 David GrossFix documentation.
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 TreeHugger RobotMerge "Correct bug in HmacKeySharingTest" into pi-dev
2018-04-10 TreeHugger RobotMerge "Audio V4: Use of EffectFlags over bitfield<Effec...
2018-04-10 TreeHugger RobotMerge "Remove DiskStat checks from VTS Health HAL test...
2018-04-10 TreeHugger RobotMerge "Audio V4: Synchronize the devices between the...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support
2018-04-10 Kevin RocardAudio V4: Use of EffectFlags over bitfield<EffectFlags>
2018-04-10 Emilian Peev[automerger skipped] Camera: Allocate graphics buffers...
2018-04-10 TreeHugger RobotMerge "Camera: Allocate graphics buffers via 'IAllocato...
2018-04-10 TreeHugger RobotMerge "Correct type of appData field" into pi-dev
2018-04-10 TreeHugger RobotMerge "Fix the spec for TENSOR_QUANT8_ASYMM to match...
2018-04-09 Chong ZhangMerge "cas: fix UAF in descrambler" into pi-dev
2018-04-09 Chong Zhang[automerger skipped] Merge "cas: fix UAF in descrambler...
2018-04-09 Miao WangFix the spec for TENSOR_QUANT8_ASYMM to match our valid...
2018-04-06 TreeHugger RobotMerge "Camera: various external camera fixes" into...
2018-04-04 TreeHugger RobotMerge "Correct TripleDes tests." into pi-dev
2018-04-04 TreeHugger RobotMerge "Camera: use finer lock in external camera Output...
2018-04-04 TreeHugger RobotMerge "Camera: Check external camera v4l2 buffer size...
2018-04-03 TreeHugger RobotMerge changes from topic "nfc1.1" into pi-dev
2018-04-03 TreeHugger RobotMerge "Freeze current as compatibility_matrix.3.xml...
2018-04-03 TreeHugger RobotMerge "Update VHAL types.hal" into pi-dev
2018-04-03 Steve PaikUpdate VHAL types.hal
2018-04-03 Peiyong LinMerge "[Graphics] Update CommandWriter APIs to common...
2018-04-03 Ruchi KandoiChanges in current.txt as per NFC 1.1 changes
2018-04-02 TreeHugger RobotMerge changes Ibab77dce,I0829a91d into pi-dev
2018-04-02 Peiyong Lin[Graphics] Update CommandWriter APIs to common::V1_1...
2018-04-02 TreeHugger RobotMerge "Update doc in Gnss Hal v1.1" into pi-dev
2018-04-02 Chia-I WuMerge "graphics: add RenderIntent and better HDR suppor...
2018-04-02 Yu-Han YangUpdate doc in Gnss Hal v1.1
2018-04-02 TreeHugger RobotMerge "Camera: Validate physical camera related metadat...
2018-04-02 Chia-I Wugraphics: add RenderIntent and better HDR support
2018-04-02 TreeHugger RobotMerge "keymaster: provide instance name to getService...
2018-04-02 Yifan HongMerge "matrix: add radio.config" into pi-dev
2018-03-31 Tomasz WasilczykMerge "Clear out ambiguity in broadcastradio@2.0 commen...
2018-03-31 TreeHugger RobotMerge "secure_element: VTS: Remove MANAGE_CHANNEL comma...
2018-03-31 TreeHugger RobotMerge "Update RegState for new CellIdentity types"...
2018-03-30 TreeHugger RobotMerge "SetMacAddress in Vendor HAL" into pi-dev
2018-03-30 Tomasz WasilczykClear out ambiguity in broadcastradio@2.0 comments.
2018-03-30 TreeHugger RobotMerge "Audio V4: Add metadata update to legacy API...
2018-03-30 TreeHugger RobotMerge "matrix: secure_element use regex eSE[1-9][0...
2018-03-30 Ram PeriathiruvadiMerge "Deprecate DRIVING_STATUS vehicle property."...
2018-03-30 Enrico GranataMerge "Teach VehiclePropertyStore to not propagate...
2018-03-30 Yifan HongMerge "matrix: add gnss 1.1" into pi-dev
2018-03-30 Yifan HongMerge "matrix: add nfc 1.1" into pi-dev
2018-03-30 Yifan HongMerge "matrix: add bluetooth.a2dp" into pi-dev
2018-03-30 Yifan HongMerge changes from topic "check_unused_hals" into pi-dev
2018-03-30 TreeHugger RobotMerge "Support query microphones information." into...
2018-03-30 Brian YoungMerge "Add "Unlocked device required" key API" into...
2018-03-30 TreeHugger RobotMerge "Extend VHAL test property to allow inject events...
2018-03-30 Yuexi Maresolve merge conflicts of e41f291381eaafa2f9d946e85f94...
next