]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - current.txt
Add health.filesystem HAL. am: 66a4144c96
[android/platform-hardware-interfaces.git] / current.txt
2018-08-10 Yifan HongAdd health.filesystem HAL. am: 66a4144c96
2018-08-09 Yifan HongMerge "matrix: IR HAL specifies interface/instance...
2018-08-09 chenhgCamera: provide thumbnail size for more jpeg aspect...
2018-08-09 Tao BaoMerge "libhealthd.default: Mark as recovery_available...
2018-08-08 Yifan Honghealth: convert README to markdown format. am: 388897c3f2
2018-08-08 chenhgMerge "Camera: allow to configure minimum stream size...
2018-08-08 Steven Morelandvts fingerprint: IWYU utils/Condition.h am: 75023074cf
2018-08-08 Xin LiMerge Android Pie into master am: f1482e2901
2018-08-06 Xin LiMerge Android Pie into master
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case" am: 9d0f0635b9
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case"
2018-08-01 Steven MorelandIWYU: healthd IPCThreadState
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-27 Steven MorelandRemove path from hidl_package_root. am: fb7de5c99b
2018-07-27 Steven MorelandRemove path from hidl_package_root.
2018-07-25 Steve MuckleMerge "change kernel config naming convention" am:...
2018-07-25 Steve MuckleMerge "change kernel config naming convention"
2018-07-24 Steven MorelandMerge "Remove misleading comment in sample dumpstate...
2018-07-24 Steven MorelandMerge "Remove misleading comment in sample dumpstate...
2018-07-24 Josh GaoHack around wifi_legacy_hal.h transitive include bug.
2018-07-21 Jeff Vander Stoep[automerger skipped] configstore: reduce restrictions...
2018-07-21 Jeff Vander Stoep[automerger skipped] configstore: reduce restrictions...
2018-07-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-07-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-07-20 Hsin-Yi ChenFix ICameraDeviceCallback version in VTS test
2018-07-20 TreeHugger RobotMerge "Merge pi-dev-plus-aosp-without-vendor into stage...
2018-07-20 Josh Gao[automerger skipped] Merge "Hack around wifi_legacy_hal...
2018-07-20 Josh Gao[automerger skipped] Merge "Hack around wifi_legacy_hal...
2018-07-19 Yifan Honghealthd: add android.hardware.health@2.0-impl-default...
2018-07-19 Xin LiMerge pi-dev-plus-aosp-without-vendor into stage-dr1...
2018-07-18 Yifan HongMerge changes from topic "health_recovery_available...
2018-07-18 Yifan Honghealth: libhealthstoragedefault: recovery_available
2018-07-18 sqian[automerger skipped] resolve merge conflicts of eb0f7cd...
2018-07-18 sqian[automerger skipped] resolve merge conflicts of eb0f7cd...
2018-07-18 sqianresolve merge conflicts of eb0f7cdcbfc7235978247ae62bfd...
2018-07-18 sqianresolve merge conflicts of eb0f7cdcbfc7235978247ae62bfd...
2018-07-17 Hans ChenModified ITestMsgQ hal service interface am: 58d52f70b3
2018-07-17 Hans ChenModified ITestMsgQ hal service interface
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b...
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b...
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b...
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-17 Yifan HongMerge "healthd use vintf_fragments" into stage-aosp...
2018-07-17 Carter HsuMerge "audio: add wakelock capability for audiohalservi...
2018-07-17 Yifan Honghealth: remove unused flag HEALTHD_USE_HEALTH_2_0
2018-07-17 Nirav AtreMerge "Updated HALs to test structs/safe_unions contain...
2018-07-17 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-07-17 Nirav AtreMerge "Updated HALs to test structs/safe_unions contain...
2018-07-17 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-07-16 sqianresolve merge conflicts of ccda8d62963b62e80fe1e303c16e...
2018-07-16 sqianresolve merge conflicts of ccda8d62963b62e80fe1e303c16e...
2018-07-16 sqianresolve merge conflicts of dfa79a6292a42dd8609053febd8d...
2018-07-14 Chih-Hung HsiehMerge "Fix unnecessary copy initialization warnings...
2018-07-13 Chih-Hung HsiehMerge "Fix unnecessary copy initialization warnings"
2018-07-13 Nirav AtreMerge "Make safeunion@1.0 test HAL Java-compatible...
2018-07-13 Nirav AtreMerge "Make safeunion@1.0 test HAL Java-compatible"
2018-07-13 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-13 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-13 sqianAdd REQUEST_NOT_SUPPORTED for pin and pin2 Icc VTS
2018-07-12 Shuo QianMerge "Add SIM_PUK2 for Icc VTS tests" into pi-dev
2018-07-12 Shuo QianMerge "Add SIM_PUK2 for Icc VTS tests" into pi-dev
2018-07-12 sqianAdd SIM_PUK2 for Icc VTS tests
2018-07-12 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-10 Hsin-Yi Chen[automerger skipped] Merge "Fix IUsb version number...
2018-07-10 Hsin-Yi ChenMerge "Fix IUsb version number in vts test" into pi-dev
2018-07-10 Hsin-Yi ChenMerge "Fix IUsb version number in vts test" am: a85e213544
2018-07-10 Hsin-Yi ChenMerge "Fix IUsb version number in vts test"
2018-07-06 Nirav AtreMerge "Adding HIDL interface type to safeunion test...
2018-07-06 Nirav AtreMerge "Adding HIDL interface type to safeunion test...
2018-07-03 Ruchi KandoiMerge "Secure_element: vts: Modify openBasicChannel...
2018-07-03 Ruchi KandoiMerge "Secure_element: vts: Modify openBasicChannel...
2018-07-02 Yu-Han YangMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-07-02 Ruchi KandoiMerge "Secure_element: vts: Modify openBasicChannel...
2018-07-02 TreeHugger RobotMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-07-02 TreeHugger RobotMerge "Secure_element: vts: Modify openBasicChannel...
2018-07-02 WyattRileyMerge "Improve VTS GNSS 1.1 reliability." into pi-dev
2018-07-02 Yu-Han YangMerge "Delete time/position in InjectDelete instead...
2018-07-02 TreeHugger RobotMerge "Improve VTS GNSS 1.1 reliability." into pi-dev
2018-07-02 TreeHugger RobotMerge "Delete time/position in InjectDelete instead...
2018-07-02 Yu-Han YangMerge "Inject last location in InjectBestLocation VTS...
2018-07-02 Yu-Han YangMerge "Inject last location in InjectBestLocation VTS...
2018-06-29 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO...
2018-06-29 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO...
2018-06-29 Emilian PeevMerge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-06-29 TreeHugger RobotMerge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-06-29 Eran MesseriMerge "Fixing Keymaster documentation." into pi-dev
2018-06-29 TreeHugger RobotMerge "Fixing Keymaster documentation." into pi-dev
2018-06-29 Kevin RocardAudio VTS was testing wrong uninitialized variable...
2018-06-28 sqian[automerger skipped] Fix missed refactor of serial...
2018-06-28 sqianFix missed refactor of serial
2018-06-27 Nathan Harold[automerger skipped] Merge "Add docs for setSignalStren...
2018-06-27 Nathan HaroldMerge "Add docs for setSignalStrengthReportingCriteria...
next