]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - fastboot
compatibility matrices: move to soong
[android/platform-hardware-interfaces.git] / fastboot /
2018-10-10 Treehugger RobotMerge "Clarifying GnssMeasurement and Clock commments"
2018-10-09 Treehugger RobotMerge "VTS: Check return status of initialize and close"
2018-10-08 Steven MorelandMerge "IFoo: remove pointer from u."
2018-10-07 Treehugger RobotMerge "Add a command to get the minimum battery voltage...
2018-10-05 Hridya ValsarajuAdd a command to get the minimum battery voltage requir...
2018-10-03 Kevin RocardAudio VTS: Do not constrain implementation frameCount
2018-10-03 Treehugger RobotMerge "Reland "Set vendor: true for boot control HAL""
2018-10-03 Shuo QianMerge "Emergency Function HAL (continued)" android-o-mr1-iot-release-1.0.5
2018-10-02 Ng Zhi AnSkip hal v1 check after p on low ram devices
2018-10-02 Hridya ValsarajuMerge "Revert "Set vendor: true for boot control HAL""
2018-10-02 Treehugger RobotMerge "Initialize healthd_mode_ops in recovery default...
2018-10-02 Treehugger RobotMerge "Set vendor: true for boot control HAL"
2018-10-01 WyattRileyMerge "Allow more time to un-blacklist strongest sateli...
2018-09-28 Hridya ValsarajuAdd command to check whether off-mode-charging is enabled.
2018-09-28 Hridya ValsarajuAdd command to read fastboot variable 'variant'
2018-09-27 jiabinTest getActiveMicrophones API when mic is found on...
2018-09-25 Hridya ValsarajuReland "Add command to pass oem commands to HAL"
2018-09-25 Steven MorelandMerge changes from topic "current-on-aosp"
2018-09-24 Treehugger RobotMerge "Don't use initializer_list as return type"
2018-09-24 Przemyslaw SzczepaniakMerge changes from topic "nnapisync_1.2"
2018-09-22 Treehugger RobotMerge "Revert "Add command to pass oem commands to...
2018-09-21 Hridya ValsarajuRevert "Add command to pass oem commands to HAL"
2018-09-20 Amruth RamachandranMerge "Radio HAL: Add VoPS network support"
2018-09-20 Kevin RocardAudio VTS: Workaround async HIDL destructor by sleeping
2018-09-20 Yifan HongMerge "health.filesystem::IFileSystem -> health.storage...
2018-09-20 Treehugger RobotMerge "Add command to pass oem commands to HAL"
2018-09-18 Kevin RocardMerge "Audio VTS: Always check for Result::isOk()"...
2018-09-17 Hridya ValsarajuAdd command to pass oem commands to HAL
2018-09-13 Yifan HongMerge "health filesystem: update garbageCollect() funct...
2018-09-12 Xusong WangFix logics for floating-point comparision in VTS test.
2018-09-10 Treehugger RobotMerge "Note confusion-causing breaks in HIDL convention."
2018-09-08 Treehugger RobotMerge "Get partition file system type from Fastboot...
2018-09-06 Hridya ValsarajuGet partition file system type from Fastboot HAL