]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - graphics/bufferqueue
Merge "DRM 1.1: Add VINTF doc"
[android/platform-hardware-interfaces.git] / graphics / bufferqueue /
2018-10-24 Bill YiMerge pie-platform-release to aosp-master - DO NOT...
2018-10-19 Chia-I Wugraphics: composer@2.2 does not require mapper@2.1
2018-10-03 Kevin RocardAudio VTS: Do not constrain implementation frameCount
2018-10-02 Ng Zhi AnSkip hal v1 check after p on low ram devices
2018-10-01 WyattRileyMerge "Allow more time to un-blacklist strongest sateli...
2018-09-27 jiabinTest getActiveMicrophones API when mic is found on...
2018-09-20 Kevin RocardAudio VTS: Workaround async HIDL destructor by sleeping
2018-09-18 Kevin RocardMerge "Audio VTS: Always check for Result::isOk()"...
2018-09-12 Xusong WangFix logics for floating-point comparision in VTS test.
2018-09-05 Shuo QianMerge "Add IRadioResponse/Indication 1.3 and Emergency... android-o-mr1-iot-release-1.0.4
2018-08-30 Emilian PeevMerge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-08-30 Kevin RocardMerge "Allow getCapturePosition to return 0 frames...
2018-08-30 Yu-Han YangMerge "Set the floor value of time estimate as 2017...
2018-08-29 sqian[automerger skipped] Merge "Fix setAllowedCarrier"...
2018-08-29 Shawn Willden[automerger skipped] Merge "Change ImportWrappedKeyTest...
2018-08-29 Shawn Willden[automerger skipped] Merge "Require keymaster4 attestat...
2018-08-29 nagendra modadugu[automerger skipped] Merge "keymaster: skip SHA2 digest...
2018-08-29 nagendra modadugu[automerger skipped] Merge changes Ic41afbd0,Ibe264d08...
2018-08-29 Eran MesseriMerge "Fixing Keymaster documentation." into pie-vts-dev
2018-08-29 Amit Mahajan[automerger skipped] Allow general errors for getImsiFo...
2018-08-28 sqian[automerger skipped] Merge "Loose startNetworkScan...
2018-08-28 sqian[automerger skipped] Merge "Fix missed refactor of...
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow NOT_SUPPORTED for...
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow REQUEST_NOT_SUPPORTED...
2018-08-28 Ruchi Kandoi[automerger skipped] Secure_element: vts: Modify openBa...
2018-08-28 sqian[automerger skipped] Merge changes Ia3b96e83,I80d924cc...
2018-08-28 WyattRileyImprove VTS GNSS 1.1 reliability.
2018-08-28 Yu-Han YangDelete time/position in InjectDelete instead of Delete_all
2018-08-28 Yu-Han YangInject last location in InjectBestLocation VTS test
2018-08-28 Yu-Han YangMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Kevin RocardMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Emilian PeevMerge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Kevin RocardMerge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 Vishal AgarwalAdd VTS test to verify scheduling capability
2018-08-28 sqian[automerger skipped] Add setIndicationFilter response...
2018-08-21 Nathan Harold[automerger skipped] Add docs for setSignalStrengthRepo...
2018-08-21 Steven MorelandMerge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-08-20 Hsin-Yi ChenMerge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-20 Hsin-Yi Chen[automerger skipped] Merge "Fix IUsb version number...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-18 Kevin RocardAaudio: Implement app shareable flag instead of -size...
2018-08-17 Treehugger RobotMerge changes from topic "share-buffer"
2018-08-16 Xin LiMerge pie-vts-dev into master
2018-08-15 Treehugger RobotMerge "Patch for setSimCardPower_1_1"
2018-08-14 Treehugger RobotMerge "Fix alphanumeric order in current.txt"
2018-08-14 Treehugger RobotMerge "Add power@1.3 to the VNDK."
2018-08-14 Steven MorelandMerge "Update makefiles after native handle in Java."
2018-08-14 Treehugger RobotMerge "Update makefiles after native handle in Java."
2018-08-14 Steven MorelandUpdate makefiles after native handle in Java.
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-07-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-07-18 sqian[automerger skipped] resolve merge conflicts of eb0f7cd...
2018-07-18 sqianresolve merge conflicts of eb0f7cdcbfc7235978247ae62bfd...
2018-07-18 sqianresolve merge conflicts of eb0f7cdcbfc7235978247ae62bfd...
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b...
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b...
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-16 sqianresolve merge conflicts of ccda8d62963b62e80fe1e303c16e...
2018-07-16 sqianresolve merge conflicts of dfa79a6292a42dd8609053febd8d...
2018-07-13 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-06-29 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO...
2018-06-18 sqianFix setBandMode. am: ab2b8bf919 am: d88330667d am:...
2018-06-18 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-06-18 sqianFix setBandMode. am: ab2b8bf919 am: d88330667d
2018-06-18 sqianFix setBandMode. am: ab2b8bf919
2018-06-18 sqian[automerger skipped] Fix setBandMode.
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-06-12 Treehugger RobotMerge "Do not install assembled framework matrix to...
2018-06-08 Treehugger RobotMerge "Fix bug in VTS attestation cert verification."
2018-06-06 David GrossMerge "Document unspecified dimensions." into pi-dev
2018-05-30 Yu-Han YangMerge "Update VTS test to blacklist only non-GPS satell...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-24 Pawin VongmasaAdd multichannel support
2018-05-24 TreeHugger RobotMerge "Move Keymaster docs into HAL" into pi-dev
2018-05-22 Steven MorelandUpdate comments for doc comments.
2018-05-21 TreeHugger RobotMerge "Remove ConfigFlags" into pi-dev
2018-05-21 Steven MorelandUpdate comments for doc comments. android-o-mr1-iot-release-1.0.1
2018-05-21 TreeHugger RobotMerge "[AWARE] Developer documentation on HAL usage...
2018-05-20 android-build-team... Snap for 4793185 from cce4c95c1c4bd47ffb1c35605afc90fa2...
2018-05-19 Steven MorelandMerge "Update comments for doc comments." into pi-dev
2018-05-19 TreeHugger RobotMerge "Update comments for doc comments." into pi-dev
2018-05-18 Steven MorelandUpdate comments for doc comments.
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
next