Merge "DRM 1.1: Add VINTF doc"
[android/platform-hardware-interfaces.git] / graphics / composer / 2.1 / default / passthrough.cpp
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-06 Xin LiMerge Android Pie into master
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case"
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-27 Steven MorelandRemove path from hidl_package_root.
2018-07-25 Steve MuckleMerge "change kernel config naming convention"
2018-07-24 Steven MorelandMerge "Remove misleading comment in sample dumpstate...
2018-07-21 Jeff Vander Stoep[automerger skipped] configstore: reduce restrictions...
2018-07-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-07-20 Josh Gao[automerger skipped] Merge "Hack around wifi_legacy_hal...
2018-07-18 sqian[automerger skipped] resolve merge conflicts of eb0f7cd...
2018-07-17 Hans ChenModified ITestMsgQ hal service interface
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b...
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-17 Nirav AtreMerge "Updated HALs to test structs/safe_unions contain...
2018-07-17 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-07-16 sqianresolve merge conflicts of ccda8d62963b62e80fe1e303c16e...
2018-07-13 Chih-Hung HsiehMerge "Fix unnecessary copy initialization warnings"
2018-07-13 Nirav AtreMerge "Make safeunion@1.0 test HAL Java-compatible"
2018-07-13 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-10 Hsin-Yi ChenMerge "Fix IUsb version number in vts test"
2018-07-06 Nirav AtreMerge "Adding HIDL interface type to safeunion test...
2018-07-03 Ruchi KandoiMerge "Secure_element: vts: Modify openBasicChannel...
2018-06-29 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO...
2018-06-28 sqianFix missed refactor of serial
2018-06-27 Jack YuFixed VTS failure in no SIM case
2018-06-27 Nirav AtreMerge "Test HAL for HIDL safe_union construct"
2018-06-26 Eric SchwarzenbachCall notify for voiceReg and dataReg VTS tests
2018-06-25 sqianMerge "Add setIndicationFilter response notification...
2018-06-25 Amit MahajanAllow REQUEST_NOT_SUPPORTED as an error for startNetwor...
2018-06-23 sqianAdd REQUEST_NOT_SUPPORTED for changeIccPinForApp and...
2018-06-21 Nathan HaroldSomething fishy in 1.1
2018-06-19 David Grossresolve merge conflicts of ad2db12b3a6d1cd72b50a09ae191...
2018-06-19 David Grossresolve merge conflicts of 2a970cb851cf10115cc876190c03...
2018-06-18 sqianFix setBandMode. am: ab2b8bf919 am: d88330667d am:...
2018-06-18 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-06-16 David Gross[automerger skipped] Merge "Document unspecified dimens...
2018-06-15 Jeffrey Vander StoepMerge "Revert "configstore: include crash_dump seccomp...
2018-06-14 Amit MahajanAllow general errors for getImsiForApp().
2018-06-13 Jeff Vander StoepMerge "configstore: include crash_dump seccomp policy"
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-06-12 Yifan HongMerge "Do not install assembled framework matrix to...
2018-06-08 Xin LiMerge pi-dev-plus-aosp-without-vendor into stage-aosp...
2018-06-08 Shawn WilldenMerge "Fix bug in VTS attestation cert verification...
2018-06-08 Ruchi Kandoi[automerger skipped] Merge "secure_element: vts: Fix...
2018-06-07 Steven MorelandAdd explicit README for configstore future goals. am...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-22 Steven Moreland[automerger skipped] Update comments for doc comments...
2018-05-17 Kevin Rocard[automerger skipped] Merge "Audio HAL HIDL wrapper...
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
2018-05-10 Mika Raento[automerger skipped] Update namespace to match framewor...
2018-05-10 Michael Butler[automerger skipped] NNAPI: sync NDK and HAL documentat...
2018-05-10 Mika Raento[automerger skipped] Update neuralnetworks/*/types...
2018-05-08 Steven Morelandconfigstore: remove references to board platforms am...
2018-05-07 Steven Morelandresolve merge conflicts of d3b6ea09c1a8a96cf7cd6c3cb9bf...
2018-05-03 Steven Morelandrename BUILT_SYSTEM_{COMPATIBILITY_,}MATRIX am: 515324a7a4
2018-05-03 Steven MorelandRemove early checks on manifest. am: a5cca55a1f
2018-05-01 Yifan Hong[automerger skipped] Restore kernel requirements for...
2018-05-01 Yifan Hong[automerger skipped] Add 4.14.0 kernel to all matrices...
2018-04-27 android-build-prod... Merge "HWC2On1Adapter: Fix fd leak in Layer::dump"...
2018-04-27 android-build-prod... Merge "Replace hidl_enum_{iterator -> range}." am:...
2018-04-26 Dan Stoza[automerger skipped] Merge "graphics: add libhwc2on...
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-23 Kevin Rocard[automerger skipped] Merge "Audio: setParam improve...
2018-04-21 Jiyong ParkMerge "Mark configstore-utils as double_loadable" am...
2018-04-21 sqian[automerger skipped] Sim Status Present VTS am: 2a60b89b9c
2018-04-19 Phong Tranhealth 2.0: fix typo in README am: 085c7ef6c3
2018-04-18 Michael Butler[automerger skipped] Merge changes from topic "nnapi...
2018-04-18 Michael Butler[automerger skipped] Sync NNAPI Operand and Operation...
2018-04-18 Miao Wang[automerger skipped] Fix the spec for TENSOR_QUANT8_ASY...
2018-04-18 Miao Wang[automerger skipped] Fix the NNAPI HAL documentation...
2018-04-18 Michael Butler[automerger skipped] NN validation tests am: 7ed6135471
2018-04-18 David Gross[automerger skipped] Add validation tests for consisten...
2018-04-18 Pirama Arumuga Nainar[automerger skipped] Disable arm32 asan for VtsHalNeura...
2018-04-16 sqian[automerger skipped] Radio Sap 1.2 default implementati...
2018-04-13 Jiyong Park[automerger skipped] android.hardware.graphics.allocato...
2018-04-13 sqian[automerger skipped] Fix Radio response/indication...
2018-04-13 nharold[automerger skipped] Merge "Add a Test for RadioBandMod...
2018-04-12 David Gross[automerger skipped] Fix documentation. am: f8ce2138cf
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Eric Schwarzenbach[automerger skipped] Merge "Update RegState for new...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Emilian Peev[automerger skipped] Camera: Allocate graphics buffers...
2018-04-09 Chong Zhang[automerger skipped] Merge "cas: fix UAF in descrambler...
2018-04-05 Ruchi Kandoi[automerger skipped] Add defaultSysCodePowerState in...
2018-03-30 Ruchi KandoiMerge "secure_element: VTS: Remove MANAGE_CHANNEL comma...
2018-03-30 Yifan HongMerge changes from topic "check_unused_hals" am: 61cbaa8dd7
2018-03-30 Yuexi Maresolve merge conflicts of e41f291381eaafa2f9d946e85f94...
next