Merge "Fix implicit-fallthrough warnings."
[android/platform-hardware-interfaces.git] / graphics / composer / 2.2 / vts / functional / VtsHalGraphicsComposerV2_2TargetTest.cpp
2018-10-20 Treehugger RobotMerge "Fix implicit-fallthrough warnings."
2018-10-19 Bill YiMerge pi-dr1-dev to aosp-master
2018-10-19 Chia-I Wugraphics: composer@2.2 does not require mapper@2.1
2018-10-18 Chia-I Wugraphics: composer@2.2 does not require mapper@2.1
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-06 Xin LiMerge Android Pie into master
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case"
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-27 Steven MorelandRemove path from hidl_package_root.
2018-07-25 Steve MuckleMerge "change kernel config naming convention"
2018-07-24 Steven MorelandMerge "Remove misleading comment in sample dumpstate...
2018-07-21 Jeff Vander Stoep[automerger skipped] configstore: reduce restrictions...
2018-07-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-07-20 Josh Gao[automerger skipped] Merge "Hack around wifi_legacy_hal...
2018-07-18 sqian[automerger skipped] resolve merge conflicts of eb0f7cd...
2018-07-17 Hans ChenModified ITestMsgQ hal service interface
2018-07-17 Pawin VongmasaDisable tests for secure audio decoders am: b92f1d2e1b...
2018-07-17 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-17 Nirav AtreMerge "Updated HALs to test structs/safe_unions contain...
2018-07-17 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-07-16 sqianresolve merge conflicts of ccda8d62963b62e80fe1e303c16e...
2018-07-13 Chih-Hung HsiehMerge "Fix unnecessary copy initialization warnings"
2018-07-13 Nirav AtreMerge "Make safeunion@1.0 test HAL Java-compatible"
2018-07-13 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-10 Hsin-Yi ChenMerge "Fix IUsb version number in vts test"
2018-07-06 Nirav AtreMerge "Adding HIDL interface type to safeunion test...
2018-07-03 Ruchi KandoiMerge "Secure_element: vts: Modify openBasicChannel...
2018-06-29 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO...
2018-06-28 sqianFix missed refactor of serial
2018-06-27 Jack YuFixed VTS failure in no SIM case
2018-06-27 Nirav AtreMerge "Test HAL for HIDL safe_union construct"
2018-06-26 Eric SchwarzenbachCall notify for voiceReg and dataReg VTS tests
2018-06-25 sqianMerge "Add setIndicationFilter response notification...
2018-06-25 Amit MahajanAllow REQUEST_NOT_SUPPORTED as an error for startNetwor...
2018-06-23 sqianAdd REQUEST_NOT_SUPPORTED for changeIccPinForApp and...
2018-06-22 TreeHugger RobotMerge "Fixed VTS failure in no SIM case" into pi-dev
2018-06-22 TreeHugger RobotMerge "Add VTS test to verify scheduling capability...
2018-06-21 Nathan HaroldSomething fishy in 1.1
2018-06-19 David Grossresolve merge conflicts of ad2db12b3a6d1cd72b50a09ae191...
2018-06-19 David Grossresolve merge conflicts of 2a970cb851cf10115cc876190c03...
2018-06-18 sqianFix setBandMode. am: ab2b8bf919 am: d88330667d am:...
2018-06-18 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-06-16 David Gross[automerger skipped] Merge "Document unspecified dimens...
2018-06-15 Jeffrey Vander StoepMerge "Revert "configstore: include crash_dump seccomp...
2018-06-14 Amit MahajanAllow general errors for getImsiForApp().
2018-06-13 Jeff Vander StoepMerge "configstore: include crash_dump seccomp policy"
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-06-12 Yifan HongMerge "Do not install assembled framework matrix to...
2018-06-08 Xin LiMerge pi-dev-plus-aosp-without-vendor into stage-aosp...
2018-06-08 Shawn WilldenMerge "Fix bug in VTS attestation cert verification...
2018-06-08 Ruchi Kandoi[automerger skipped] Merge "secure_element: vts: Fix...
2018-06-07 Steven MorelandAdd explicit README for configstore future goals. am...
2018-06-06 David GrossMerge "Document unspecified dimensions." into pi-dev
2018-06-06 TreeHugger RobotMerge "SetColorMode is not available for vendor hwc...
2018-06-05 Steve PaikMerge "Add initial values for properties" into pi-dev
2018-06-01 Yu-Han YangMerge "Set lowPowerMode as false in StartAndGetLocation...
2018-05-31 Joshua MccloskeyMerge "Modified tests to account for different director...
2018-05-31 TreeHugger RobotMerge "Minor corrections to the Keymaster4 documentatio...
2018-05-31 Chia-I WuMerge "graphics: COLORIMETRIC is optional for HDR modes...
2018-05-30 TreeHugger RobotMerge "graphics: COLORIMETRIC is optional for HDR modes...
2018-05-30 Chia-I Wugraphics: COLORIMETRIC is optional for HDR modes
2018-05-30 Yu-Han YangMerge "Update VTS test to blacklist only non-GPS satell...
2018-05-25 TreeHugger RobotMerge "Fix tire pressure sensor property" into pi-dev
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-24 TreeHugger RobotMerge "Move Keymaster docs into HAL" into pi-dev
2018-05-23 TreeHugger RobotMerge "P requires 4.14.42" into pi-dev
2018-05-23 Chia-I Wugraphics: fix readback buffer tests
2018-05-23 Tomasz WasilczykMerge "Improve current program info validation." into...
2018-05-23 Yin-Chia YehMerge "Camera: use compact copy when necessary" into...
2018-05-22 TreeHugger RobotMerge "blank_screen: always exit with _exit()." into...
2018-05-22 Chia-I Wugraphics: fix readback buffer tests
2018-05-22 Steven Moreland[automerger skipped] Update comments for doc comments...
2018-05-17 Kevin Rocard[automerger skipped] Merge "Audio HAL HIDL wrapper...
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
2018-05-10 Mika Raento[automerger skipped] Update namespace to match framewor...
2018-05-10 Michael Butler[automerger skipped] NNAPI: sync NDK and HAL documentat...
2018-05-10 Mika Raento[automerger skipped] Update neuralnetworks/*/types...
2018-05-08 Steven Morelandconfigstore: remove references to board platforms am...
2018-05-07 Steven Morelandresolve merge conflicts of d3b6ea09c1a8a96cf7cd6c3cb9bf...
2018-05-03 Steven Morelandrename BUILT_SYSTEM_{COMPATIBILITY_,}MATRIX am: 515324a7a4
2018-05-03 Steven MorelandRemove early checks on manifest. am: a5cca55a1f
2018-05-01 Yifan Hong[automerger skipped] Restore kernel requirements for...
2018-05-01 Yifan Hong[automerger skipped] Add 4.14.0 kernel to all matrices...
2018-04-27 android-build-prod... Merge "HWC2On1Adapter: Fix fd leak in Layer::dump"...
2018-04-27 android-build-prod... Merge "Replace hidl_enum_{iterator -> range}." am:...
2018-04-26 Dan Stoza[automerger skipped] Merge "graphics: add libhwc2on...
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-23 Kevin Rocard[automerger skipped] Merge "Audio: setParam improve...
2018-04-21 Jiyong ParkMerge "Mark configstore-utils as double_loadable" am...
2018-04-21 sqian[automerger skipped] Sim Status Present VTS am: 2a60b89b9c
next