]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - graphics
Merge "Fix IUsb version number in vts test"
[android/platform-hardware-interfaces.git] / graphics /
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-06-12 Treehugger RobotMerge "Do not install assembled framework matrix to...
2018-06-08 Treehugger RobotMerge "Fix bug in VTS attestation cert verification."
2018-05-21 Steven MorelandUpdate comments for doc comments. android-o-mr1-iot-release-1.0.1
2018-05-17 Treehugger RobotMerge "Audio HAL HIDL wrapper: Fix incorrect conversion...
2018-04-27 android-build-prod... Merge "HWC2On1Adapter: Fix fd leak in Layer::dump"
2018-04-27 android-build-prod... Merge "Replace hidl_enum_{iterator -> range}."
2018-04-26 Dan StozaHWC2On1Adapter: Fix fd leak in Layer::dump
2018-04-26 Dan StozaMerge "graphics: add libhwc2on{1,fb}adapter"
2018-04-10 Treehugger RobotMerge "Update RegState for new CellIdentity types"
2018-03-30 Treehugger RobotMerge "secure_element: VTS: Remove MANAGE_CHANNEL comma...
2018-03-30 Chia-I Wugraphics: add libhwc2on{1,fb}adapter
2018-03-29 Yifan HongMerge "Build DEVICE_FRAMEWORK_COMPATIBILITY_MATRIX_FILE"
2018-03-26 Yuexi MaMerge "Update vts test module bp files to use VtsHalTar...
2018-03-26 Tom CherryMerge "Add capabilities to wifi HAL service"
2018-03-24 Treehugger RobotMerge "Fix crash on hotplug disconnect"
2018-03-23 Lloyd PiqueFix crash on hotplug disconnect
2018-03-22 Yuexi MaUpdate vts test module bp files to use VtsHalTargetTest...
2018-02-02 Treehugger RobotMerge "Create NeuralNetworks HAL v1.1 for new Operation...
2018-02-01 Treehugger RobotMerge "Displaying HD audio indicator for GSM/CDMA calls"
2018-02-01 Chia-I WuMerge changes from topic "gralloc-mapper-cleanup"
2018-01-31 Chia-I Wugraphics: move libVtsHalGraphicsMapperTestUtils
2018-01-31 Chia-I Wugraphics: make mapper default impl a header library
2018-01-31 Chia-I Wugraphics: add mapper HAL support library
2018-01-31 Chia-I Wugraphics: make allocator passthrough library header...
2018-01-18 Treehugger RobotMerge "Camera: Fix hotplug"
2018-01-15 Chia-I Wugraphics: use allocator HAL support library in default...
2018-01-15 Chia-I Wugraphics: clang-format allocator default impl
2018-01-15 Chia-I Wugraphics: make allocator default impl a static library
2018-01-15 Chia-I Wugraphics: add allocator HAL support library
2018-01-15 Chia-I Wugraphics: move libgralloc1-adapter
2018-01-04 Treehugger RobotMerge "Remove empty generates clause."
2017-12-22 Treehugger RobotMerge "Add debug output for lights."
2017-12-21 Chia-I WuMerge "graphics: improve PRESENT_OR_VALIDATE_DISPLAY...
2017-12-15 Treehugger RobotMerge "Remove conditional vndbinder usage in CAS."
2017-12-13 Jiyong Parkandroid.hardware.graphics.allocator@2.0 is no longer...
2017-12-12 Chia-I Wugraphics: improve PRESENT_OR_VALIDATE_DISPLAY support
2017-12-06 Xin LiDO NOT MERGE: Merge Oreo MR1 into master
2017-12-05 Zhuoyao ZhangMerge "Convert boot, memtrack and power hal to use...
2017-12-04 Zhuoyao ZhangMerge "Convert boot, memtrack and power hal to use...
2017-12-04 Michael SchwartzMerge "Remove IOemHook from matrix in P"
2017-12-02 Howard ChenMerge "Add more test methods to IMemoryTest"
2017-12-02 Howard ChenMerge "Add more test methods to IMemoryTest"
2017-12-01 Dan WillemsenFix problem found with host bionic fortify checks
2017-11-29 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces/automotive...
2017-11-29 Treehugger RobotMerge "Use -Werror in hardware/interfaces/automotive... android-o-mr1-iot-preview-6
2017-11-29 Kevin RocardAdd the audio team as owner of the audio VTS
2017-11-29 Mikhail NaganovAdd OWNERS for audio-related HAL default implementations
2017-11-29 Daniel Van VeenMerge "Fix inequality typo in StreamIn::getCapturePosition"
2017-11-29 Treehugger RobotMerge "Fix inequality typo in StreamIn::getCapturePosition"
2017-11-29 Steven MorelandMerge "Remove subdirs"
2017-11-29 Treehugger RobotMerge "Remove subdirs"
2017-11-29 Badhri Jagan SridharanMerge "usb: Add owner file"
2017-11-29 Treehugger RobotMerge "usb: Add owner file"
2017-11-29 Steven MorelandMerge "Update tests makefile for change."
2017-11-29 Steven MorelandRemove subdirs
2017-11-29 TreeHugger RobotMerge "Remove subdirs" into stage-aosp-master
2017-11-29 Chih-Hung HsiehUse -Werror in hardware/interfaces/biometrics/fingerprint
2017-11-28 Steven MorelandRemove subdirs
2017-11-28 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces/automotive...
2017-11-28 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces"
2017-11-28 Treehugger RobotMerge "Use -Werror in hardware/interfaces"
2017-11-28 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces/audio"
2017-11-28 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces/light/2.0"
2017-11-28 Chih-Hung HsiehUse -Werror in hardware/interfaces/automotive/vehicle
2017-11-28 Steven MorelandMerge "Test for references to typedef'd enum."
2017-11-27 Steven MorelandMerge "Additional tests for enum iteration."
2017-11-27 Treehugger RobotMerge "Additional tests for enum iteration."
2017-11-22 Jiyong ParkMerge "DO NOT MERGE: android.hardware.graphics.allocato...
2017-11-22 Treehugger RobotMerge "DO NOT MERGE: android.hardware.graphics.allocato...
2017-11-22 Iris ChangMerge "Fix Keymaster VTS for OpenSSL error code change"
2017-11-22 Jiyong ParkDO NOT MERGE: android.hardware.graphics.allocator@2...
2017-11-20 Badhri Jagan SridharanInitialize usb_count in the setup funtion.
2017-11-17 Ryan CampbellTransfer VTS test ownership.
2017-11-16 Roshan Piuswifi(vts): Skip tests if feature not supported
2017-11-15 Zhuoyao ZhangMerge "Convert Renderscript Hal test to test against...
2017-11-15 Zhuoyao ZhangMerge "Convert Renderscript Hal test to test against...
2017-11-15 Iris ChangMerge "VTS: fix RadioHidlTest.getAvailableNetworks...
2017-11-15 Treehugger RobotMerge "VTS: fix RadioHidlTest.getAvailableNetworks...
2017-11-15 Zhuoyao ZhangConvert GraphicsMapper Hal test to test against each...
2017-11-14 Xin LiMerge commit '1a06284b24f5eb7bb9c1fea0817da8898b3b1bff...
2017-11-14 Zhuoyao ZhangConvert GraphicsMapper Hal test to test against each...
2017-11-14 Yifan HongMerge "Revert "Add micro-vts.sh""
2017-11-13 Yifan HongMerge "Add micro-vts.sh"
2017-11-11 Steven MorelandMerge changes from topic "hidl-soong-plugin"
2017-11-11 Treehugger RobotMerge changes from topic "hidl-soong-plugin"
2017-11-10 Steven MorelandUpdate makefiles for hidl_interface.
2017-11-07 Treehugger RobotMerge "Automatic mk -> bp."
2017-11-07 Chia-I Wugraphics: add OWNERS file to default implementations
2017-11-07 Chia-I Wugraphics: support FB HAL using HWC2OnFbAdapter
2017-11-07 Chia-I Wugraphics: require validateDisplay after onRefresh
2017-11-07 Steven ThomasGuard against racy ComposerClient reconnection
2017-11-07 Chia-I Wugraphics: add OWNERS file to default implementations
2017-11-06 Chia-I Wugraphics: support FB HAL using HWC2OnFbAdapter
2017-11-06 Chia-I Wugraphics: require validateDisplay after onRefresh
2017-11-06 Steven ThomasGuard against racy ComposerClient reconnection
2017-10-19 Sanket PadaweFix VTS test which turns off radio. am: 536818d17a...
2017-10-19 Sanket PadaweFix VTS test which turns off radio. am: 536818d17a...
2017-10-18 Sanket PadaweFix VTS test which turns off radio. am: 536818d17a
2017-10-18 Sanket PadaweFix VTS test which turns off radio. am: 536818d17a
next