]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - health
Merge "Camera: Allow 3% ISO tolerance during ISO burst VTS" into pie-vts-dev
[android/platform-hardware-interfaces.git] / health /
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-07-16 sqianresolve merge conflicts of dfa79a6292a42dd8609053febd8d...
2018-07-12 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-06-18 sqian[automerger skipped] Fix setBandMode.
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-24 Pawin VongmasaAdd multichannel support
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris ChangVTS: fix RadioHidlTest.getAvailableNetworks issue am...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Wei WangMerge "dumpstate: add interface into rc file" into...
2018-04-19 Kevin RocardMerge "Revert "Audio: setParam improve status_t to...
2018-04-19 Kevin RocardMerge "Audio: setParam improve status_t to Result consi...
2018-04-13 TreeHugger RobotMerge "Add 4.14.0 kernel to all matrices." into pi-dev
2018-04-11 TreeHugger RobotMerge "VTS for Bluetooth A2DP HAL" into pi-dev
2018-04-11 TreeHugger RobotMerge "[AWARE][VTS] Add VTS tests for the Wi-Fi 1.2...
2018-04-10 Etan CohenMerge "[AWARE] Support a mix of 1.0 and 1.2 Callback...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 TreeHugger RobotMerge "Correct bug in HmacKeySharingTest" into pi-dev
2018-04-10 TreeHugger RobotMerge "Audio V4: Use of EffectFlags over bitfield<Effec...
2018-04-10 TreeHugger RobotMerge "Remove DiskStat checks from VTS Health HAL test...
2018-04-10 TreeHugger RobotMerge "Audio V4: Synchronize the devices between the...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support
2018-04-10 Emilian Peev[automerger skipped] Camera: Allocate graphics buffers...
2018-04-10 TreeHugger RobotMerge "Correct type of appData field" into pi-dev
2018-04-10 TreeHugger RobotMerge "Fix the spec for TENSOR_QUANT8_ASYMM to match...
2018-04-09 Chong ZhangMerge "cas: fix UAF in descrambler" into pi-dev
2018-04-09 Chong Zhang[automerger skipped] Merge "cas: fix UAF in descrambler...
2018-04-09 TreeHugger RobotMerge "configstore policy: add dgetdents64" into pi-dev
2018-04-06 Yifan HongMerge "health: update readme for writing kmesg" into...
2018-04-06 TreeHugger RobotMerge "Camera: various external camera fixes" into...
2018-04-06 Yifan Honghealth: update readme for writing kmesg
2018-04-05 TreeHugger RobotMerge "health: expand debug info." into pi-dev
2018-04-05 TreeHugger RobotMerge "health 2.0: update readme to uninstall healthd...
2018-04-04 Yifan Honghealth: expand debug info.
2018-04-04 Yifan Honghealth 2.0: update readme to uninstall healthd
2018-04-03 Hridya ValsarajuRemove DiskStat checks from VTS Health HAL test
2018-03-30 Yuexi Maresolve merge conflicts of e41f291381eaafa2f9d946e85f94...
2018-03-29 Yuexi Maresolve merge conflicts of a9543fee6b3f5e9609206d3a21a4...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-29 Yuexi MaMerge "rename VtsHalEvsV1_0Target module to VtsHalEvsV1...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported
2018-03-21 Emilian PeevCamera: Remove length check in case of 'getCameraIdList...
2018-03-09 Myles WatsonMerge "resolve merge conflicts of b9492b5fe94cb99b5f799...
2018-03-07 Myles Watsonresolve merge conflicts of 8a28de7a8c3d36e648e90ed2fca2...
2018-03-07 Myles Watsonresolve merge conflicts of b9492b5fe94cb99b5f79964a4931...
2018-03-06 Myles Watsonresolve merge conflicts of 8a28de7a8c3d36e648e90ed2fca2...
2018-03-06 Myles WatsonBluetooth: Relax NO_OP and SCO checks am: 8a28de7a8c
2018-03-02 CassieMerge "Add VTS test for getCellInfoList_1_2" am: 6a8364...
2018-03-02 chenhgMerge "configstore: allow to USE_CONTEXT_PRIORITY by...
2018-03-02 yinxuAdd vts response functions for Radio Response 1.2 am...
2018-03-01 Myles WatsonBluetooth: Relax NO_OP and SCO checks am: 72382e3014...
2018-03-01 Jack YuAdded new VTS test cases for v1.2 data call APIs am...
2018-02-28 Ruchi KandoiMerge "Add init() as a part of Secure Element VTS test...
2018-02-28 Eric SchwarzenbachAdd VTS tests for 1.2 reporting criteria am: 8bdc4e04e2...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation
2018-02-24 Zhuoyao ZhangMerge "Convert tv input hal test to use VtsHalHidlTarge...
2018-02-24 Connor O'BrienMerge "Fix boot VTS GetSuffix test" am: 5cd16a71f5...
2018-02-23 Eric SchwarzenbachMerge "Update documentation for currentPhysicalChannelC...
2018-02-23 TreeHugger RobotMerge "camera: Add OisSamples synthetic key"
2018-02-23 TreeHugger RobotMerge "Revert "Restore "Add "Unlocked device required...
2018-02-22 CassieMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-22 Treehugger RobotMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-22 TreeHugger RobotMerge "ConfirmationUI VTS tests"
2018-02-21 Zhuoyao ZhangMerge "Convert evs hal test to use VtsHalHidlTargetTest...
2018-02-21 Zhuoyao ZhangMerge "Convert evs hal test to use VtsHalHidlTargetTest...
2018-02-21 Yin-Chia YehMerge "Camera: avoid copying of HalRequest"
next