]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - ir
Merge "Update for hidl adapter module defaults."
[android/platform-hardware-interfaces.git] / ir /
2017-10-04 Steven MorelandMerge "Update for hidl adapter module defaults."
2017-10-04 Treehugger RobotMerge "Update for hidl adapter module defaults."
2017-10-04 Chih-hung HsiehMerge "Use -Werror in hardware/interfaces"
2017-10-04 Steven MorelandUpdate for hidl adapter module defaults.
2017-10-04 Yifan HongMerge "Add android.hardware.health@2.0 HAL"
2017-10-04 Yifan HongMerge "Add android.hardware.health@2.0 HAL"
2017-10-03 Steven MorelandMerge "Update inheritance test implementation."
2017-10-03 Dan WillemsenMerge "Convert to Android.bp; rename libminijail_vendor"
2017-10-03 Treehugger RobotMerge "Convert to Android.bp; rename libminijail_vendor"
2017-10-03 Janis DanisevskisAdd OWNERS files to keymaster resources
2017-09-26 Steven MorelandMerge "Fix typo in update makefiles."
2017-09-26 Treehugger RobotMerge "Fix typo in update makefiles."
2017-09-26 Steven MorelandMerge "Update base files script works anywhere."
2017-09-26 Steven MorelandFix typo in update makefiles.
2017-09-26 Jeff Vander StoepAdd libhwminijail for sandboxing with seccomp filters
2017-09-25 Steven MorelandUpdate makefiles for hidl adapter.
2017-09-25 Peng XuSkip direct report test if sensor is not available
2017-09-25 Peng XuRelax accelerometer events norm check
2017-09-25 Peng XuOnly convert valid SharedMemInfo
2017-09-25 Peng XuAugment HotSwitchOperation to test slow to fast case
2017-09-25 Peng XuSensor VTS testBatchingOperation flakiness fix
2017-09-25 Steven MorelandUpdate makefiles for hidl adapter.
2017-09-18 Yifan HongMerge "hidl_test: update expression test"
2017-09-18 Peng XuMerge "Add capability for sensor hal to use wakelock"
2017-09-16 Jiyong ParkMerge changes from topic "hidl_for_test_aosp"
2017-09-16 Jiyong ParkHAL interface libs for testing are built w/o VNDK.
2017-09-16 Steven MorelandMerge "Add test for fq reference to local type."
2017-09-15 Peng XuMerge "Add OWNERS file for sensors"
2017-09-15 nharoldMerge "Fix docstrings for RIL_CellIdentity"
2017-09-14 Yin-Chia YehMerge "Camera: synchronize access to mMemoryMap"
2017-09-14 Timur IskhakovMerge "Print full name test"
2017-09-14 Timur IskhakovMerge "Test HIDL topological reordering"
2017-09-14 Justin YunMark hidl utils as vndk
2017-09-13 Timur IskhakovMerge "Interface for hidl forward reference test"
2017-09-13 Zhuoyao ZhangMerge "Update build for test hal: libhwbinder"
2017-09-12 Peng XuMerge "Sensor direct report test - gralloc support"
2017-09-11 Martijn CoenenMerge changes from topic "fix-omx-dependencies"
2017-09-07 Myles WatsonBluetooth: Remove credit check from Loopback tests
2017-09-01 Timur IskhakovCheck array dimenstion order
2017-08-29 Peng QiBluetooth: AsyncFdWatcher: Fix FD leak
2017-08-28 Tri VoVTS tests now static link to HAL def libs.
2017-08-25 Myles WatsonBluetooth: Remove random MAC addresses
2017-08-24 Myles WatsonMerge "Bluetooth: Check H4 HCI packet types"
2017-08-24 Myles WatsonBluetooth: Return false when not shut down
2017-08-19 Ram Mohan MMerge "bug fix: close file pointer" into oc-dev
2017-08-19 Ram Mohan MMerge "bug fix: configure input port buffer size" into...
2017-08-19 Ram Mohan MMerge "bug fix: close file pointer" into oc-dev am...
2017-08-19 Ram Mohan MMerge "bug fix: configure input port buffer size" into...
2017-08-19 Ram Mohan MMerge "bug fix: close file pointer" into oc-dev
2017-08-19 Ram Mohan MMerge "bug fix: configure input port buffer size" into...
2017-08-18 Jeff TinkerAllow clearkey tests to run if no vendor modules am...
2017-08-18 Jeff TinkerAllow clearkey tests to run if no vendor modules
2017-08-18 Jeff TinkerAllow clearkey tests to run if no vendor modules
2017-08-17 Zhuoyao ZhangMove android.hardware.tests.libhwbinder@1.0-impl to...
2017-08-15 Emilian PeevMerge "Camera: Switch 'cancelPictureFail' to 'cancelPic...
2017-08-15 Emilian PeevMerge "Camera: Switch 'cancelPictureFail' to 'cancelPic...
2017-08-15 Emilian PeevMerge "Camera: Switch 'cancelPictureFail' to 'cancelPic...
2017-08-15 Emilian PeevMerge "Camera: Switch 'cancelPictureFail' to 'cancelPic...
2017-08-14 Steven MorelandUpdating all makefiles.
2017-08-14 Steven MorelandMerge "Updating all makefiles." into oc-dr1-dev-plus...
2017-08-11 Steven MorelandUpdating all makefiles.
2017-08-11 Tomasz WasilczykMerge "Update broadcastradio HAL 1.0 VTS tests." into...
2017-08-11 Tomasz WasilczykMerge "Update broadcastradio HAL 1.0 VTS tests." into...
2017-08-11 Tomasz WasilczykMerge "Update broadcastradio HAL 1.0 VTS tests." into...
2017-08-11 Tomasz WasilczykMerge "Update broadcastradio HAL 1.0 VTS tests." into...
2017-08-10 yinxuMerge "Add the error code "OPERATION_NOT_ALLOWED" and...
2017-08-10 yinxuMerge "Add the error code "OPERATION_NOT_ALLOWED" and...
2017-08-10 Myles WatsonMerge "Bluetooth: Check the number of file descriptors...
2017-08-10 Myles WatsonMerge "Bluetooth: Check the number of file descriptors...
2017-08-10 Myles WatsonMerge "Bluetooth: Check the number of file descriptors...
2017-08-10 Myles WatsonMerge "Bluetooth: Add OWNERS file for default/" into...
2017-08-10 Myles WatsonNFC: Add OWNERS file for default/
2017-08-09 Myles WatsonMerge "Bluetooth: Add OWNERS file for default/" am...
2017-08-09 Myles WatsonMerge "Bluetooth: Add OWNERS file for default/" am...
2017-08-09 Myles WatsonNFC: Add OWNERS file for default/ am: 31439b1d24 am...
2017-08-09 Peng XuMerge "Skip direct report test if sensor is not availab...
2017-08-09 Justin YunManually update makefile for vndk-sp hidl libs. am...
2017-08-09 Steven MorelandUpdate makefiles for vndk enabled. am: 5e59402492 am...
2017-08-09 Myles WatsonNFC: Add OWNERS file for default/ am: 31439b1d24
2017-08-09 Peng XuMerge "Skip direct report test if sensor is not availab...
2017-08-09 Peng XuMerge "Skip direct report test if sensor is not availab...
2017-08-09 Peng XuMerge "Skip direct report test if sensor is not availab...
2017-08-09 Roshan Piuswifi(vts): Remove a tight loop of toggling wifi state
2017-08-09 Justin YunMerge commit '8f80b6fd9cbffb3d43f038355623e60608d46833...
2017-08-09 Erik KlineMerge "Fix typo in in offload control VTS test" into...
2017-08-09 Justin YunManually update makefile for vndk-sp hidl libs. am...
2017-08-09 Steven MorelandUpdate makefiles for vndk enabled. am: 5e59402492
2017-08-09 Steven MorelandUpdate makefiles for vndk enabled.
2017-08-08 yinxuMerge "Add the error code "OPERATION_NOT_ALLOWED" and...
2017-08-08 Roshan Piuswifi(vts): Ignore IWifi.stop() returning ERROR_NOT_AVAI...
2017-08-08 Steven MorelandUpdate makefiles for vndk enabled.
2017-08-08 Erik KlineMerge "Refactor and expand tetheroffload Control and...
2017-08-08 Tyler WearMerge "Tetheroffload Control and Config VTS" into oc...
2017-08-08 Shuo QianMerge "Add Owners for radio vts" am: 6a63f13176 am...
2017-08-08 Shuo QianMerge "Add Owners for radio vts" am: 6a63f13176
2017-08-08 Shuo QianMerge "Add Owners for radio vts"
2017-08-08 Ram Mohan Mbug fix: handle OMX_EventBufferFlag events am: c8df8940e1
2017-08-08 Ram Mohan Mbug fix: handle OMX_EventBufferFlag events am: c8df8940e1
2017-08-08 Ram Mohan Mbug fix: handle OMX_EventBufferFlag events
2017-08-08 Ram Mohan Mbug fix: handle OMX_EventBufferFlag events
next