]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - ir
health: Update README to remove .override [DO NOT MERGE]
[android/platform-hardware-interfaces.git] / ir /
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-24 Pawin VongmasaAdd multichannel support
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris ChangVTS: fix RadioHidlTest.getAvailableNetworks issue am...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support
2018-04-10 Emilian Peev[automerger skipped] Camera: Allocate graphics buffers...
2018-04-09 Chong Zhang[automerger skipped] Merge "cas: fix UAF in descrambler...
2018-03-30 Yuexi Maresolve merge conflicts of e41f291381eaafa2f9d946e85f94...
2018-03-29 Yuexi Maresolve merge conflicts of a9543fee6b3f5e9609206d3a21a4...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-29 Yuexi MaMerge "rename VtsHalEvsV1_0Target module to VtsHalEvsV1...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported
2018-03-21 Emilian PeevCamera: Remove length check in case of 'getCameraIdList...
2018-03-09 Myles WatsonMerge "resolve merge conflicts of b9492b5fe94cb99b5f799...
2018-03-07 Myles Watsonresolve merge conflicts of 8a28de7a8c3d36e648e90ed2fca2...
2018-03-07 Myles Watsonresolve merge conflicts of b9492b5fe94cb99b5f79964a4931...
2018-03-06 Myles Watsonresolve merge conflicts of 8a28de7a8c3d36e648e90ed2fca2...
2018-03-06 Myles WatsonBluetooth: Relax NO_OP and SCO checks am: 8a28de7a8c
2018-03-02 CassieMerge "Add VTS test for getCellInfoList_1_2" am: 6a8364...
2018-03-02 chenhgMerge "configstore: allow to USE_CONTEXT_PRIORITY by...
2018-03-02 yinxuAdd vts response functions for Radio Response 1.2 am...
2018-03-01 Myles WatsonBluetooth: Relax NO_OP and SCO checks am: 72382e3014...
2018-03-01 Jack YuAdded new VTS test cases for v1.2 data call APIs am...
2018-02-28 Ruchi KandoiMerge "Add init() as a part of Secure Element VTS test...
2018-02-28 Eric SchwarzenbachAdd VTS tests for 1.2 reporting criteria am: 8bdc4e04e2...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation
2018-02-24 Zhuoyao ZhangMerge "Convert tv input hal test to use VtsHalHidlTarge...
2018-02-24 Connor O'BrienMerge "Fix boot VTS GetSuffix test" am: 5cd16a71f5...
2018-02-23 Eric SchwarzenbachMerge "Update documentation for currentPhysicalChannelC...
2018-02-22 CassieMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-22 Treehugger RobotMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-21 Zhuoyao ZhangMerge "Convert evs hal test to use VtsHalHidlTargetTest...
2018-02-21 Yin-Chia YehMerge "Camera: avoid copying of HalRequest"
2018-02-21 TreeHugger RobotMerge "Call deleteAidingData to clean up after injectBe...
2018-02-21 Yin-Chia YehMerge "Camera: implement external camera dumpState...
2018-02-20 Zhuoyao ZhangMerge "Convert drm hal test to use VtsHalHidlTargetTest...
2018-02-16 TreeHugger RobotMerge "Audio HAL V4: Add Hearing aid output device"
2018-02-16 Kevin RocardMerge "Audio HAL V4: Switch back to 32 bit AudioDevice"
2018-02-16 TreeHugger RobotMerge "Camera: implement external camera flush"
2018-02-16 Eric SchwarzenbachFix comments for link capacity and signal strength...
2018-02-16 TreeHugger RobotMerge "Refactor NN API VTS tests and add v1.1 tests"
2018-02-16 Eric SchwarzenbachMerge "Use new AccessNetwork type in the reporting...
2018-02-16 nharoldMerge "Fixes to Align TdScdma Reports with All Others...
2018-02-16 nharoldMerge "Update WcdmaSignalStrength to add RAT-specific...
2018-02-16 Zhuoyao ZhangMerge "Convert thermal hal test to use VtsHalHidlTarget...
2018-02-16 Zhuoyao ZhangMerge "Convert nfc hal test to use VtsHalHidlTargetTest...
2018-02-16 Zhuoyao ZhangMerge "Convert health hal test to use VtsHalHidlTargetT...
2018-02-15 Zhuoyao ZhangMerge "Convert thermal hal test to use VtsHalHidlTarget...
2018-02-15 Zhuoyao ZhangMerge "Convert nfc hal test to use VtsHalHidlTargetTest...
2018-02-15 Zhuoyao ZhangMerge "Convert health hal test to use VtsHalHidlTargetT...
2018-02-15 Zhuoyao ZhangMerge "Convert wifi hal test to use VtsHalHidlTargetTes...
2018-02-15 Zhuoyao ZhangMerge "Convert vibrator hal test to use VtsHalHidlTarge...
2018-02-14 Zhuoyao ZhangMerge "Convert contexthub hal test to use VtsHalHidlTar...
2018-02-14 Treehugger RobotMerge "Convert contexthub hal test to use VtsHalHidlTar...
2018-02-14 Zhuoyao ZhangMerge "Convert wifi hal test to use VtsHalHidlTargetTes...
2018-02-14 TreeHugger RobotMerge "Camera: Add support for empty physical settings...
2018-02-14 Yin-Chia YehMerge "Camera: use rational/double for external camera...
2018-02-14 Zhuoyao ZhangMerge "Convert broadcastradio hal test to use VtsHalHid...
2018-02-14 Zhuoyao ZhangMerge "Convert soundtrigger hal test to use VtsHalHidlT...
2018-02-13 Zhuoyao ZhangMerge "Convert gnss hal test to use VtsHalHidlTargetTes...
2018-02-13 Zhuoyao ZhangMerge "Convert light hal test to use VtsHalHidlTargetTe...
2018-02-13 Zhuoyao ZhangMerge "Convert vibrator hal test to use VtsHalHidlTarge...
2018-02-13 Yin-Chia YehMerge "Camera: plumb external camera API1 support"
2018-02-13 Aditi NagarajMerge "AreaId is not expected for the Vms VehicleProperty"
2018-02-13 Zhuoyao ZhangMerge "Convert light hal test to use VtsHalHidlTargetTe...
2018-02-13 Zhuoyao ZhangConvert bluetooth hal test to use VtsHalHidlTargetTestE...
2018-02-13 Tomasz WasilczykMerge "Drop broadcastradio HAL 1.2."
2018-02-13 Zhuoyao ZhangMerge "Convert gnss hal test to use VtsHalHidlTargetTes...
2018-02-13 Zhuoyao ZhangMerge "Convert radio hal test to use VtsHalHidlTargetTe...
2018-02-13 TreeHugger RobotMerge "Verify physically/logicallyTunedTo field in...
2018-02-12 Zhuoyao ZhangMerge "Convert omx hal test to use VtsHalHidlTargetTest...
2018-02-12 Zhuoyao ZhangMerge "Convert tetheroffload hal test to use VtsHalHidl...
next