]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - neuralnetworks/1.1/vts/functional/VtsHalNeuralnetworks.h
run vts build rule updater when hal make files are updated
[android/platform-hardware-interfaces.git] / neuralnetworks / 1.1 / vts / functional / VtsHalNeuralnetworks.h
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-17 Treehugger RobotMerge "Audio HAL HIDL wrapper: Fix incorrect conversion...
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
2018-04-26 Dan StozaMerge "graphics: add libhwc2on{1,fb}adapter"
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-23 Kevin RocardMerge "Audio: setParam improve status_t to Result consi...
2018-04-21 Treehugger RobotMerge "Mark configstore-utils as double_loadable"
2018-04-18 David Gross[automerger skipped] Add validation tests for consisten...
2018-04-18 Pirama Arumuga Nainar[automerger skipped] Disable arm32 asan for VtsHalNeura...
2018-04-18 Michael ButlerNN validation tests
2018-04-18 Michael ButlerMerge changes from topic "nnapi-aosp-sync"
2018-04-18 Michael ButlerNN validation tests
2018-04-16 sqian[automerger skipped] Radio Sap 1.2 default implementati...
2018-04-13 Jiyong Park[automerger skipped] android.hardware.graphics.allocato...
2018-04-13 sqian[automerger skipped] Fix Radio response/indication...
2018-04-13 nharold[automerger skipped] Merge "Add a Test for RadioBandMod...
2018-04-12 David Gross[automerger skipped] Fix documentation. am: f8ce2138cf
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Eric Schwarzenbach[automerger skipped] Merge "Update RegState for new...
2018-04-10 TreeHugger RobotMerge "Remove DiskStat checks from VTS Health HAL test...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Emilian Peev[automerger skipped] Camera: Allocate graphics buffers...
2018-04-09 Chong ZhangMerge "cas: fix UAF in descrambler" into pi-dev
2018-04-09 Chong Zhang[automerger skipped] Merge "cas: fix UAF in descrambler...
2018-04-06 TreeHugger RobotMerge "Camera: various external camera fixes" into...
2018-04-05 Ruchi Kandoi[automerger skipped] Add defaultSysCodePowerState in...
2018-04-04 TreeHugger RobotMerge "Correct TripleDes tests." into pi-dev
2018-04-04 TreeHugger RobotMerge "Camera: use finer lock in external camera Output...
2018-04-02 TreeHugger RobotMerge "Update doc in Gnss Hal v1.1" into pi-dev
2018-03-30 TreeHugger RobotMerge "SetMacAddress in Vendor HAL" into pi-dev
2018-03-30 Ruchi KandoiMerge "secure_element: VTS: Remove MANAGE_CHANNEL comma...
2018-03-30 Enrico GranataMerge "Teach VehiclePropertyStore to not propagate...
2018-03-30 Yifan HongMerge changes from topic "check_unused_hals" am: 61cbaa8dd7
2018-03-30 TreeHugger RobotMerge "Support query microphones information." into...
2018-03-30 Brian YoungMerge "Add "Unlocked device required" key API" into...
2018-03-30 TreeHugger RobotMerge "Extend VHAL test property to allow inject events...
2018-03-30 Yuexi Maresolve merge conflicts of e41f291381eaafa2f9d946e85f94...
2018-03-29 TreeHugger RobotMerge "Fix the NNAPI HAL documentation about ADD and...
2018-03-29 Tom CherryMerge "Add BLOCK_SUSPEND capability for Bluetooth HAL...
2018-03-29 Tom CherryMerge "Add BLOCK_SUSPEND capability for Bluetooth HAL...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-29 Tomasz WasilczykMerge "Update program list when switching bands." into...
2018-03-29 Yifan Hong[automerger skipped] Build DEVICE_FRAMEWORK_COMPATIBILI...
2018-03-29 TreeHugger RobotMerge "Build DEVICE_FRAMEWORK_COMPATIBILITY_MATRIX_FILE...
2018-03-29 Yifan HongMerge "Build DEVICE_FRAMEWORK_COMPATIBILITY_MATRIX_FILE...
2018-03-29 Michael ButlerMerge "NN validation tests" into pi-dev
2018-03-28 Michael ButlerMerge "NN validation tests" into pi-dev
2018-03-28 Michael ButlerNN validation tests