]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - neuralnetworks/1.2/types.hal
Audio: Do not sanitize android.hardware.audio@2.0-service
[android/platform-hardware-interfaces.git] / neuralnetworks / 1.2 / types.hal
2018-10-10 Steven MorelandMerge "tests IFoo: WithFmq is more complicated."
2018-10-10 Przemyslaw SzczepaniakMerge changes from topic "nnapi-cherrypick-from-master...
2018-10-09 Slava ShklyaevFix indexing bug in NNAPI
2018-10-09 Slava ShklyaevAttach a bug to syncing docs
2018-10-09 Przemyslaw SzczepaniakReserve enums for new NNAPI ops.
2018-10-09 Slava ShklyaevAdd new op PAD_V2
2018-10-09 Slava ShklyaevAdd new ops ARGMAX and ARGMIN
2018-10-03 Kevin RocardAudio VTS: Do not constrain implementation frameCount
2018-10-03 Shuo QianMerge "Emergency Function HAL (continued)" android-o-mr1-iot-release-1.0.5
2018-10-02 Ng Zhi AnSkip hal v1 check after p on low ram devices
2018-10-01 WyattRileyMerge "Allow more time to un-blacklist strongest sateli...
2018-09-27 jiabinTest getActiveMicrophones API when mic is found on...
2018-09-25 Steven MorelandMerge changes from topic "current-on-aosp"
2018-09-24 Treehugger RobotMerge "Don't use initializer_list as return type"
2018-09-24 Slava ShklyaevSync docs with NeuralNetworks.h
2018-09-24 Przemyslaw SzczepaniakMerge changes from topic "nnapisync_1.2"
2018-09-21 Slava ShklyaevCreate NeuralNetworks HAL v1.2 for new OperationTypes