]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - neuralnetworks/1.2/vts/functional/BasicTests.cpp
Merge "DRM 1.1: Add VINTF doc"
[android/platform-hardware-interfaces.git] / neuralnetworks / 1.2 / vts / functional / BasicTests.cpp
2018-10-24 Bill YiMerge pie-platform-release to aosp-master - DO NOT...
2018-10-24 Treehugger RobotMerge "Clarify C/No reflects the tracked portion of...
2018-10-22 Connor O'BrienMerge "Add statically linked boot HAL impl in recovery"
2018-10-22 Chih-hung HsiehMerge "Fix implicit-fallthrough warnings."
2018-10-22 Chih-hung HsiehMerge "Fix implicit-fallthrough warnings. DO NOT MERGE."
2018-10-22 Treehugger RobotMerge "run vts build rule updater when hal make files...
2018-10-22 Przemyslaw SzczepaniakMerge changes from topic "nnapi-cherrypick-from-master...
2018-10-19 Chia-I Wugraphics: composer@2.2 does not require mapper@2.1
2018-10-19 Miao WangAdd HAL entry to allow querying device impl version.
2018-10-03 Kevin RocardAudio VTS: Do not constrain implementation frameCount
2018-10-03 Shuo QianMerge "Emergency Function HAL (continued)" android-o-mr1-iot-release-1.0.5
2018-10-02 Ng Zhi AnSkip hal v1 check after p on low ram devices
2018-10-01 WyattRileyMerge "Allow more time to un-blacklist strongest sateli...
2018-09-27 jiabinTest getActiveMicrophones API when mic is found on...
2018-09-25 Steven MorelandMerge changes from topic "current-on-aosp"
2018-09-24 Treehugger RobotMerge "Don't use initializer_list as return type"
2018-09-24 Przemyslaw SzczepaniakMerge changes from topic "nnapisync_1.2"
2018-09-24 Przemyslaw SzczepaniakMerge changes from topic "nnapisync_1.2"
2018-09-21 Slava ShklyaevAdd VTS tests for NeuralNetworks v1.2