]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - neuralnetworks
Merge "Audio VTS was testing wrong uninitialized variable due to typo" into pie-vts-dev
[android/platform-hardware-interfaces.git] / neuralnetworks /
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-07-16 sqianresolve merge conflicts of dfa79a6292a42dd8609053febd8d...
2018-07-12 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-06-18 sqian[automerger skipped] Fix setBandMode.
2018-06-07 TreeHugger RobotMerge "Fix comments and internal names about SEEK opera...
2018-06-06 David GrossMerge "Document unspecified dimensions." into pi-dev
2018-06-05 David GrossDocument unspecified dimensions.
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-24 Pawin VongmasaAdd multichannel support
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
2018-05-10 Chao YanMerge "Added fake VHAL value generator based on JSON...
2018-05-07 Kiran RachuriMerge "Add HVAC properties" into pi-dev
2018-05-05 android-build-team... Merge changes I29bbf6bf,Ib0b03fb6 into pi-dev
2018-05-03 Marissa WallMerge "graphics: add new gralloc1 functions to passthro...
2018-04-30 Scott RandolphMerge "Remove ENV_CABIN_TEMPERATURE from VHal" into...
2018-04-30 android-build-team... Merge "Add AUDIO_MICROPHONE_CHANNEL_MAPPING_CNT." into...
2018-04-27 Michael ButlerMerge "NNAPI: sync NDK and HAL documentation" into...
2018-04-27 Yifan HongMerge "Restore kernel requirements for frozen matrices...
2018-04-27 Michael ButlerNNAPI: sync NDK and HAL documentation
2018-04-27 android-build-team... Merge "Camera: check return value of callback" into...
2018-04-27 Jiabin HuangMerge "Add vts for microphone enumeration APIs." into...
2018-04-26 TreeHugger RobotMerge "Fix wrongly initialized test key." into pi-dev
2018-04-26 Mika RaentoMerge "Update namespace to match framework/ml/nn" into...
2018-04-26 Mika RaentoMerge "Update neuralnetworks/*/types.hal to match impl...
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-25 Michael ButlerRelax NeuralNetwork's VTS positive and negative base...
2018-04-25 Michael ButlerRelax NeuralNetwork's VTS positive and negative base...
2018-04-25 Mika RaentoUpdate neuralnetworks/*/types.hal to match impl
2018-04-25 Kevin RocardMerge changes I2f70f2ec,I9d77a59e,Ied3a657d,Ib6e9d017...
2018-04-24 Roshan PiusMerge "wifi(implementation): Use stub for |read_packet_...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Wei WangMerge "dumpstate: add interface into rc file" into...
2018-04-23 Eric LaurentMerge "Audio V4: dump effect HAL using the standard...
2018-04-23 Michael ButlerMerge "NNAPI: Create VTS _relaxed tests for newly added...
2018-04-23 Michael ButlerNNAPI: Create VTS _relaxed tests for newly added tests
2018-04-21 TreeHugger RobotMerge changes I41328afc,Ie543519f into pi-dev
2018-04-20 Shuo QianMerge "Sim Status Present VTS" into pi-dev
2018-04-20 Michael ButlerMerge "Update NNAPI OWNERS file -- VTS" into pi-dev
2018-04-20 Michael ButlerUpdate NNAPI OWNERS file -- VTS
2018-04-20 TreeHugger RobotMerge "Update Android.bp via update-makefiles.sh" into...
2018-04-19 Mika RaentoUpdate namespace to match framework/ml/nn
2018-04-19 Kevin RocardMerge "Revert "Audio: setParam improve status_t to...
2018-04-19 Kevin RocardMerge "Audio: setParam improve status_t to Result consi...
2018-04-19 Pankaj KanwarMerge "persist ringbuffer to flash when vendor hal...
2018-04-18 Scott RandolphMerge "Update VHAL comments to clarify useage" into...
2018-04-18 Michael ButlerUpdate Android.bp via update-makefiles.sh
2018-04-16 Shuo QianMerge "Radio Sap 1.2 default implementation" into pi-dev
2018-04-16 TreeHugger RobotMerge "VTS tests for IWifiStaIface@1.2." into pi-dev
2018-04-13 Michael ButlerMerge "NNAPI: Add execution preference to prepareModel...
2018-04-13 Michael ButlerNNAPI: Add execution preference to prepareModel (HAL)
2018-04-13 TreeHugger RobotMerge "Add 4.14.0 kernel to all matrices." into pi-dev
2018-04-12 TreeHugger RobotMerge "Add "vendor." prefix to ro.camera.wrapper.hal3Tr...
2018-04-11 Michael ButlerMerge "Sync NNAPI Operand and Operation documentation...
2018-04-11 TreeHugger RobotMerge "Remove superfluous test" into pi-dev
2018-04-11 Shuo QianMerge "Fix Radio response/indication 1.2" into pi-dev
2018-04-11 Michael ButlerSync NNAPI Operand and Operation documentation fixes
2018-04-11 TreeHugger RobotMerge "VTS for Bluetooth A2DP HAL" into pi-dev
2018-04-11 David GrossMerge "Fix documentation." into pi-dev
2018-04-11 TreeHugger RobotMerge "[AWARE][VTS] Add VTS tests for the Wi-Fi 1.2...
2018-04-10 Etan CohenMerge "[AWARE] Support a mix of 1.0 and 1.2 Callback...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 David GrossFix documentation.
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 TreeHugger RobotMerge "Correct bug in HmacKeySharingTest" into pi-dev
2018-04-10 TreeHugger RobotMerge "Audio V4: Use of EffectFlags over bitfield<Effec...
2018-04-10 TreeHugger RobotMerge "Remove DiskStat checks from VTS Health HAL test...
2018-04-10 TreeHugger RobotMerge "Audio V4: Synchronize the devices between the...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support
2018-04-10 Emilian Peev[automerger skipped] Camera: Allocate graphics buffers...
2018-04-10 TreeHugger RobotMerge "Camera: Allocate graphics buffers via 'IAllocato...
2018-04-10 TreeHugger RobotMerge "Correct type of appData field" into pi-dev
2018-04-10 TreeHugger RobotMerge "Fix the spec for TENSOR_QUANT8_ASYMM to match...
2018-04-09 Chong ZhangMerge "cas: fix UAF in descrambler" into pi-dev
2018-04-09 Chong Zhang[automerger skipped] Merge "cas: fix UAF in descrambler...
2018-04-09 Miao WangFix the spec for TENSOR_QUANT8_ASYMM to match our valid...
2018-04-06 TreeHugger RobotMerge "Camera: various external camera fixes" into...
2018-04-04 TreeHugger RobotMerge "Correct TripleDes tests." into pi-dev
2018-04-04 TreeHugger RobotMerge "Camera: use finer lock in external camera Output...
2018-04-02 TreeHugger RobotMerge "Update doc in Gnss Hal v1.1" into pi-dev
2018-04-02 TreeHugger RobotMerge "Camera: Validate physical camera related metadat...
2018-03-31 TreeHugger RobotMerge "Update RegState for new CellIdentity types"...
2018-03-30 TreeHugger RobotMerge "SetMacAddress in Vendor HAL" into pi-dev
next