]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - oemlock
Merge "matrix: add bluetooth.a2dp" into pi-dev
[android/platform-hardware-interfaces.git] / oemlock /
2018-03-30 Yuexi Maresolve merge conflicts of e41f291381eaafa2f9d946e85f94...
2018-03-29 Yuexi Maresolve merge conflicts of a9543fee6b3f5e9609206d3a21a4...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-29 Yuexi MaMerge "rename VtsHalEvsV1_0Target module to VtsHalEvsV1...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported
2018-03-21 Emilian PeevCamera: Remove length check in case of 'getCameraIdList...
2018-03-09 Myles WatsonMerge "resolve merge conflicts of b9492b5fe94cb99b5f799...
2018-03-07 Myles Watsonresolve merge conflicts of 8a28de7a8c3d36e648e90ed2fca2...
2018-03-07 Myles Watsonresolve merge conflicts of b9492b5fe94cb99b5f79964a4931...
2018-03-06 Myles Watsonresolve merge conflicts of 8a28de7a8c3d36e648e90ed2fca2...
2018-03-06 Myles WatsonBluetooth: Relax NO_OP and SCO checks am: 8a28de7a8c
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation am...
2018-02-24 Polina Bondarenkothermal: fix VTS test for default implementation
2018-02-22 Treehugger RobotMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-21 Yin-Chia YehMerge "Camera: avoid copying of HalRequest"
2018-02-21 Yin-Chia YehMerge "Camera: implement external camera dumpState...
2018-02-16 TreeHugger RobotMerge "Audio HAL V4: Add Hearing aid output device"
2018-02-16 Kevin RocardMerge "Audio HAL V4: Switch back to 32 bit AudioDevice"
2018-02-16 TreeHugger RobotMerge "Camera: implement external camera flush"
2018-02-16 TreeHugger RobotMerge "Refactor NN API VTS tests and add v1.1 tests"
2018-02-15 Zhuoyao ZhangMerge "Convert thermal hal test to use VtsHalHidlTarget...
2018-02-15 Zhuoyao ZhangMerge "Convert nfc hal test to use VtsHalHidlTargetTest...
2018-02-15 Zhuoyao ZhangMerge "Convert health hal test to use VtsHalHidlTargetT...
2018-02-14 Treehugger RobotMerge "Convert contexthub hal test to use VtsHalHidlTar...
2018-02-14 Zhuoyao ZhangMerge "Convert wifi hal test to use VtsHalHidlTargetTes...
2018-02-14 TreeHugger RobotMerge "Camera: Add support for empty physical settings...
2018-02-14 Yin-Chia YehMerge "Camera: use rational/double for external camera...
2018-02-14 Zhuoyao ZhangMerge "Convert soundtrigger hal test to use VtsHalHidlT...
2018-02-13 Zhuoyao ZhangMerge "Convert vibrator hal test to use VtsHalHidlTarge...
2018-02-13 Yin-Chia YehMerge "Camera: plumb external camera API1 support"
2018-02-13 Aditi NagarajMerge "AreaId is not expected for the Vms VehicleProperty"
2018-02-13 Zhuoyao ZhangMerge "Convert light hal test to use VtsHalHidlTargetTe...
2018-02-13 Zhuoyao ZhangMerge "Convert gnss hal test to use VtsHalHidlTargetTes...
2018-02-13 Zhuoyao ZhangMerge "Convert radio hal test to use VtsHalHidlTargetTe...
2018-02-12 Zhuoyao ZhangMerge "Convert omx hal test to use VtsHalHidlTargetTest...
2018-02-12 Zhuoyao ZhangMerge "Convert tetheroffload hal test to use VtsHalHidl...
2018-02-12 TreeHugger RobotMerge "Revert "Revert "VTS tests for fixed MediaDrm...
2018-02-12 TreeHugger RobotMerge "Revert "Revert "Fix MediaDrm security level...
2018-02-12 Zhuoyao ZhangMerge "Convert keymaster hal test to use VtsHalHidlTarg...
2018-02-12 Zhuoyao ZhangMerge "Convert gatekeeper hal test to use VtsHalHidlTar...
2018-02-11 TreeHugger RobotMerge "Revert "Fix MediaDrm security level APIs""
2018-02-11 TreeHugger RobotMerge "Revert "VTS tests for fixed MediaDrm security...
2018-02-11 Zhuoyao ZhangMerge "Convert ir hal test to use VtsHalHidlTargetTestE...
2018-02-10 Zhuoyao ZhangMerge "Convert configstore hal test to use VtsHalHidlTa...
2018-02-10 TreeHugger RobotMerge "VTS tests for fixed MediaDrm security level...
2018-02-10 TreeHugger RobotMerge "Fix MediaDrm security level APIs"
2018-02-09 TreeHugger RobotMerge "[AWARE] Fix type of channel width to use enumera...
2018-02-09 Tomasz WasilczykMerge "Move broadcast radio 1.2 default implementation...
2018-02-09 Zhuoyao ZhangMerge "Convert oemlock hal test to use VtsHalHidlTarget...
2018-02-09 Zhuoyao ZhangMerge "Convert oemlock hal test to use VtsHalHidlTarget...
2018-02-09 Zhuoyao ZhangMerge "Convert oemlock hal test to use VtsHalHidlTarget...
2018-02-09 Zhuoyao ZhangMerge "Convert vr hal test to use VtsHalHidlTargetTestE...
2018-02-09 Zhuoyao ZhangMerge "Convert usb hal test to use VtsHalHidlTargetTest...
2018-02-09 Zhuoyao ZhangMerge "Convert oemlock hal test to use VtsHalHidlTarget...
2018-02-09 Zhuoyao ZhangConvert oemlock hal test to use VtsHalHidlTargetTestEnvBase
2018-01-25 Android Build Merg... Merge "Merge "Add None into cancelPendingUssd" into...
2018-01-25 sqianMerge "Add None into cancelPendingUssd" into oreo-vts...
2018-01-25 sqianMerge "Add None into cancelPendingUssd" into oreo-vts...
2018-01-25 sqianMerge "Add None into cancelPendingUssd" into oreo-vts...
2018-01-25 sqianMerge "Add None into cancelPendingUssd" into oreo-vts-dev
2018-01-24 Keun Soo YimMerge "DO NOT MERGE Resolve merge conflict for VtsHalCa...
2018-01-24 Ram Mohan MMerge "bug fix: close file pointer" into oreo-vts-dev...
2018-01-24 Kevin RocardAudio policy config: remove cross-module device port...
2018-01-24 Keun Soo YimMerge "DO NOT MERGE Resolve merge conflict for VtsHalCa...
2018-01-24 Ram Mohan MMerge "bug fix: close file pointer" into oreo-vts-dev...
2018-01-24 Kevin RocardAudio policy config: remove cross-module device port...
2018-01-24 Keun Soo YimMerge "DO NOT MERGE Resolve merge conflict for VtsHalCa...
2018-01-24 Ram Mohan MMerge "bug fix: close file pointer" into oreo-vts-dev...
2018-01-24 Kevin RocardAudio policy config: remove cross-module device port...
2018-01-24 Keun Soo YimMerge "DO NOT MERGE Resolve merge conflict for VtsHalCa...
2018-01-24 Ram Mohan MMerge "bug fix: close file pointer" into oreo-vts-dev...
2018-01-24 Kevin RocardAudio policy config: remove cross-module device port...
2018-01-24 Keun Soo YimMerge "DO NOT MERGE Resolve merge conflict for VtsHalCa...
2018-01-24 Ram Mohan MMerge "bug fix: close file pointer" into oreo-vts-dev
2018-01-24 Kevin RocardAudio policy config: remove cross-module device port...
2018-01-24 Android Build Merg... [automerger] Audio HAL: Allow setters to not be impleme...
2018-01-24 Android Build Merg... [automerger] Merge "Audio VTS: HAL can support more...
2018-01-24 Android Build Merg... [automerger] Audio policy config: Device port (type...
2018-01-24 Android Build Merg... [automerger] Audio policy config: allow vendor to exten...
2018-01-24 Android Build Merg... [automerger] Set time delay in the vts test setup am...
2018-01-24 Android Build Merg... [automerger] Loosen speed check for first GPS location...
2018-01-24 Android Build Merg... [automerger] Add tests to validate key length for clear...
2018-01-24 Android Build Merg... [automerger] Audio HAL: Allow setters to not be impleme...
2018-01-24 Android Build Merg... [automerger] Audio HAL: Allow setters to not be impleme...
2018-01-24 Android Build Merg... [automerger] Merge "Audio VTS: HAL can support more...
2018-01-24 Android Build Merg... [automerger] Merge "Audio VTS: HAL can support more...
2018-01-24 Android Build Merg... [automerger] Audio policy config: Device port (type...
2018-01-24 Android Build Merg... [automerger] Audio policy config: Device port (type...
2018-01-24 Android Build Merg... [automerger skipped] Add REQUEST_NOT_SUPPORTED / SIM_AB...
2018-01-24 Android Build Merg... [automerger] Audio policy config: allow vendor to exten...
2018-01-24 Android Build Merg... [automerger] Audio policy config: allow vendor to exten...
2018-01-24 Android Build Merg... [automerger] Set time delay in the vts test setup am...
next