]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - radio/1.0/vts/functional/Android.bp
Use -Werror in hardware/interfaces
[android/platform-hardware-interfaces.git] / radio / 1.0 / vts / functional / Android.bp
2017-10-04 Chih-Hung HsiehUse -Werror in hardware/interfaces
2017-08-08 Shuo QianMerge "Add Owners for radio vts"
2017-08-04 Steven MorelandMerge changes from topic 'go-away-static-hidl-java'
2017-08-03 Shuo QianMerge "Add vts test for setCarrierInfoForImsiEncryption"
2017-08-03 Tri VoMerge changes from topic 'vts_deps'
2017-08-03 Treehugger RobotMerge changes from topic 'vts_deps'
2017-08-03 Tri VoVTS tests now static link to HAL def libs.
2017-07-18 Treehugger RobotMerge "Move all hidl_test dependencies to the system...
2017-07-17 sqianAdd RadioIndication for Radio VTS test
2017-07-17 sqianAdd RadioIndication for Radio VTS test
2017-07-14 Treehugger RobotMerge "Added protections to RenderScript VTS class...
2017-07-11 sqianAdd radio 1.1 vts test folder.
2017-07-10 sqianAdd radio 1.1 vts test folder.
2017-06-23 Etan Cohen[WIFI] Remove dependency on vendor-specific library
2017-06-23 TreeHugger RobotMerge "[WIFI] Remove dependency on vendor-specific...
2017-06-14 TreeHugger RobotMerge "Fixed flaky RenderScript VTS Test" into oc-dev
2017-06-08 TreeHugger RobotMerge "audiohal: Prevent logspam when calling get_prese...
2017-06-06 Zhuoyao ZhangMerge "Omx vts tests." into oc-dev
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-01 TreeHugger RobotMerge "Compile manager-lib shared library" into oc-dev
2017-06-01 TreeHugger RobotMerge "Audio: Add XML schema for audio policy configura...
2017-06-01 TreeHugger RobotMerge "Revert "audiohal: Add diagnostics to investigate...
2017-05-31 sqianresolve merge conflicts of 0e50326a to oc-dev-plus...
2017-05-31 sqianMerge "Generate serial number randomly in VTS unit...
2017-05-31 sqianMerge "Generate serial number randomly in VTS unit...
2017-05-31 Treehugger RobotMerge "Generate serial number randomly in VTS unit... android-o-preview-3
2017-05-31 sqianGenerate serial number randomly in VTS unit test
2017-05-31 sqianGenerate serial number randomly in VTS unit test
2017-04-04 Steven MorelandMerge "Enable the clang-format pre-submit hook" into...
2017-04-03 Eino-Ville TalvalaMerge "camera: Map between legacy gralloc0 usage, and...
2017-04-01 Scott RandolphMerge "Add VTS tests for EVS HAL" into oc-dev
2017-03-31 TreeHugger RobotMerge "supplicant(vts): Compilation fixes" into oc-dev
2017-03-31 Wyatt RileyMerge "IGnssDebug.hal field fixes" into oc-dev
2017-03-31 TreeHugger RobotMerge "Add VTS tests for drm+crypto HALs" into oc-dev
2017-03-31 TreeHugger RobotMerge "Check result of registerAsService in dumpstate...
2017-03-31 TreeHugger RobotMerge "Simplify EVS HAL and move to "agressive opens...
2017-03-30 Jeff TinkerMerge "Fix getKeyRequest legacy HAL returning invalid...
2017-03-30 TreeHugger RobotMerge "Add VTS tests for Sap Apis." into oc-dev
2017-03-30 Mikhail Naganovaudiohal: Fix UAF of HAL devices in Stream objects
2017-03-30 Treehugger RobotMerge "Bluetooth: Replace assert() with CHECK()"
2017-03-30 Shuo QianMerge "Add VTS tests for Sap Apis." am: eb245db746...
2017-03-30 Shuo QianMerge "Add VTS tests for Sap Apis." am: eb245db746
2017-03-30 Shuo QianMerge "Add VTS tests for Sap Apis."
2017-03-30 Shuo QianMerge "Add VTS tests for Sap Apis."
2017-03-30 Michael ButlerMerge "RenderScript VTS cleanup and fixes"
2017-03-30 Michael ButlerMerge "Fix RS HIDL server, pass data by bytes instead...
2017-03-29 ShuoqAdd VTS tests for Sap Apis.
2017-03-29 ShuoqAdd VTS tests for Sap Apis.
2017-03-23 Tomasz WasilczykMerge "Verify all radio classes, instead of FM only."
2017-03-23 Etan CohenMerge "[AWARE] Add Passphrase data-path security"
2017-03-22 Treehugger RobotMerge "use toString instead of to_string"
2017-03-21 Eric LaurentMerge "audio: fix mistake in AudioDevice enum"
2017-03-21 TreeHugger RobotMerge "GNSS Service handling System death"
2017-03-21 TreeHugger RobotMerge "fingerprint: check return status of hwbinder...
2017-03-21 Peng XuMerge "Avoid calling non-exist set_mode hal function"
2017-03-20 Yifan HongMerge "IUsb uses "default" service name"
2017-03-20 TreeHugger RobotMerge "Camera: add batching support"
2017-03-19 Treehugger RobotMerge "Bluetooth: Do not die quietly on binder death"
2017-03-17 Sanket PadaweMerge "Add VTS test for misc RIL apis." am: 69c546ba21...
2017-03-17 Sanket PadaweMerge "Add VTS test for misc RIL apis." am: 69c546ba21
2017-03-17 Sanket PadaweMerge "Add VTS test for misc RIL apis."
2017-03-17 Treehugger RobotMerge "Add VTS test for misc RIL apis."
2017-03-17 TreeHugger RobotMerge "Create hasSyncFramework property for SF"
2017-03-17 Jayachandran Chinn... Merge "Add new precise call fail causes and OEM causes"
2017-03-17 Tomasz WasilczykMerge "Set skipSubChannel both to true and false when...
2017-03-17 Sanket PadaweAdd VTS test for misc RIL apis.
2017-03-17 Shuo QianMerge "Add initial target-side VTS tests for Data,...
2017-03-17 Shuo QianMerge "Add initial target-side VTS tests for Data,...
2017-03-17 Shuo QianMerge "Add initial target-side VTS tests for Data,...
2017-03-17 Shuo QianMerge "Add initial target-side VTS tests for Data,...
2017-03-17 TreeHugger RobotMerge "Camera: Update HAL interface doc for high speed...
2017-03-15 ShuoqAdd initial target-side VTS tests for Data, Cell broadc...
2017-03-15 Shubang LuMerge "Add a field for auto cable plugin detection...
2017-03-14 TreeHugger RobotMerge "Move camera hal imp to vendor partition"
2017-03-14 Jaesoo Leeconfigstore: add new configuration item
2017-03-14 Jaesoo Leeconfigstore: add utility library functions for configstore
2017-03-14 Jiyong Parkconfigstore: add configstore@1.0 HAL
2017-03-14 Jaesoo LeeMerge changes from topic 'configstore'
2017-03-11 Etan CohenMerge "[WIFI][HIDL] Add device-based feature flag support"
2017-03-11 TreeHugger RobotMerge "Revert "Revert "Add return status to IGraphicBuf...
2017-03-11 TreeHugger RobotMerge "EvsCamera: %zd -> %zu for size_t print"
2017-03-11 Connor O'BrienMerge "memtrack: eliminate dependency on surfaceflinger...
2017-03-10 TreeHugger RobotMerge "Revert "Add return status to IGraphicBufferSourc...
2017-03-10 Ashutosh JoshiMerge "Do not crash fatally when recovering from system...
2017-03-10 Yuexi MaMerge "Change vts target base test class name" am:...
2017-03-10 Yuexi MaMerge "Change vts target base test class name" am:...
2017-03-10 Yuexi MaMerge "Change vts target base test class name"
2017-03-10 Yuexi MaMerge "Change vts target base test class name"
2017-03-10 TreeHugger RobotMerge "graphics: really reset HWC2 on SF crashes"
2017-03-10 TreeHugger RobotMerge "Add SurfaceFlinger phase offset to configStore"
2017-03-10 TreeHugger RobotMerge changes Ic451761c,I0652f1bf,I928cae71
2017-03-10 Tomasz WasilczykMerge "Add generic flags to ProgramInfo struct."
2017-03-10 Yuexi MaChange vts target base test class name
2017-03-10 Pavel MaltsevMerge "Fix static properties to comply with VTS"
2017-03-10 Roshan PiusMerge changes If83c1cbe,I12ad2665
2017-03-10 TreeHugger RobotMerge "Treat warnings as errors in VHAL unit test"
2017-03-09 Etan CohenMerge "[AWARE] Relocate ranging field in legacy HAL...
2017-03-09 TreeHugger RobotMerge "camera.device@1.0: Fix minor doc bug"
2017-03-09 TreeHugger RobotMerge "vts: fingerprint: properly set timeouts for...
next