]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - radio
Merge "Include libhidl-gen-utils to HAL tests"
[android/platform-hardware-interfaces.git] / radio /
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-06-12 Treehugger RobotMerge "Do not install assembled framework matrix to...
2018-06-08 Treehugger RobotMerge "Fix bug in VTS attestation cert verification."
2018-05-21 Steven MorelandUpdate comments for doc comments. android-o-mr1-iot-release-1.0.1
2018-05-17 Treehugger RobotMerge "Audio HAL HIDL wrapper: Fix incorrect conversion...
2018-04-26 Dan StozaMerge "graphics: add libhwc2on{1,fb}adapter"
2018-04-23 Kevin RocardMerge "Audio: setParam improve status_t to Result consi...
2018-04-21 Treehugger RobotMerge "Mark configstore-utils as double_loadable"
2018-04-20 sqianSim Status Present VTS
2018-04-18 Michael ButlerMerge changes from topic "nnapi-aosp-sync"
2018-04-16 sqianRadio Sap 1.2 default implementation
2018-04-13 sqianFix Radio response/indication 1.2 android-o-mr1-iot-preview-8
2018-04-13 nharoldMerge "Add a Test for RadioBandMode to Ensure Auto...
2018-04-11 Nathan HaroldAdd a Test for RadioBandMode to Ensure Auto Mode
2018-04-10 Treehugger RobotMerge "Update RegState for new CellIdentity types"
2018-03-30 Eric SchwarzenbachUpdate RegState for new CellIdentity types
2018-03-05 Treehugger RobotMerge changes from topic "cp_nnapi" android-o-mr1-iot-preview-7 android-p-preview-1
2018-03-02 Treehugger RobotMerge "Add VTS test for getCellInfoList_1_2"
2018-03-02 Treehugger RobotMerge "configstore: allow to USE_CONTEXT_PRIORITY by...
2018-03-01 CassieAdd VTS test for getCellInfoList_1_2
2018-03-01 yinxuAdd vts response functions for Radio Response 1.2
2018-03-01 Jack YuAdded new VTS test cases for v1.2 data call APIs
2018-02-28 Treehugger RobotMerge "Add init() as a part of Secure Element VTS test"
2018-02-28 Eric SchwarzenbachAdd VTS tests for 1.2 reporting criteria
2018-02-24 Zhuoyao ZhangMerge "Convert tv input hal test to use VtsHalHidlTarge...
2018-02-24 Treehugger RobotMerge "Fix boot VTS GetSuffix test"
2018-02-23 Treehugger RobotMerge "Update documentation for currentPhysicalChannelC...
2018-02-22 Treehugger RobotMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-22 Eric SchwarzenbachUpdate documentation for currentPhysicalChannelConfigs()
2018-02-21 Zhuoyao ZhangMerge "Convert evs hal test to use VtsHalHidlTargetTest...
2018-02-16 Eric SchwarzenbachFix comments for link capacity and signal strength...
2018-02-16 Treehugger RobotMerge "Use new AccessNetwork type in the reporting...
2018-02-15 nharoldMerge "Fixes to Align TdScdma Reports with All Others"
2018-02-15 nharoldMerge "Update WcdmaSignalStrength to add RAT-specific...
2018-02-15 Zhuoyao ZhangMerge "Convert thermal hal test to use VtsHalHidlTarget...
2018-02-15 Zhuoyao ZhangMerge "Convert nfc hal test to use VtsHalHidlTargetTest...
2018-02-15 Zhuoyao ZhangMerge "Convert health hal test to use VtsHalHidlTargetT...
2018-02-15 Nathan HaroldFixes to Align TdScdma Reports with All Others
2018-02-14 Nathan HaroldUpdate WcdmaSignalStrength to add RAT-specific fields
2018-02-14 Treehugger RobotMerge "Convert contexthub hal test to use VtsHalHidlTar...
2018-02-14 Eric SchwarzenbachUse new AccessNetwork type in the reporting criteria API
2018-02-13 CassieDot allow error OPERATION_NOT_ALLOWED and REQUEST_NOT_S...
2018-02-13 Zhuoyao ZhangMerge "Convert light hal test to use VtsHalHidlTargetTe...
2018-02-12 Zhuoyao ZhangMerge "Convert omx hal test to use VtsHalHidlTargetTest...
2018-02-12 Zhuoyao ZhangMerge "Convert tetheroffload hal test to use VtsHalHidl...
2018-02-12 nharoldMerge "Update HIDL makefiles"
2018-02-10 Nathan HaroldUpdate HIDL makefiles
2018-02-02 Treehugger RobotMerge "Create NeuralNetworks HAL v1.1 for new Operation...
2018-02-01 Treehugger RobotMerge "Displaying HD audio indicator for GSM/CDMA calls"
2018-01-25 Takumi HoriDisplaying HD audio indicator for GSM/CDMA calls
2018-01-25 Treehugger RobotMerge "HIDL changes for IWLAN refactoring" android-wear-8.0.0_r1
2018-01-24 Zhuoyao ZhangMerge "Convert sensors HAL test to use VtsHalHidlTarget...
2018-01-24 Yifan HongMerge changes from topic "vintf_kernel_ver"
2018-01-24 Jack YuHIDL changes for IWLAN refactoring
2018-01-24 Eric SchwarzenbachAdd bandwidth to cell info.
2018-01-24 Eric SchwarzenbachAdd physical channel configuration indication.
2018-01-24 Eric SchwarzenbachAdd reporting criteria to radio interface.
2018-01-24 Treehugger RobotMerge "Add default implementation for radio config...
2018-01-24 Treehugger RobotMerge "Remove unnecessary group from blank_screen."
2018-01-23 yinxuAdd default implementation for radio config HAL
2018-01-23 Badhri Jagan SridharanMerge "Usb: HIDL: UsbGadget hal"
2018-01-23 Treehugger RobotMerge "camera: add support for camera removal"
2018-01-23 Ying XuMerge "Migrate the slot related APIs"
2018-01-22 yinxuMigrate the slot related APIs
2018-01-18 Treehugger RobotMerge "Camera: Fix hotplug"
2018-01-11 Yifan HongMerge "Install all comp mat to system image"
2018-01-11 Cassie HanMerge "Add cellInfoList_1_2 in 1.2/IRadioIndication...
2018-01-10 CassieAdd cellInfoList_1_2 in 1.2/IRadioIndication.hal.
2018-01-05 Howard ChenMerge "Add a test method to test interface in struct"
2018-01-04 sqianRemove unused functions
2018-01-04 Treehugger RobotMerge "Remove empty generates clause."
2018-01-02 Treehugger RobotMerge "SIM slot related interface changes"
2017-12-28 sqianModify VTS error check so that the error code can be...
2017-12-22 Sandeep GuttaSIM slot related interface changes
2017-12-21 Chia-I WuMerge "graphics: improve PRESENT_OR_VALIDATE_DISPLAY...
2017-12-16 Treehugger RobotMerge "Unfreeze automotive HALs"
2017-12-15 Treehugger RobotMerge "Remove conditional vndbinder usage in CAS."
2017-12-15 Yifan HongMerge changes from topic "fcm_version"
2017-12-15 Treehugger RobotMerge "Test for vec<union> vec<struct w/ union>."
2017-12-14 Nathan HaroldFix a typo in Enhanced Network Scan Request
2017-12-06 Xin LiDO NOT MERGE: Merge Oreo MR1 into master
2017-12-05 Zhuoyao ZhangMerge "Convert boot, memtrack and power hal to use...
2017-12-04 Zhuoyao ZhangMerge "Convert boot, memtrack and power hal to use...
2017-12-04 Michael SchwartzMerge "Remove IOemHook from matrix in P"
2017-12-02 Howard ChenMerge "Add more test methods to IMemoryTest"
2017-12-02 Howard ChenMerge "Add more test methods to IMemoryTest"
2017-12-01 Dan WillemsenFix problem found with host bionic fortify checks
2017-11-29 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces/automotive...
2017-11-29 Treehugger RobotMerge "Use -Werror in hardware/interfaces/automotive... android-o-mr1-iot-preview-6
2017-11-29 Kevin RocardAdd the audio team as owner of the audio VTS
2017-11-29 Mikhail NaganovAdd OWNERS for audio-related HAL default implementations
2017-11-29 Daniel Van VeenMerge "Fix inequality typo in StreamIn::getCapturePosition"
2017-11-29 Treehugger RobotMerge "Fix inequality typo in StreamIn::getCapturePosition"
2017-11-29 Steven MorelandMerge "Remove subdirs"
2017-11-29 Treehugger RobotMerge "Remove subdirs"
2017-11-29 Badhri Jagan SridharanMerge "usb: Add owner file"
2017-11-29 Steven MorelandMerge "Update tests makefile for change."
2017-11-29 Steven MorelandRemove subdirs
2017-11-29 TreeHugger RobotMerge "Remove subdirs" into stage-aosp-master
2017-11-29 Chih-Hung HsiehUse -Werror in hardware/interfaces/biometrics/fingerprint
next