]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - radio
Add compatibility_matrix.current.xml for Android Q.
[android/platform-hardware-interfaces.git] / radio /
2018-09-20 Amruth RamachandranMerge "Radio HAL: Add VoPS network support"
2018-09-20 Kevin RocardAudio VTS: Workaround async HIDL destructor by sleeping
2018-09-20 Amruth RamachandranRadio HAL: Add VoPS network support
2018-09-18 Kevin RocardMerge "Audio VTS: Always check for Result::isOk()"...
2018-09-13 Yifan HongMerge "health filesystem: update garbageCollect() funct...
2018-09-12 Xusong WangFix logics for floating-point comparision in VTS test.
2018-09-08 Treehugger RobotMerge "Get partition file system type from Fastboot...
2018-09-07 Treehugger RobotMerge "[Graphics] Only validate display in PresentOrVal...
2018-09-05 Shuo QianMerge "Add IRadioResponse/Indication 1.3 and Emergency... android-o-mr1-iot-release-1.0.4
2018-09-05 Youming YeMerge "Correct the comments for radio hal types"
2018-09-04 sqianAdd IRadioResponse/Indication 1.3 and Emergency Functio...
2018-09-04 Youming YeCorrect the comments for radio hal types
2018-08-30 Emilian PeevMerge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-08-30 Kevin RocardMerge "Allow getCapturePosition to return 0 frames...
2018-08-30 Treehugger RobotMerge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-08-30 Treehugger RobotMerge "Allow getCapturePosition to return 0 frames...
2018-08-30 Yu-Han YangMerge "Set the floor value of time estimate as 2017...
2018-08-29 Treehugger RobotMerge "Set the floor value of time estimate as 2017...
2018-08-29 sqian[automerger skipped] Merge "Fix setAllowedCarrier"...
2018-08-29 Treehugger RobotMerge "Fix setAllowedCarrier" into pie-vts-dev
2018-08-29 Shawn Willden[automerger skipped] Merge "Change ImportWrappedKeyTest...
2018-08-29 Shawn Willden[automerger skipped] Merge "Require keymaster4 attestat...
2018-08-29 nagendra modadugu[automerger skipped] Merge "keymaster: skip SHA2 digest...
2018-08-29 nagendra modadugu[automerger skipped] Merge changes Ic41afbd0,Ibe264d08...
2018-08-29 Eran MesseriMerge "Fixing Keymaster documentation." into pie-vts-dev
2018-08-29 Treehugger RobotMerge "Change ImportWrappedKeyTest back to SHA1" into...
2018-08-29 Treehugger RobotMerge "Require keymaster4 attestations to contain the...
2018-08-29 Treehugger RobotMerge "keymaster: skip SHA2 digest tests for strongbox...
2018-08-29 Treehugger RobotMerge changes Ic41afbd0,Ibe264d08 into pie-vts-dev
2018-08-29 Treehugger RobotMerge "Fixing Keymaster documentation." into pie-vts-dev
2018-08-29 Amit Mahajan[automerger skipped] Allow general errors for getImsiFo...
2018-08-29 sqianFix setAllowedCarrier
2018-08-29 Amit MahajanAllow general errors for getImsiForApp().
2018-08-28 sqian[automerger skipped] Merge "Loose startNetworkScan...
2018-08-28 sqian[automerger skipped] Merge "Fix missed refactor of...
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow NOT_SUPPORTED for...
2018-08-28 Treehugger RobotMerge "Loose startNetworkScan cases" into pie-vts-dev
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow REQUEST_NOT_SUPPORTED...
2018-08-28 Treehugger RobotMerge "Fix missed refactor of serial" into pie-vts-dev
2018-08-28 Treehugger RobotMerge "Allow NOT_SUPPORTED for setLinkCapacityReporting...
2018-08-28 Treehugger RobotMerge "Allow REQUEST_NOT_SUPPORTED as an error for...
2018-08-28 Ruchi Kandoi[automerger skipped] Secure_element: vts: Modify openBa...
2018-08-28 sqianLoose startNetworkScan cases
2018-08-28 sqianFix missed refactor of serial
2018-08-28 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-08-28 Amit MahajanAllow REQUEST_NOT_SUPPORTED as an error for startNetwor...
2018-08-28 sqian[automerger skipped] Merge changes Ia3b96e83,I80d924cc...
2018-08-28 Treehugger RobotMerge changes Ia3b96e83,I80d924cc into pie-vts-dev
2018-08-28 WyattRileyImprove VTS GNSS 1.1 reliability.
2018-08-28 Yu-Han YangDelete time/position in InjectDelete instead of Delete_all
2018-08-28 Yu-Han YangInject last location in InjectBestLocation VTS test
2018-08-28 Yu-Han YangMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Kevin RocardMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Emilian PeevMerge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Treehugger RobotMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Treehugger RobotMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Treehugger RobotMerge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Kevin RocardMerge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 Vishal AgarwalAdd VTS test to verify scheduling capability
2018-08-28 sqian[automerger skipped] Add setIndicationFilter response...
2018-08-28 Treehugger RobotMerge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 sqianAdd setIndicationFilter response notification in 1...
2018-08-22 sqianAdd REQUEST_NOT_SUPPORTED for pin and pin2 Icc VTS
2018-08-22 sqianAdd SIM_PUK2 for Icc VTS tests
2018-08-21 Nathan Harold[automerger skipped] Add docs for setSignalStrengthRepo...
2018-08-21 Nathan HaroldAdd docs for setSignalStrengthReportingCriteria
2018-08-21 Steven MorelandMerge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-08-20 Hsin-Yi ChenMerge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-20 Hsin-Yi Chen[automerger skipped] Merge "Fix IUsb version number...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-17 Treehugger RobotMerge "Fix matrix dep on kernel configs"
2018-08-17 Treehugger RobotMerge changes from topic "share-buffer"
2018-08-16 Treehugger RobotMerge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-16 Treehugger RobotMerge "Fix IUsb version number in vts test" into pie...
2018-08-16 Xin LiMerge pie-vts-dev into master
2018-08-15 Treehugger RobotMerge "Patch for setSimCardPower_1_1"
2018-08-15 sqianPatch for setSimCardPower_1_1
2018-08-15 sqianPatch for setSimCardPower_1_1
2018-08-14 Treehugger RobotMerge "Fix alphanumeric order in current.txt"
2018-08-14 Yifan HongMerge "libhealthhalutils is recovery_available"
2018-08-14 Treehugger RobotMerge "Fix setSimCardPower_1_1" into pie-vts-dev
2018-08-14 sqianCheck INVALID_SIM_STATE for sim permanent lock status
2018-08-14 Treehugger RobotMerge "Loose startNetworkScan cases"
2018-08-14 Treehugger RobotMerge "Fix setSimCardPower_1_1"
2018-08-14 Treehugger RobotMerge "Fix setAllowedCarrier"
2018-08-14 Treehugger RobotMerge "Add REQUEST_NOT_SUPPORTED for pin and pin2 Icc...
2018-08-14 sqianFix setSimCardPower_1_1
2018-08-14 Treehugger RobotMerge "Added IRadio 1.3 interface"
2018-08-14 sqianLoose startNetworkScan cases
2018-08-14 sqianFix setAllowedCarrier
2018-08-14 sqianFix setSimCardPower_1_1
2018-08-14 sqianAdd REQUEST_NOT_SUPPORTED for pin and pin2 Icc VTS
2018-08-14 Treehugger RobotMerge "Add SIM_PUK2 for Icc VTS tests"
2018-08-14 Jack YuAdded IRadio 1.3 interface
2018-08-14 Treehugger RobotMerge "Fix ICameraDeviceCallback version in VTS test...
2018-08-14 sqianAdd SIM_PUK2 for Icc VTS tests
2018-08-14 sqianCheck INVALID_SIM_STATE for sim permanent lock status
next