]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - radio
Merge "Refactor radio folder for 1.0 and 1.1"
[android/platform-hardware-interfaces.git] / radio /
2017-10-12 Treehugger RobotMerge "Refactor radio folder for 1.0 and 1.1"
2017-10-12 Treehugger RobotMerge "health@2.0: IHealthInfoCallback expands HealthIn...
2017-10-11 sqianRefactor radio folder for 1.0 and 1.1
2017-10-10 Steven MorelandUpdate for Soong java makefiles.
2017-10-06 Peng XuMerge "Replace sys_nice capability with rlimit rtprio"
2017-10-06 Treehugger RobotMerge "VTS: fix VtsHalKeymasterV3_0Target issue"
2017-10-05 Treehugger RobotMerge "Remove useless Android.mk files."
2017-10-05 Treehugger RobotMerge "Test extension -> Android.bp"
2017-10-05 Treehugger RobotMerge "Convert usb service .mk -> .bp."
2017-10-05 Treehugger RobotMerge "Vibrator service -> .bp"
2017-10-05 Treehugger RobotMerge "Remove Android.bp subdirs loop."
2017-10-04 Steven MorelandRemove useless Android.mk files.
2017-10-04 Treehugger RobotMerge "Update for hidl adapter module defaults."
2017-10-04 Chih-hung HsiehMerge "Use -Werror in hardware/interfaces"
2017-10-04 Steven MorelandUpdate for hidl adapter module defaults.
2017-10-04 Chih-Hung HsiehUse -Werror in hardware/interfaces
2017-10-04 Yifan HongMerge "Add android.hardware.health@2.0 HAL"
2017-10-03 Treehugger RobotMerge "Convert to Android.bp; rename libminijail_vendor"
2017-09-26 Treehugger RobotMerge "Fix typo in update makefiles."
2017-09-26 Steven MorelandFix typo in update makefiles.
2017-09-25 Steven MorelandUpdate makefiles for hidl adapter.
2017-09-18 Yifan HongMerge "hidl_test: update expression test"
2017-09-18 Peng XuMerge "Add capability for sensor hal to use wakelock"
2017-09-16 Treehugger RobotMerge "Add test for fq reference to local type."
2017-09-15 Peng XuMerge "Add OWNERS file for sensors"
2017-09-14 nharoldMerge "Fix docstrings for RIL_CellIdentity"
2017-09-13 Nathan HaroldFix docstrings for RIL_CellIdentity
2017-08-17 Zhuoyao ZhangMove android.hardware.tests.libhwbinder@1.0-impl to...
2017-08-10 yinxuMerge "Add the error code "OPERATION_NOT_ALLOWED" and...
2017-08-10 Treehugger RobotMerge "Add the error code "OPERATION_NOT_ALLOWED" and... android-o-iot-preview-5
2017-08-10 Myles WatsonMerge "Bluetooth: Check the number of file descriptors"
2017-08-09 Myles WatsonMerge "Bluetooth: Add OWNERS file for default/"
2017-08-09 Myles WatsonNFC: Add OWNERS file for default/
2017-08-09 yinxuAdd the error code "OPERATION_NOT_ALLOWED" and log...
2017-08-09 Justin YunManually update makefile for vndk-sp hidl libs.
2017-08-09 Steven MorelandUpdate makefiles for vndk enabled.
2017-08-08 Steven MorelandUpdate makefiles for vndk enabled.
2017-08-08 Shuo QianMerge "Add Owners for radio vts"
2017-08-08 Shuo QianMerge "Add Owners for radio vts"
2017-08-07 Tri VoUpdate comments for VtsHalTargetTestDefaults.
2017-08-04 sqianAdd Owners for radio vts
2017-08-04 Steven MorelandMerge changes from topic 'go-away-static-hidl-java'
2017-08-04 Steven MorelandMerge changes from topic 'go-away-static-hidl-java'
2017-08-03 Shuo QianMerge "Add vts test for setCarrierInfoForImsiEncryption"
2017-08-03 Shuo QianMerge "Add vts test for setCarrierInfoForImsiEncryption"
2017-08-03 Steven MorelandUpdate makefiles.
2017-08-03 Amit MahajanAdd an empty 1.1 ISap interface.
2017-08-03 Tri VoMerge changes from topic 'vts_deps'
2017-08-03 Treehugger RobotMerge changes from topic 'vts_deps'
2017-08-03 sqianAdd vts test for setCarrierInfoForImsiEncryption
2017-08-03 Tri VoVTS tests now static link to HAL def libs.
2017-08-03 Ruchi Kandoinfc: NCI 2.0: Add CORE_INIT_CMD for NCI 2.0
2017-08-02 Sundong AhnChange dependency library
2017-08-01 Sundong AhnChange dependency library
2017-07-31 Steven MorelandMerge "Update HIDL makefiles."
2017-07-31 Treehugger RobotMerge "Update HIDL makefiles."
2017-07-28 yinxuFix VTS errors of the network scan API
2017-07-26 yinxuFix VTS errors of the network scan API
2017-07-26 Steven MorelandUpdate HIDL makefiles.
2017-07-24 yinxuMerge " Add VTS code for the network scan API"
2017-07-24 Treehugger RobotMerge " Add VTS code for the network scan API"
2017-07-21 Zhuoyao ZhangMove android.hardware.tests.msgq@1.0-impl to system.img
2017-07-20 yinxu Add VTS code for the network scan API
2017-07-20 Stanley TngMerge "Fixed the HCI ACL Header definitions for PB...
2017-07-20 Steven MorelandMove multithread impl to system.
2017-07-18 sqianresolve merge conflicts of 6ecc54a7 to stage-aosp-master
2017-07-18 sqianFix some VTS for 2017 devices android-o-preview-4
2017-07-18 Steven MorelandMerge "Move all hidl_test dependencies to the system...
2017-07-18 Treehugger RobotMerge "Move all hidl_test dependencies to the system...
2017-07-17 sqianAdd RadioIndication for Radio VTS test
2017-07-17 sqianAdd RadioIndication for Radio VTS test
2017-07-14 Michael ButlerMerge "Added protections to RenderScript VTS class...
2017-07-14 Treehugger RobotMerge "Added protections to RenderScript VTS class...
2017-07-14 Timur IskhakovInterface for configureRpcThreadpool tests
2017-07-11 sqianAdd radio 1.1 vts test folder.
2017-07-10 sqianAdd radio 1.1 vts test folder.
2017-07-07 Myles WatsonMerge "Bluetooth: Change CHECK() to LOG_ALWAYS_FATAL()"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-06 Peng QiBT HAL H4 write flow
2017-06-24 bohuvts: fix TryDifferentGovernors in Power hal test
2017-06-23 Yahan ZhouMerge "Camera: fix recursive lock in CameraDevice 1...
2017-06-23 Shawn WilldenMerge "Test import of a EC P-521 key." into oc-dev
2017-06-23 Etan CohenMerge "[WIFI] Remove dependency on vendor-specific...
2017-06-23 Etan Cohen[WIFI] Remove dependency on vendor-specific library
2017-06-23 TreeHugger RobotMerge "[WIFI] Remove dependency on vendor-specific...
2017-06-22 Fabien SanglardSkip Validate
2017-06-21 Shawn WilldenMerge "Check return from DeleteKey correctly." into...
2017-06-21 TreeHugger RobotMerge "Check return from DeleteKey correctly." into...
2017-06-20 Wyatt RileyMerge "Clear notification count to handle different...
2017-06-20 Peng XuZero uninitialized field in conversion and fix vts bug
2017-06-19 Ruchi KandoiMerge "Nfc: Vts: modify WriteInvalidAndThenValidCommand...
2017-06-17 Bailey ForrestMerge "Include missing headers" am: 1bbe51d0b5
2017-06-17 Treehugger RobotMerge "Include missing headers"
2017-06-16 nharoldMerge "Radio Keepalive HAL" am: 95f0176afa
2017-06-16 nharoldMerge "Radio Keepalive HAL"
2017-06-16 nharoldMerge "Radio Keepalive HAL"
2017-06-16 Ruchi KandoiNfc: Vts: modify WriteInvalidAndThenValidCommand am...
2017-06-16 Yin-Chia YehMerge "Camera: fix camera_metadata address expectation...
2017-06-16 TreeHugger RobotMerge "Camera: fix camera_metadata address expectation...
next