]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - renderscript/1.0/Android.mk
Merge "Replace sys_nice capability with rlimit rtprio"
[android/platform-hardware-interfaces.git] / renderscript / 1.0 / Android.mk
2017-04-24 Sanket PadaweMerge "Fix test case for setSimCardPower radio api."
2017-04-19 TreeHugger RobotMerge changes from topic 'vts-audio-fix' into oc-dev
2017-04-18 TreeHugger RobotMerge "Use IBinder to identify callbacks in VHAL" into...
2017-04-18 TreeHugger RobotMerge "Remove dependency of libhardware_legacy from...
2017-04-17 TreeHugger RobotMerge "Adding a custom property to the default VHAL...
2017-04-17 TreeHugger RobotMerge "Remove dependency of libhardware_legacy" into...
2017-04-14 Jeff TinkerMerge "Skip tests when the drm scheme is not installed...
2017-04-14 TreeHugger RobotMerge "setActiveGroup null, 0 length, unwritable dir...
2017-04-14 TreeHugger RobotMerge "Add testcases for restoreKeys API." into oc-dev
2017-04-14 TreeHugger RobotMerge "Added missing RenderScript HIDL API call to...
2017-04-14 Andreas HuberMerge "Changed the naming scheme for Treble java librar...
2017-04-14 TreeHugger RobotMerge "audio.common@2.0-util: vendor_available + in...
2017-04-14 TreeHugger RobotMerge "Move bluetooth test to vendor." into oc-dev
2017-04-14 Andreas HuberMerge "Changed the naming scheme for Treble java librar...
2017-04-14 Andreas HuberMerge "Changed the naming scheme for Treble java librar...
2017-04-14 Treehugger RobotMerge "Changed the naming scheme for Treble java librar...
2017-04-14 TreeHugger RobotMerge "Changed the naming scheme for Treble java librar...
2017-04-13 Andreas HuberChanged the naming scheme for Treble java libraries...
2017-04-13 Andreas HuberChanged the naming scheme for Treble java libraries...
2017-03-11 TreeHugger RobotMerge "Revert "Revert "Add return status to IGraphicBuf...
2017-03-10 TreeHugger RobotMerge "Revert "Add return status to IGraphicBufferSourc...
2017-03-06 TreeHugger RobotMerge "Add return status to IGraphicBufferSource methods"
2017-03-03 Bryan EylerMerge "Add a continuous property to default implementat...
2017-03-02 Yifan HongMerge "Revert "Revert "Revert "Protect against null...
2017-02-28 Steven MorelandMerge "Revert "Revert "Protect against null strings...
2017-02-28 TreeHugger RobotMerge "Revert "Protect against null strings in hal...
2017-02-27 Treehugger RobotMerge "Add tests for .equals and toString"
2017-02-24 TreeHugger RobotMerge "health HAL uses "default" service name"
2017-02-24 TreeHugger RobotMerge "USB HAL: Fix infinite loop."
2017-02-24 TreeHugger RobotMerge "Allow reregistering callback"
2017-02-23 TreeHugger RobotMerge "Move OBD2 support to Vehicle HAL 2.1."
2017-02-23 Martijn CoenenMerge "Bluetooth: deal with framework going away."
2017-02-23 Treehugger RobotMerge "wifi: Duplicate getValidChannelsForBand in AP...
2017-02-23 Roshan PiusMerge "supplicant(interface): Add set/get for eap priva...
2017-02-23 TreeHugger RobotMerge "GNSS HAL initial VTS tests"
2017-02-23 Yifan HongMerge "context_hub HAL uses "default" service name"
2017-02-22 Tri VoUpdate makefiles. am: 69fa1faddd am: 78cefb9454
2017-02-22 Tri VoUpdate makefiles. am: 69fa1faddd
2017-02-22 Tri VoUpdate makefiles.
2017-02-22 Tri VoUpdate makefiles.
2017-02-22 Treehugger RobotMerge "Bluetooth: Check the return value of initialize()"
2017-02-21 Badhri Jagan SridharanMerge "VTS: USB: vts target test for USB HAL."
2017-02-21 Etan CohenMerge "[AWARE] Add service support for SDEA service...
2017-02-21 Miao WangRenderScript HIDL HAL definition and server-side implem...
2017-02-21 Miao WangRenderScript HIDL HAL definition and server-side implem...
2017-02-21 Miao WangMerge changes from topic 'rs_hidl_impl'
2017-02-21 Miao WangRenderScript HIDL HAL definition and server-side implem...
2017-02-21 TreeHugger RobotMerge "Return existing interfaces for repeated getExten...
2017-02-21 Etan Cohen[AWARE] Ranging as a service discovery constraint am...
2017-02-21 Etan CohenMerge "[AWARE] Add capability info: max subscribe addre...
2017-02-18 Roshan PiusMerge "wifi(implementation): Callback death handler...
2017-02-18 Roshan PiusMerge "wpa_supplicant(interface): Add bssid to WNM...
2017-02-18 Zhuoyao ZhangUpdate the test binary and source file name. am: f7693e...
2017-02-17 Jeff TinkerMerge "Support multiple codecs per crypto instance...
2017-02-17 Sanket PadaweMerge "Fix build because of addition of new Radio API...
2017-02-17 Etan CohenMerge "[AWARE] Update comments on transmit followup...
2017-02-17 Jack YuMerge "Added the new RIL request to set SIM power state...
2017-02-17 Roshan PiusMerge "wifi(implementation): Initialize flags before...
2017-02-17 Tomasz WasilczykMerge "Review radio metadata allocations/deallocations."
2017-02-17 Hangyu KuangMerge "media: Update IGraphicBufferSource interface...
2017-02-16 Sanket PadaweMerge "Seed CL for radio VTS." am: 7d86d72356 am: d7814...
2017-02-16 TreeHugger RobotMerge "Added the new RIL request to set SIM power state"
2017-02-16 Roshan Piussupplicant(interface): Add new EAP phase 2 type and...
2017-02-16 TreeHugger RobotMerge "Initial submit of Vehicle HAL 2.1"
2017-02-16 Miao WangMerge "RenderScript HIDL HAL definition and server...
2017-02-15 Miao WangRenderScript HIDL HAL definition and server-side implem...