]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - secure_element
Merge "Add IRadioResponse/Indication 1.3 and Emergency Function HAL"
[android/platform-hardware-interfaces.git] / secure_element /
2018-08-29 Treehugger RobotMerge "Change ImportWrappedKeyTest back to SHA1" into...
2018-08-29 Treehugger RobotMerge "Require keymaster4 attestations to contain the...
2018-08-29 Treehugger RobotMerge "keymaster: skip SHA2 digest tests for strongbox...
2018-08-29 Treehugger RobotMerge changes Ic41afbd0,Ibe264d08 into pie-vts-dev
2018-08-29 Treehugger RobotMerge "Fixing Keymaster documentation." into pie-vts-dev
2018-08-28 Treehugger RobotMerge "Loose startNetworkScan cases" into pie-vts-dev
2018-08-28 Treehugger RobotMerge "Fix missed refactor of serial" into pie-vts-dev
2018-08-28 Treehugger RobotMerge "Allow NOT_SUPPORTED for setLinkCapacityReporting...
2018-08-28 Treehugger RobotMerge "Allow REQUEST_NOT_SUPPORTED as an error for...
2018-08-28 Ruchi KandoiSecure_element: vts: Modify openBasicChannel as per...
2018-08-28 sqian[automerger skipped] Merge changes Ia3b96e83,I80d924cc...
2018-08-28 WyattRileyImprove VTS GNSS 1.1 reliability.
2018-08-28 Yu-Han YangDelete time/position in InjectDelete instead of Delete_all
2018-08-28 Yu-Han YangInject last location in InjectBestLocation VTS test
2018-08-28 Yu-Han YangMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Kevin RocardMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Emilian PeevMerge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Kevin RocardMerge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 Vishal AgarwalAdd VTS test to verify scheduling capability
2018-08-28 sqian[automerger skipped] Add setIndicationFilter response...
2018-08-21 Nathan Harold[automerger skipped] Add docs for setSignalStrengthRepo...
2018-08-21 Steven MorelandMerge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-08-20 Hsin-Yi ChenMerge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-20 Hsin-Yi Chen[automerger skipped] Merge "Fix IUsb version number...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-16 Xin LiMerge pie-vts-dev into master
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-11 Michael WrightUpdate power HAL to version 1.3.
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO...
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-10 Eric Schwarzenbach[automerger skipped] Call notify for voiceReg and dataR...
2018-08-10 sqian[automerger skipped] Add REQUEST_NOT_SUPPORTED for...
2018-08-10 Hung-ying TyanFix free() in keymaster VTS
2018-08-10 nagendra modaduguRespect limited requirements for Strongbox KM implement...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-07-10 Hsin-Yi ChenMerge "Fix IUsb version number in vts test" android-o-mr1-iot-release-1.0.2
2018-07-06 Treehugger RobotMerge "Adding HIDL interface type to safeunion test...
2018-07-03 Ruchi KandoiMerge "Secure_element: vts: Modify openBasicChannel...
2018-07-03 Treehugger RobotMerge "Secure_element: vts: Modify openBasicChannel...
2018-07-02 Ruchi KandoiSecure_element: vts: Modify openBasicChannel as per...
2018-06-15 Treehugger RobotMerge "Revert "configstore: include crash_dump seccomp...
2018-06-13 Treehugger RobotMerge "configstore: include crash_dump seccomp policy"
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-06-12 Treehugger RobotMerge "Do not install assembled framework matrix to...
2018-06-08 Treehugger RobotMerge "Fix bug in VTS attestation cert verification."
2018-06-08 Ruchi KandoiMerge "secure_element: vts: Fix openBasicChannel and...
2018-06-07 TreeHugger RobotMerge "Fix comments and internal names about SEEK opera...
2018-06-07 Ruchi KandoiMerge "secure_element: vts: Fix openBasicChannel and...
2018-06-07 Treehugger RobotMerge "secure_element: vts: Fix openBasicChannel and...
2018-06-07 Ruchi Kandoisecure_element: vts: Fix openBasicChannel and transmit...
2018-06-07 TreeHugger RobotMerge "secure_element: vts: Fix openBasicChannel and...
2018-06-07 Ruchi Kandoisecure_element: vts: Fix openBasicChannel and transmit...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-11 Chong Zhangcas: do not use hidl_memory if size is > SIZE_MAX
2018-04-26 Dan StozaMerge "graphics: add libhwc2on{1,fb}adapter"
2018-04-26 Michael Butler[automerger skipped] Relax NeuralNetwork's VTS positive...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-24 Iris Chang[automerger skipped] VTS: fix RadioHidlTest.getAvailabl...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Peng XuMerge "Ignore meta sensor events when checking values...
2018-04-10 Treehugger RobotMerge "Update RegState for new CellIdentity types"
2018-04-10 TreeHugger RobotMerge "Remove DiskStat checks from VTS Health HAL test...
2018-04-10 TreeHugger RobotMerge "Audio V4: Synchronize the devices between the...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Srinivas Dasari[WIFI][VTS]: Check for the Logger capability Support...
2018-04-10 Emilian Peev[automerger skipped] Camera: Allocate graphics buffers...
2018-04-09 Chong ZhangMerge "cas: fix UAF in descrambler" into pi-dev
2018-04-09 Chong Zhang[automerger skipped] Merge "cas: fix UAF in descrambler...
2018-04-06 TreeHugger RobotMerge "Camera: various external camera fixes" into...
2018-04-04 TreeHugger RobotMerge "Correct TripleDes tests." into pi-dev
2018-04-04 TreeHugger RobotMerge "Camera: use finer lock in external camera Output...
2018-04-03 TreeHugger RobotMerge "Update VHAL types.hal" into pi-dev
2018-04-02 TreeHugger RobotMerge "Update doc in Gnss Hal v1.1" into pi-dev
2018-04-02 TreeHugger RobotMerge "Camera: Validate physical camera related metadat...
2018-04-02 TreeHugger RobotMerge "keymaster: provide instance name to getService...
2018-04-02 Yifan HongMerge "matrix: add radio.config" into pi-dev
2018-03-31 Eric SchwarzenbachMerge "Update RegState for new CellIdentity types"...
2018-03-31 Tomasz WasilczykMerge "Clear out ambiguity in broadcastradio@2.0 commen...
2018-03-31 TreeHugger RobotMerge "secure_element: VTS: Remove MANAGE_CHANNEL comma...
2018-03-31 Jong Wook KimMerge "SetMacAddress in Vendor HAL" into pi-dev
2018-03-31 Kevin RocardMerge "Audio V4: Add metadata update to legacy API...
2018-03-30 Yifan HongMerge "matrix: secure_element use regex eSE[1-9][0...
2018-03-30 Ruchi Kandoisecure_element: VTS: Remove MANAGE_CHANNEL commands...
2018-03-30 Ruchi KandoiMerge "secure_element: VTS: Remove MANAGE_CHANNEL comma...
2018-03-30 Ruchi KandoiMerge "secure_element: VTS: Remove MANAGE_CHANNEL comma...
2018-03-30 Treehugger RobotMerge "secure_element: VTS: Remove MANAGE_CHANNEL comma...
2018-03-30 Yuexi Maresolve merge conflicts of e41f291381eaafa2f9d946e85f94...
2018-03-30 Ruchi Kandoisecure_element: VTS: Remove MANAGE_CHANNEL commands...
2018-03-29 Yuexi Ma[automerger skipped] Merge "rename VtsHalEvsV1_0Target...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
2018-03-28 Roshan Piuswifi(vts): Skip tests if feature not supported am:...
next