]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - soundtrigger
Revert "health@2.0 vts: Add missing include"
[android/platform-hardware-interfaces.git] / soundtrigger /
2017-10-05 Treehugger RobotMerge "Remove useless Android.mk files."
2017-10-05 Treehugger RobotMerge "Test extension -> Android.bp"
2017-10-05 Treehugger RobotMerge "Convert usb service .mk -> .bp."
2017-10-05 Treehugger RobotMerge "Vibrator service -> .bp"
2017-10-05 Treehugger RobotMerge "Remove Android.bp subdirs loop."
2017-10-04 Steven MorelandRemove useless Android.mk files.
2017-10-04 Treehugger RobotMerge "Update for hidl adapter module defaults."
2017-10-04 Steven MorelandUpdate for hidl adapter module defaults.
2017-10-04 Yifan HongMerge "Add android.hardware.health@2.0 HAL"
2017-10-03 Treehugger RobotMerge "Convert to Android.bp; rename libminijail_vendor"
2017-09-26 Treehugger RobotMerge "Fix typo in update makefiles."
2017-09-26 Steven MorelandFix typo in update makefiles.
2017-09-25 Steven MorelandUpdate makefiles for hidl adapter.
2017-09-18 Peng XuMerge "Add capability for sensor hal to use wakelock"
2017-09-15 Peng XuMerge "Add OWNERS file for sensors"
2017-08-25 Tri VoVTS tests now static link to HAL def libs.
2017-08-17 Zhuoyao ZhangMove android.hardware.tests.libhwbinder@1.0-impl to...
2017-08-14 Steven MorelandUpdating all makefiles.
2017-08-10 yinxuMerge "Add the error code "OPERATION_NOT_ALLOWED" and...
2017-08-10 Myles WatsonMerge "Bluetooth: Check the number of file descriptors"
2017-08-09 Myles WatsonMerge "Bluetooth: Add OWNERS file for default/"
2017-08-09 Myles WatsonNFC: Add OWNERS file for default/
2017-08-09 Justin YunManually update makefile for vndk-sp hidl libs.
2017-08-09 Steven MorelandUpdate makefiles for vndk enabled.
2017-08-08 Shuo QianMerge "Add Owners for radio vts"
2017-08-07 Tri VoUpdate comments for VtsHalTargetTestDefaults.
2017-08-04 Steven MorelandMerge changes from topic 'go-away-static-hidl-java'
2017-08-03 Shuo QianMerge "Add vts test for setCarrierInfoForImsiEncryption"
2017-08-03 Tri VoMerge changes from topic 'vts_deps'
2017-08-03 Ruchi Kandoinfc: NCI 2.0: Add CORE_INIT_CMD for NCI 2.0
2017-08-02 Sundong AhnChange dependency library
2017-07-31 Steven MorelandMerge "Update HIDL makefiles."
2017-07-28 yinxuFix VTS errors of the network scan API
2017-07-24 yinxuMerge " Add VTS code for the network scan API"
2017-07-21 Zhuoyao ZhangMove android.hardware.tests.msgq@1.0-impl to system.img
2017-07-20 Stanley TngMerge "Fixed the HCI ACL Header definitions for PB...
2017-07-20 Steven MorelandMove multithread impl to system.
2017-07-18 sqianresolve merge conflicts of 6ecc54a7 to stage-aosp-master
2017-07-18 Steven MorelandMerge "Move all hidl_test dependencies to the system...
2017-07-17 sqianAdd RadioIndication for Radio VTS test
2017-07-14 Michael ButlerMerge "Added protections to RenderScript VTS class...
2017-07-14 Timur IskhakovInterface for configureRpcThreadpool tests
2017-07-11 sqianAdd radio 1.1 vts test folder.
2017-07-07 Myles WatsonMerge "Bluetooth: Change CHECK() to LOG_ALWAYS_FATAL()"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-07 Jakub PawlowskiMerge "Make RawAddress into a class (4/4)"
2017-07-06 Peng QiBT HAL H4 write flow
2017-06-24 bohuvts: fix TryDifferentGovernors in Power hal test
2017-06-23 Yahan ZhouMerge "Camera: fix recursive lock in CameraDevice 1...
2017-06-23 Shawn WilldenMerge "Test import of a EC P-521 key." into oc-dev
2017-06-23 Etan CohenMerge "[WIFI] Remove dependency on vendor-specific...
2017-06-23 Etan Cohen[WIFI] Remove dependency on vendor-specific library
2017-06-22 Fabien SanglardSkip Validate
2017-06-21 Shawn WilldenMerge "Check return from DeleteKey correctly." into...
2017-06-20 Wyatt RileyMerge "Clear notification count to handle different...
2017-06-20 Peng XuZero uninitialized field in conversion and fix vts bug
2017-06-19 Ruchi KandoiMerge "Nfc: Vts: modify WriteInvalidAndThenValidCommand...
2017-06-17 Bailey ForrestMerge "Include missing headers" am: 1bbe51d0b5
2017-06-16 nharoldMerge "Radio Keepalive HAL" am: 95f0176afa
2017-06-16 Ruchi KandoiNfc: Vts: modify WriteInvalidAndThenValidCommand am...
2017-06-16 Yin-Chia YehMerge "Camera: fix camera_metadata address expectation...
2017-06-16 Ruchi KandoiMerge "Support NCI 2.0 for NFC VTS" am: 7b62681f43
2017-06-15 Ruchi KandoiMerge "Support NCI 2.0 for NFC VTS" into oc-dev
2017-06-14 Chih-hung HsiehMerge "Add OWNERS in hardware/interfaces" am: 37e00854d9
2017-06-14 Janis DanisevskisMerge "Purge unsupported RSA key sizes from VTS tests...
2017-06-14 Michael ButlerMerge "Fixed flaky RenderScript VTS Test" into oc-dev
2017-06-14 TreeHugger RobotMerge "Fixed flaky RenderScript VTS Test" into oc-dev
2017-06-13 pkanwarRadio Interface changes to allow the modem to query...
2017-06-12 Myles WatsonMerge "Bluetooth: Call vendor cleanup() in Close()...
2017-06-12 Shuo QianMerge "Fix vts tests:" into oc-dev
2017-06-10 Ram Mohan MIncrease Timeout for dequeue message
2017-06-10 Ram Mohan MMerge "bug fix: fix encoder input port configuration...
2017-06-10 Ram Mohan MMerge "bug fix: configure input port format before...
2017-06-10 Ram Mohan Mchoose input color format between 420p, 420sp
2017-06-09 Myles WatsonBluetooth: Call vendor cleanup() in Close() am: 9eee83093f
2017-06-09 Ram Mohan MMerge "AudioDec Test: Ignore output port configuration...
2017-06-09 Ram Mohan MMerge "VideoEnc Test: extend lockYCbCr() to hal yuv...
2017-06-09 Ram Mohan MMerge "Vts AudioDec Test: Disable EOSTest_M" into oc-dev
2017-06-09 Shuo QianMerge "Fix vts tests:" into oc-dev
2017-06-08 Mikhail NaganovMerge "audiohal: Prevent logspam when calling get_prese...
2017-06-08 Zhuoyao ZhangMerge "Vts Omx Tests: Disable test that are not IOMX...
2017-06-08 Zhuoyao ZhangMerge "Omx vts tests" into oc-dev
2017-06-08 Janis DanisevskisFix expected attestation version.
2017-06-06 Zhuoyao ZhangMerge "Omx vts tests." into oc-dev
2017-06-06 Brian DuddieMerge "contexthub: Handle service death" into oc-dev
2017-06-06 Kevin RocardMerge changes from topic 'vts-validate-policy-conf...
2017-06-05 Sanket PadaweFix some stk api Radio Vts tests.
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-02 Mikhail NaganovVTS Audio Effect: Do not check the result of IEffect...
2017-06-01 Alex YakavenkaMerge "Compile manager-lib shared library" into oc-dev
2017-06-01 Eric LaurentMerge "Audio: Add XML schema for audio policy configura...
2017-06-01 Mikhail NaganovMerge "Revert "audiohal: Add diagnostics to investigate...
2017-06-01 TreeHugger RobotMerge "Revert "audiohal: Add diagnostics to investigate...
2017-06-01 Shawn WilldenAnnotate DeleteKey test with bug number.
2017-06-01 sqianGenerate serial number randomly in VTS unit test
2017-05-31 sqianresolve merge conflicts of 0e50326a to oc-dev-plus...
2017-05-31 Jayant ChowdharyMerge "configstore-utils: vendor_available" into oc-dev
2017-05-31 Steven Morelandconfigstore-utils: vendor_available
next