]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - tests/bar/1.0/default/Android.bp
Static link test lib shims with test -impl libs.
[android/platform-hardware-interfaces.git] / tests / bar / 1.0 / default / Android.bp
2017-10-12 Zhuoyao ZhangStatic link test lib shims with test -impl libs.
2017-07-18 Steven MorelandMerge "Move all hidl_test dependencies to the system...
2017-07-18 Treehugger RobotMerge "Move all hidl_test dependencies to the system...
2017-07-18 Steven MorelandMove all hidl_test dependencies to the system.img
2017-03-15 Shubang LuMerge "Add a field for auto cable plugin detection...
2017-03-11 Etan CohenMerge "[WIFI][HIDL] Add device-based feature flag support"
2017-03-11 TreeHugger RobotMerge "Revert "Revert "Add return status to IGraphicBuf...
2017-03-11 Connor O'BrienMerge "memtrack: eliminate dependency on surfaceflinger...
2017-03-10 TreeHugger RobotMerge "Revert "Add return status to IGraphicBufferSourc...
2017-03-10 TreeHugger RobotMerge "graphics: really reset HWC2 on SF crashes"
2017-03-10 TreeHugger RobotMerge "Add SurfaceFlinger phase offset to configStore"
2017-03-10 Tomasz WasilczykMerge "Add generic flags to ProgramInfo struct."
2017-03-10 Pavel MaltsevMerge "Fix static properties to comply with VTS"
2017-03-10 TreeHugger RobotMerge "Treat warnings as errors in VHAL unit test"
2017-03-09 Etan CohenMerge "[AWARE] Relocate ranging field in legacy HAL...
2017-03-09 TreeHugger RobotMerge "camera.device@1.0: Fix minor doc bug"
2017-03-09 TreeHugger RobotMerge "vts: fingerprint: properly set timeouts for...
2017-03-09 Steven MorelandAdd hidl_default and make modules use hidl_default...
2017-03-09 Steven MorelandAdd hidl_default and make modules use hidl_default...
2017-03-09 Steven MorelandAdd hidl_default and make modules use hidl_default.
2017-03-09 Steven MorelandAdd hidl_default and make modules use hidl_default.
2017-03-06 TreeHugger RobotMerge "Add return status to IGraphicBufferSource methods"
2017-03-03 Bryan EylerMerge "Add a continuous property to default implementat...
2017-03-02 Yifan HongMerge "Revert "Revert "Revert "Protect against null...
2017-02-28 Treehugger RobotMerge "Move baz default implementation to hardware...
2017-02-28 TreeHugger RobotMerge "Add CarSensor properties to DefaultVehicleHal"
2017-02-28 Jack YuMerge "Added the roaming flag for data call APIs"
2017-02-28 Etan CohenMerge "[AWARE] Data-path negotiation update"
2017-02-28 Steven MorelandMerge "Revert "Revert "Protect against null strings...
2017-02-28 TreeHugger RobotMerge "Revert "Protect against null strings in hal...
2017-02-28 Etan CohenMerge "[AWARE] Data-path cipher API correction"
2017-02-28 Steve PaikMerge "Add pipe interface to DefaultVehicleHal"
2017-02-28 TreeHugger RobotMerge "Bluetooth: move to vendor partition."
2017-02-27 Connor O'BrienMerge "Fix bugs in power HAL VTS test"
2017-02-27 Yifan HongMerge "Vr HAL uses "default" service name"
2017-02-27 Treehugger RobotMerge "Add tests for .equals and toString"
2017-02-25 Steven MorelandRemove viral dependency on libhwbinder. am: d28a3dce40...
2017-02-25 Steven MorelandRemove viral dependency on libhwbinder. am: d28a3dce40
2017-02-25 Steven MorelandRemove viral dependency on libhwbinder.
2017-02-24 Steven MorelandRemove viral dependency on libhwbinder.
2017-02-23 Yifan HongMerge "context_hub HAL uses "default" service name"
2017-02-21 TreeHugger RobotMerge "Return existing interfaces for repeated getExten...
2017-02-17 Hangyu KuangMerge "media: Update IGraphicBufferSource interface...
2017-02-16 Miao WangMerge "RenderScript HIDL HAL definition and server...
2017-02-16 Treehugger RobotMerge "Modify method to get MQDescriptor for unsynchron...
2017-02-15 Brian C. AndersonMerge "Update HIDL with CompositorTiming."
2017-02-15 Treehugger RobotMerge "Remove --coverage in Android.bp"
2017-02-14 Zhuoyao ZhangMerge "Update .vts files on master based on the latest...
2017-02-14 Yin-Chia YehMerge "Camera: Fix ION buffer leaks"
2017-02-14 Asaf RosenfeldMerge "update vms hal index"
2017-02-14 TreeHugger RobotMerge "Have generateKey() treat additional entropy...
2017-02-14 TreeHugger RobotMerge "fix a sign-compare warning and use -Wall"
2017-02-14 Treehugger RobotMerge "Bluetooth: Add CHECK and move ASSERT"
2017-02-14 Steven MorelandMove hidl shims to the vendor partition. am: 46c0b94992...
2017-02-14 Steven MorelandMove hidl shims to the vendor partition. am: 46c0b94992
2017-02-14 Steven MorelandMove hidl shims to the vendor partition.
2017-02-13 Steven MorelandMove hidl shims to the vendor partition.
2017-02-13 Steven MorelandMove hidl shims to the vendor partition.
2016-11-21 Ruchi KandoiMerge "NFC: Add Annotations to the HAL file"
2016-11-21 Chia-I WuMerge "Revert "graphics: add target-side tests for...
2016-11-21 Chia-I WuMerge "graphics: add target-side tests for IAllocator"
2016-11-21 Chia-I WuMerge "graphics: remove duplicated types"
2016-11-19 Eric LaurentMerge "Revert "Initial implementation of broadcast...
2016-11-19 TreeHugger RobotMerge "Initial implementation of broadcast radio HAL."
2016-11-18 Yifan HongSplit libhidl into base and transport. am: 63544eacb6...
2016-11-18 Yifan HongSplit libhidl into base and transport. am: 63544eacb6
2016-11-18 Yifan HongSplit libhidl into base and transport.
2016-11-18 Yifan HongSplit libhidl into base and transport.
2016-11-18 TreeHugger RobotMerge "Remove -DENABLE_TREBLE from vts test LOCAL_CFLAGS."
2016-11-18 TreeHugger RobotMerge "Split libhidl into base and transport."
2016-11-18 Yifan HongSplit libhidl into base and transport.
2016-11-04 Keun Soo YimMerge "VTS file for VR hal."
2016-11-02 Zhuoyao ZhangMerge "update the .vts files for nfc and vibrate."
2016-11-02 Donghyun ChoMerge "hdmi_cec: Add HIDL definition and default implem...
2016-11-01 TreeHugger RobotMerge "Vehicle HAL reference impl Part I"
2016-11-01 Amit MahajanMerge "Initial version of BT SAP hal."
2016-10-31 Yifan HongAdd interface methods for testing vec<handle>. am:...
2016-10-31 Yifan HongAdd interface methods for testing vec<handle>. am:...
2016-10-31 Yifan HongAdd interface methods for testing vec<handle>. am:...
2016-10-31 Yifan HongAdd interface methods for testing vec<handle>.
2016-10-31 Yifan HongAdd interface methods for testing vec<handle>.
2016-10-20 TreeHugger RobotMerge "memtrack: fix typo"
2016-10-20 Connor O'BrienMerge changes from topic 'boot-control-hal'
2016-10-19 Keun Soo YimMerge "Revert "add NFC component_type""
2016-10-19 Andreas HuberMerge "Adds a test to verify proper marshaling of vecto...
2016-10-19 Yifan Hongadd default implementation to android.hardware.tests...
2016-10-19 Yifan Hongadd default implementation to android.hardware.tests...
2016-10-18 Steven MorelandMerge "Revert "Remove test for overloaded function...
2016-10-18 Yifan Hongadd default implementation to android.hardware.tests...
2016-10-18 Steven MorelandMerge "Remove test for overloaded function." am: 51a703...
2016-10-18 Yifan HongAdd test for single letter IDs. am: deb0cfcea3 am:...
2016-10-18 Yifan HongMerge "add default implementation to android.hardware...
2016-10-18 Yifan Hongadd default implementation to android.hardware.tests...