]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - tests
Fix implicit fallthrough warnings.
[android/platform-hardware-interfaces.git] / tests /
2018-10-12 Treehugger RobotMerge "Audio: Do not sanitize android.hardware.audio... android-o-mr1-iot-release-smart-display-r3
2018-10-11 Treehugger RobotMerge "audio: Add a missing break to EffectsFactory...
2018-10-11 Steven MorelandMerge "Add monostate to optional safe unions."
2018-10-11 Steven MorelandAdd monostate to optional safe unions.
2018-10-11 Przemyslaw SzczepaniakMerge "Divide BBOX_TRANSFORM into 2 ops."
2018-10-10 Steven MorelandMerge "tests IFoo: WithFmq is more complicated."
2018-10-10 Przemyslaw SzczepaniakMerge changes from topic "nnapi-cherrypick-from-master...
2018-10-10 Treehugger RobotMerge "Clarifying GnssMeasurement and Clock commments"
2018-10-09 Steven Morelandtests IFoo: WithFmq is more complicated.
2018-10-09 Treehugger RobotMerge "tests: IBaz, nasty nesting struct"
2018-10-09 Steven MorelandMerge "IFoo: send struct with fmq."
2018-10-09 Steven Morelandtests: IBaz, nasty nesting struct
2018-10-09 Treehugger RobotMerge "VTS: Check return status of initialize and close"
2018-10-08 Steven MorelandIFoo: send struct with fmq.
2018-10-08 Steven MorelandMerge "IFoo: remove pointer from u."
2018-10-05 Steven MorelandIFoo: remove pointer from u.
2018-10-03 Kevin RocardAudio VTS: Do not constrain implementation frameCount
2018-10-02 Ng Zhi AnSkip hal v1 check after p on low ram devices
2018-10-01 WyattRileyMerge "Allow more time to un-blacklist strongest sateli...
2018-09-27 jiabinTest getActiveMicrophones API when mic is found on...
2018-09-22 Treehugger RobotMerge "Revert "Add command to pass oem commands to...
2018-09-20 Amruth RamachandranMerge "Radio HAL: Add VoPS network support"
2018-09-20 Kevin RocardAudio VTS: Workaround async HIDL destructor by sleeping
2018-09-20 Treehugger RobotMerge "Add command to pass oem commands to HAL"
2018-09-18 Kevin RocardMerge "Audio VTS: Always check for Result::isOk()"...
2018-09-14 Treehugger RobotMerge "ISafeUnion: add case w/ enum"
2018-09-13 Steven MorelandISafeUnion: add case w/ enum
2018-09-12 Xusong WangFix logics for floating-point comparision in VTS test.
2018-08-30 Emilian PeevMerge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-08-30 Kevin RocardMerge "Allow getCapturePosition to return 0 frames...
2018-08-30 Yu-Han YangMerge "Set the floor value of time estimate as 2017...
2018-08-29 sqian[automerger skipped] Merge "Fix setAllowedCarrier"...
2018-08-29 Shawn Willden[automerger skipped] Merge "Change ImportWrappedKeyTest...
2018-08-29 Shawn Willden[automerger skipped] Merge "Require keymaster4 attestat...
2018-08-29 nagendra modadugu[automerger skipped] Merge "keymaster: skip SHA2 digest...
2018-08-29 nagendra modadugu[automerger skipped] Merge changes Ic41afbd0,Ibe264d08...
2018-08-29 Eran MesseriMerge "Fixing Keymaster documentation." into pie-vts-dev
2018-08-29 Amit Mahajan[automerger skipped] Allow general errors for getImsiFo...
2018-08-28 sqian[automerger skipped] Merge "Loose startNetworkScan...
2018-08-28 sqian[automerger skipped] Merge "Fix missed refactor of...
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow NOT_SUPPORTED for...
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow REQUEST_NOT_SUPPORTED...
2018-08-28 Ruchi Kandoi[automerger skipped] Secure_element: vts: Modify openBa...
2018-08-28 sqian[automerger skipped] Merge changes Ia3b96e83,I80d924cc...
2018-08-28 WyattRileyImprove VTS GNSS 1.1 reliability.
2018-08-28 Yu-Han YangDelete time/position in InjectDelete instead of Delete_all
2018-08-28 Yu-Han YangInject last location in InjectBestLocation VTS test
2018-08-28 Yu-Han YangMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Kevin RocardMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Emilian PeevMerge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Kevin RocardMerge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 Vishal AgarwalAdd VTS test to verify scheduling capability
2018-08-28 sqian[automerger skipped] Add setIndicationFilter response...
2018-08-21 Nathan Harold[automerger skipped] Add docs for setSignalStrengthRepo...
2018-08-21 Steven MorelandMerge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-08-20 Hsin-Yi ChenMerge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-20 Hsin-Yi Chen[automerger skipped] Merge "Fix IUsb version number...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-17 Treehugger RobotMerge changes from topic "share-buffer"
2018-08-16 Xin LiMerge pie-vts-dev into master
2018-08-14 Yifan HongMerge "libhealthhalutils is recovery_available"
2018-08-14 Treehugger RobotMerge "Added IRadio 1.3 interface"
2018-08-14 Treehugger RobotMerge "Add SIM_PUK2 for Icc VTS tests"
2018-08-14 Yifan HongMerge "Allow OTA package to contain fake AVB version"
2018-08-14 Steven MorelandMerge "Adding handle types to Java-compatible test...
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-11 Michael WrightUpdate power HAL to version 1.3.
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Nirav AtreAdding handle types to Java-compatible test HALs
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO...
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-10 Eric Schwarzenbach[automerger skipped] Call notify for voiceReg and dataR...
2018-08-10 sqian[automerger skipped] Add REQUEST_NOT_SUPPORTED for...
2018-08-10 Hung-ying TyanFix free() in keymaster VTS
2018-08-10 nagendra modaduguRespect limited requirements for Strongbox KM implement...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-06 Xin LiMerge Android Pie into master
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case"
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-27 Steven MorelandRemove path from hidl_package_root.
2018-07-25 Steve MuckleMerge "change kernel config naming convention"
2018-07-24 Steven MorelandMerge "Remove misleading comment in sample dumpstate...
2018-07-21 Jeff Vander Stoep[automerger skipped] configstore: reduce restrictions...
2018-07-20 Josh Gao[automerger skipped] Merge "Hack around wifi_legacy_hal...
2018-07-19 Treehugger RobotMerge "Hack around wifi_legacy_hal.h transitive include...
2018-07-18 Yifan HongMerge changes from topic "health_recovery_available...
2018-07-17 Hans ChenModified ITestMsgQ hal service interface
2018-07-17 Hans ChenModified ITestMsgQ hal service interface
2018-07-17 Nirav AtreMerge "Updated HALs to test structs/safe_unions contain...
2018-07-17 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-07-16 Treehugger RobotMerge "Updated HALs to test structs/safe_unions contain...
2018-07-16 sqianresolve merge conflicts of dfa79a6292a42dd8609053febd8d...
next