]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - tetheroffload
Merge "compatibility matrices: move to soong"
[android/platform-hardware-interfaces.git] / tetheroffload /
2018-10-03 Kevin RocardAudio VTS: Do not constrain implementation frameCount
2018-10-02 Ng Zhi AnSkip hal v1 check after p on low ram devices
2018-10-01 WyattRileyMerge "Allow more time to un-blacklist strongest sateli...
2018-09-27 jiabinTest getActiveMicrophones API when mic is found on...
2018-09-20 Kevin RocardAudio VTS: Workaround async HIDL destructor by sleeping
2018-09-18 Kevin RocardMerge "Audio VTS: Always check for Result::isOk()"...
2018-09-12 Xusong WangFix logics for floating-point comparision in VTS test.
2018-09-05 Shuo QianMerge "Add IRadioResponse/Indication 1.3 and Emergency... android-o-mr1-iot-release-1.0.4
2018-08-30 Emilian PeevMerge "Camera: Allow 3% ISO tolerance during ISO burst...
2018-08-30 Kevin RocardMerge "Allow getCapturePosition to return 0 frames...
2018-08-30 Yu-Han YangMerge "Set the floor value of time estimate as 2017...
2018-08-29 sqian[automerger skipped] Merge "Fix setAllowedCarrier"...
2018-08-29 Shawn Willden[automerger skipped] Merge "Change ImportWrappedKeyTest...
2018-08-29 Shawn Willden[automerger skipped] Merge "Require keymaster4 attestat...
2018-08-29 nagendra modadugu[automerger skipped] Merge "keymaster: skip SHA2 digest...
2018-08-29 nagendra modadugu[automerger skipped] Merge changes Ic41afbd0,Ibe264d08...
2018-08-29 Eran MesseriMerge "Fixing Keymaster documentation." into pie-vts-dev
2018-08-29 Amit Mahajan[automerger skipped] Allow general errors for getImsiFo...
2018-08-28 sqian[automerger skipped] Merge "Loose startNetworkScan...
2018-08-28 sqian[automerger skipped] Merge "Fix missed refactor of...
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow NOT_SUPPORTED for...
2018-08-28 Amit Mahajan[automerger skipped] Merge "Allow REQUEST_NOT_SUPPORTED...
2018-08-28 Ruchi Kandoi[automerger skipped] Secure_element: vts: Modify openBa...
2018-08-28 sqian[automerger skipped] Merge changes Ia3b96e83,I80d924cc...
2018-08-28 WyattRileyImprove VTS GNSS 1.1 reliability.
2018-08-28 Yu-Han YangDelete time/position in InjectDelete instead of Delete_all
2018-08-28 Yu-Han YangInject last location in InjectBestLocation VTS test
2018-08-28 Yu-Han YangMerge "Tolerate 1 sv status in GNSS blacklist VTS test...
2018-08-28 Kevin RocardMerge "VTS: Do not require XML for Audio effect V2...
2018-08-28 Emilian PeevMerge "Camera: Don't hold 'mLock' when closing the...
2018-08-28 Kevin RocardMerge "Audio VTS was testing wrong uninitialized variab...
2018-08-28 Vishal AgarwalAdd VTS test to verify scheduling capability
2018-08-28 sqian[automerger skipped] Add setIndicationFilter response...
2018-08-21 Nathan Harold[automerger skipped] Add docs for setSignalStrengthRepo...
2018-08-21 Steven MorelandMerge "Add back keymaster@4.0 hash." into pie-vts-dev
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Yin-Chia Yeh[automerger skipped] resolve merge conflicts of cd02298...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processin...
2018-08-20 Hsin-Yi ChenMerge "Fix base class of WifiHidlEnvironment_1_2" into...
2018-08-20 Hsin-Yi Chen[automerger skipped] Merge "Fix IUsb version number...
2018-08-20 Kevin RocardEffect VTS: Allow an effect proxy as pre/post processing
2018-08-17 Treehugger RobotMerge changes from topic "share-buffer"
2018-08-16 Xin LiMerge pie-vts-dev into master
2018-08-15 Treehugger RobotMerge "Patch for setSimCardPower_1_1"
2018-08-14 Treehugger RobotMerge "Fix alphanumeric order in current.txt"
2018-08-14 Treehugger RobotMerge "Add power@1.3 to the VNDK."
2018-08-14 Treehugger RobotMerge "Update makefiles after native handle in Java."
2018-08-14 Steven MorelandUpdate makefiles after native handle in Java.
2018-08-13 sqianresolve merge conflicts of 898d05a713a693670cd450ff3f50...
2018-08-10 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-08-10 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-08-10 Kevin RocardAudio VTS: run tear-down hooks in LIFO instead of FIFO
2018-08-10 sqian[automerger skipped] Fix setBandMode. am: ab2b8bf919...
2018-08-06 Xin LiMerge Android Pie into master
2018-08-02 Yin-Chia Yehresolve merge conflicts of cd02298b46cfb17954555e0f1d32...
2018-08-02 Shuo QianRevert "Fixed VTS failure in no SIM case"
2018-07-30 Yifan HongMerge "matrix: Enforce kernel requirements in OTA only...
2018-07-27 Steven MorelandRemove path from hidl_package_root.
2018-07-25 Steve MuckleMerge "change kernel config naming convention"
2018-07-24 Steven MorelandMerge "Remove misleading comment in sample dumpstate...
2018-07-21 Jeff Vander Stoep[automerger skipped] configstore: reduce restrictions...
2018-07-20 Josh Gao[automerger skipped] Merge "Hack around wifi_legacy_hal...
2018-07-17 Hans ChenModified ITestMsgQ hal service interface
2018-07-17 Nirav AtreMerge "Updated HALs to test structs/safe_unions contain...
2018-07-17 Amit MahajanAllow NOT_SUPPORTED for setLinkCapacityReportingCriteri...
2018-07-16 sqianresolve merge conflicts of dfa79a6292a42dd8609053febd8d...
2018-07-13 Chih-Hung HsiehMerge "Fix unnecessary copy initialization warnings"
2018-07-13 Nirav AtreMerge "Make safeunion@1.0 test HAL Java-compatible"
2018-07-12 Pawin Vongmasaresolve merge conflicts of b92f1d2e1be35b331b18589a8cde...
2018-07-12 Kevin Rocard[automerger skipped] Audio VTS: run tear-down hooks...
2018-07-10 Hsin-Yi ChenMerge "Fix IUsb version number in vts test"
2018-07-06 Nirav AtreMerge "Adding HIDL interface type to safeunion test...
2018-07-03 Ruchi KandoiMerge "Secure_element: vts: Modify openBasicChannel...
2018-06-28 sqianFix missed refactor of serial
2018-06-27 Jack YuFixed VTS failure in no SIM case
2018-06-27 Nirav AtreMerge "Test HAL for HIDL safe_union construct"
2018-06-26 Eric SchwarzenbachCall notify for voiceReg and dataReg VTS tests
2018-06-25 sqianMerge "Add setIndicationFilter response notification...
2018-06-25 Amit MahajanAllow REQUEST_NOT_SUPPORTED as an error for startNetwor...
2018-06-23 sqianAdd REQUEST_NOT_SUPPORTED for changeIccPinForApp and...
2018-06-21 Nathan HaroldSomething fishy in 1.1
2018-06-19 David Grossresolve merge conflicts of ad2db12b3a6d1cd72b50a09ae191...
2018-06-19 David Grossresolve merge conflicts of 2a970cb851cf10115cc876190c03...
2018-06-18 sqian[automerger skipped] Fix setBandMode.
2018-06-16 David Gross[automerger skipped] Merge "Document unspecified dimens...
2018-06-15 Jeffrey Vander StoepMerge "Revert "configstore: include crash_dump seccomp...
2018-06-14 Amit MahajanAllow general errors for getImsiForApp().
2018-06-13 Jeff Vander StoepMerge "configstore: include crash_dump seccomp policy"
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-06-12 Yifan HongMerge "Do not install assembled framework matrix to...
2018-06-08 Xin LiMerge pi-dev-plus-aosp-without-vendor into stage-aosp...
2018-06-08 Ruchi Kandoi[automerger skipped] Merge "secure_element: vts: Fix...
2018-06-07 Steven MorelandAdd explicit README for configstore future goals. am...
2018-06-06 David GrossMerge "Document unspecified dimensions." into pi-dev
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9...
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 5de1ae23f9
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc
2018-05-24 Pawin VongmasaAdd multichannel support am: c678d51bdc am: 9886d749d4
2018-05-24 Pawin VongmasaAdd multichannel support
2018-05-22 Steven Moreland[automerger skipped] Update comments for doc comments...
next