]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - update-makefiles.sh
Remove unused lambda capture
[android/platform-hardware-interfaces.git] / update-makefiles.sh
2017-06-06 Zhuoyao ZhangMerge "Omx vts tests." into oc-dev
2017-06-06 Brian DuddieMerge "contexthub: Handle service death" into oc-dev
2017-06-06 Kevin RocardMerge changes from topic 'vts-validate-policy-conf...
2017-06-05 Sanket PadaweFix some stk api Radio Vts tests.
2017-06-02 Miao WangMerge "[RenderScript] Use OVERRIDE_RS_DRIVER string...
2017-06-02 Mikhail NaganovVTS Audio Effect: Do not check the result of IEffect...
2017-06-01 Alex YakavenkaMerge "Compile manager-lib shared library" into oc-dev
2017-06-01 Eric LaurentMerge "Audio: Add XML schema for audio policy configura...
2017-06-01 Mikhail NaganovMerge "Revert "audiohal: Add diagnostics to investigate...
2017-06-01 Shawn WilldenAnnotate DeleteKey test with bug number.
2017-06-01 sqianGenerate serial number randomly in VTS unit test
2017-05-31 Jayant ChowdharyMerge "configstore-utils: vendor_available" into oc-dev
2017-05-31 Steven Morelandconfigstore-utils: vendor_available
2017-05-31 Wyatt RileyMerge "GNSS HAL radio group for E911 SUPL" into oc-dev
2017-05-30 Yin-Chia YehMerge "Camera: fix release fence FD leaks" into oc-dev
2017-05-27 Myles WatsonBluetooth: Remove scheduler-service dependency
2017-05-26 Zhuoyao ZhangMerge "Omx vts test." into oc-dev
2017-05-26 Scott RandolphMerge "Fix typos in IEvsEnumerator descriptive comment...
2017-05-25 Shuzhen WangCamera: Silence log spam
2017-05-25 Sanket PadaweMerge "Fix more radio VTS test." into oc-dev
2017-05-25 Eino-Ville TalvalaMerge "camera.device@3.2 wrapper: Close release fence...
2017-05-23 Yifan HongMerge changes from topic 'vintf_compat_mat_update'...
2017-05-23 Yifan HongUpdate framework compatibility matrix
2017-05-23 Yifan HongFix automotive.* hals for oc-dev
2017-05-23 Scott RandolphAdd evs and vehicle hal to compatibility matrix
2017-05-23 Kevin RocardMerge "Temporary disable tests failing tests for O...
2017-05-23 Peng XuMerge "Increase poll max size, avoid performance issue...
2017-05-23 Roshan PiusMerge "wifi(vts): Add retry for HAL start" into oc-dev
2017-05-23 Pawin VongmasaMerge "Move media_profiles_V1_0.dtd to hardware/interfa...
2017-05-23 Pawin VongmasaMove media_profiles_V1_0.dtd to hardware/interfaces
2017-05-22 Steven MorelandUpdate makefiles. (2/2)
2017-05-22 Steven MorelandUpdate makefiles.
2017-05-19 Mikhail NaganovMerge "VTS Audio Effect: Allow 'NOT_SUPPORTED' from...
2017-05-19 Yifan HongMerge "Add <interface> / <instance> to fwk compat mat...
2017-05-19 Etan CohenMerge "[WIFI] Remove dependency on vendor-specific...
2017-05-18 Shuo QianMerge changes from topic 'fix-vts-test' into oc-dev
2017-05-18 Eric LaurentMerge "audio HAL: fix getParameters status check."...
2017-05-17 Eric Laurentsound trigger VTS: used default HAL service name
2017-05-16 Grace ChenMerge "Support different SIM power states"
2017-05-16 Kevin RocardMerge changes from topic 'audio-primary-hal-vts-fix...
2017-05-16 Jeff TinkerMerge "Revert "Fix resource leaks in drm hal"" into...
2017-05-16 Zhuoyao ZhangMerge "Omx vts tests." into oc-dev
2017-05-15 Ruchi KandoiNFC: vts: Add commands to reset the NFC controller...
2017-05-15 Jeff TinkerMerge "Fix resource leaks in drm hal" into oc-dev
2017-05-12 Steven MorelandMerge "Update makefiles from anywhere." am: a24592b396...
2017-05-12 Steven MorelandMerge "Update makefiles from anywhere." am: a24592b396
2017-05-12 Steven MorelandMerge "Update makefiles from anywhere."
2017-05-12 Steven MorelandMerge "Update makefiles from anywhere."
2017-05-11 Steven MorelandUpdate makefiles from anywhere.
2017-03-30 Michael ButlerMerge "RenderScript VTS cleanup and fixes"
2017-03-30 Michael ButlerMerge "Fix RS HIDL server, pass data by bytes instead...
2017-03-24 TreeHugger RobotMerge "Handle hidl transaction errors in ConfigStore"
2017-03-23 Tomasz WasilczykMerge "Verify all radio classes, instead of FM only."
2017-03-23 TreeHugger RobotMerge "Camera: Add doc for combined stream usage flags"
2017-03-23 Etan CohenMerge "[AWARE] Add Passphrase data-path security"
2017-03-23 TreeHugger RobotMerge "Add manufacturer and model to device ID attestation"
2017-03-22 Treehugger RobotMerge "use toString instead of to_string"
2017-03-22 TreeHugger RobotMerge "Audio HAL VTS: test leftover calls"
2017-03-21 Eric LaurentMerge "audio: fix mistake in AudioDevice enum"
2017-03-21 Steven MorelandMerge "Revert "Make setResponseFunctions() and setCallb...
2017-03-21 Amit MahajanMerge "Make setResponseFunctions() and setCallback...
2017-03-21 Steven ThomasMerge "Revert "Revert "Add useVrFlinger() method to...
2017-03-21 TreeHugger RobotMerge "Fix library dependency, remove undeclarate deps"
2017-03-21 TreeHugger RobotMerge "GNSS Service handling System death"
2017-03-21 TreeHugger RobotMerge "fingerprint: check return status of hwbinder...
2017-03-21 Peng XuMerge "Avoid calling non-exist set_mode hal function"
2017-03-21 TreeHugger RobotMerge "Add amplitude control to vibrator HAL"
2017-03-21 Steven MorelandMerge "Use simplified update-makefiles.sh script."...
2017-03-21 Steven MorelandMerge "Use simplified update-makefiles.sh script."...
2017-03-21 Steven MorelandMerge "Use simplified update-makefiles.sh script."
2017-03-20 Steven MorelandMerge "Use simplified update-makefiles.sh script."
2017-03-20 Steven MorelandUse simplified update-makefiles.sh script.
2017-01-06 Chia-I WuMerge changes from topic 'gralloc-vts'
2017-01-05 Treehugger RobotMerge "Add a method to trigger multiple FMQ blocking...
2017-01-04 Yuexi MaMerge "specify vehicle service name on vts test"
2017-01-04 TreeHugger RobotMerge "Add VR Hal host test."
2017-01-03 Enrico GranataMerge "Initial definition of data types and enumeration...
2017-01-03 Treehugger RobotMerge "Minor changes to telephony error codes in types...
2017-01-03 Yin-Chia YehMerge "camera.device@3.2: Clarify documentation"
2017-01-03 TreeHugger RobotMerge "Add GNSS HAL service"
2017-01-03 Jeff TinkerMerge "Remove superfluous type parameter to PluginLoader"
2017-01-03 Enrico GranataMerge "Make update-makefiles.sh exit if any of the...
2017-01-03 Enrico GranataMerge "Make update-makefiles.sh exit if any of the...
2017-01-03 Enrico GranataMerge "Make update-makefiles.sh exit if any of the...
2017-01-03 Enrico GranataMerge "Make update-makefiles.sh exit if any of the...
2017-01-03 Enrico GranataMerge "Make update-makefiles.sh exit if any of the...
2016-12-22 Enrico GranataMake update-makefiles.sh exit if any of the hidl invoca...
2016-12-19 Yuexi MaMerge "add a simple vehicle hal invocation in vts test"
2016-12-16 Yuexi MaMerge "tv hdmi vts test init"
2016-12-15 Scott RandolphMerge "Initial Android Auto External View Systems drivers"
2016-12-15 Eric LaurentMerge "audio HAL: add definitions for MMAP stream mode"
2016-12-15 Romain GuyMerge "Prevent conflict with deprecated pixel format...
2016-12-14 Connor O'BrienMerge "Fix incomplete Power HAL VTS tests"
2016-12-13 Connor O'BrienMerge "Add android.hardware.consumerir@1.0 service."
2016-12-13 TreeHugger RobotMerge "Add script to generate all *-base.h's."
2016-12-13 Connor O'BrienMerge "Add consumerir HIDL default implementation"
2016-12-13 Connor O'BrienMerge "consumerir: define the consumerir HIDL interface"
2016-12-13 Ryan CampbellMerge "Add coverage flags to VTS light test."
2016-12-12 Roshan Piuswifi: Disallow iface creation based on mode
2016-12-12 Roshan Piussupplicant(interface): Correct ANQP enum value/type
next