]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - usb
Fix unnecessary copy initialization warnings
[android/platform-hardware-interfaces.git] / usb /
2018-07-10 Hsin-Yi ChenMerge "Fix IUsb version number in vts test" android-o-mr1-iot-release-1.0.2
2018-07-04 Hsin-Yi ChenFix IUsb version number in vts test
2018-06-13 Zhuoyao ZhangMerge "Include libhidl-gen-utils to HAL tests"
2018-06-12 Treehugger RobotMerge "Do not install assembled framework matrix to...
2018-06-08 Treehugger RobotMerge "Fix bug in VTS attestation cert verification."
2018-05-21 Steven MorelandUpdate comments for doc comments. android-o-mr1-iot-release-1.0.1
2018-02-22 Treehugger RobotMerge "Dot allow error OPERATION_NOT_ALLOWED and REQUES...
2018-02-15 Zhuoyao ZhangMerge "Convert thermal hal test to use VtsHalHidlTarget...
2018-02-15 Zhuoyao ZhangMerge "Convert nfc hal test to use VtsHalHidlTargetTest...
2018-02-15 Zhuoyao ZhangMerge "Convert health hal test to use VtsHalHidlTargetT...
2018-02-14 Treehugger RobotMerge "Convert contexthub hal test to use VtsHalHidlTar...
2018-02-13 Zhuoyao ZhangMerge "Convert light hal test to use VtsHalHidlTargetTe...
2018-02-12 Zhuoyao ZhangMerge "Convert omx hal test to use VtsHalHidlTargetTest...
2018-02-12 Zhuoyao ZhangMerge "Convert tetheroffload hal test to use VtsHalHidl...
2018-02-12 Zhuoyao ZhangMerge "Convert keymaster hal test to use VtsHalHidlTarg...
2018-02-12 Zhuoyao ZhangMerge "Convert gatekeeper hal test to use VtsHalHidlTar...
2018-02-11 Zhuoyao ZhangMerge "Convert ir hal test to use VtsHalHidlTargetTestE...
2018-02-10 Zhuoyao ZhangMerge "Convert configstore hal test to use VtsHalHidlTa...
2018-02-09 Zhuoyao ZhangMerge "Convert vr hal test to use VtsHalHidlTargetTestE...
2018-02-09 Zhuoyao ZhangMerge "Convert usb hal test to use VtsHalHidlTargetTest...
2018-02-09 Zhuoyao ZhangConvert usb hal test to use VtsHalHidlTargetTestEnvBase
2018-01-24 Treehugger RobotMerge "Remove unnecessary group from blank_screen."
2018-01-23 Badhri Jagan SridharanMerge "Usb: HIDL: UsbGadget hal"
2018-01-22 Badhri Jagan SridharanUsb: HIDL: UsbGadget hal
2017-12-06 Xin LiDO NOT MERGE: Merge Oreo MR1 into master
2017-12-05 Zhuoyao ZhangMerge "Convert boot, memtrack and power hal to use...
2017-12-04 Zhuoyao ZhangMerge "Convert boot, memtrack and power hal to use...
2017-12-04 Michael SchwartzMerge "Remove IOemHook from matrix in P"
2017-12-02 Howard ChenMerge "Add more test methods to IMemoryTest"
2017-12-02 Howard ChenMerge "Add more test methods to IMemoryTest"
2017-12-01 Dan WillemsenFix problem found with host bionic fortify checks
2017-11-29 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces/automotive...
2017-11-29 Treehugger RobotMerge "Use -Werror in hardware/interfaces/automotive... android-o-mr1-iot-preview-6
2017-11-29 Kevin RocardAdd the audio team as owner of the audio VTS
2017-11-29 Mikhail NaganovAdd OWNERS for audio-related HAL default implementations
2017-11-29 Daniel Van VeenMerge "Fix inequality typo in StreamIn::getCapturePosition"
2017-11-29 Treehugger RobotMerge "Fix inequality typo in StreamIn::getCapturePosition"
2017-11-29 Steven MorelandMerge "Remove subdirs"
2017-11-29 Treehugger RobotMerge "Remove subdirs"
2017-11-29 Badhri Jagan SridharanMerge "usb: Add owner file"
2017-11-29 Treehugger RobotMerge "usb: Add owner file"
2017-11-29 Steven MorelandMerge "Update tests makefile for change."
2017-11-29 Steven MorelandRemove subdirs
2017-11-29 TreeHugger RobotMerge "Remove subdirs" into stage-aosp-master
2017-11-29 Chih-Hung HsiehUse -Werror in hardware/interfaces/biometrics/fingerprint
2017-11-28 Steven MorelandRemove subdirs
2017-11-28 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces/automotive...
2017-11-28 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces"
2017-11-28 Treehugger RobotMerge "Use -Werror in hardware/interfaces"
2017-11-28 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces/audio"
2017-11-28 Chih-Hung HsiehMerge "Use -Werror in hardware/interfaces/light/2.0"
2017-11-28 Chih-Hung HsiehUse -Werror in hardware/interfaces/automotive/vehicle
2017-11-28 Steven MorelandMerge "Test for references to typedef'd enum."
2017-11-27 Badhri Jagan Sridharanusb: Add owner file
2017-11-27 Steven MorelandMerge "Additional tests for enum iteration."
2017-11-27 Treehugger RobotMerge "Additional tests for enum iteration."
2017-11-22 Jiyong ParkMerge "DO NOT MERGE: android.hardware.graphics.allocato...
2017-11-22 Iris ChangMerge "Fix Keymaster VTS for OpenSSL error code change"
2017-11-22 Treehugger RobotMerge "Fix Keymaster VTS for OpenSSL error code change"
2017-11-20 Badhri Jagan SridharanInitialize usb_count in the setup funtion.
2017-11-17 Badhri Jagan SridharanInitialize usb_count in the setup funtion.
2017-11-17 Ryan CampbellTransfer VTS test ownership.
2017-11-16 Roshan Piuswifi(vts): Skip tests if feature not supported
2017-11-15 Zhuoyao ZhangMerge "Convert Renderscript Hal test to test against...
2017-11-15 Iris ChangMerge "VTS: fix RadioHidlTest.getAvailableNetworks...
2017-11-15 Treehugger RobotMerge "VTS: fix RadioHidlTest.getAvailableNetworks...
2017-11-15 Zhuoyao ZhangConvert GraphicsMapper Hal test to test against each...
2017-11-14 Xin LiMerge commit '1a06284b24f5eb7bb9c1fea0817da8898b3b1bff...
2017-11-14 Yifan HongMerge "Revert "Add micro-vts.sh""
2017-11-13 Yifan HongMerge "Add micro-vts.sh"
2017-11-11 Steven MorelandMerge changes from topic "hidl-soong-plugin"
2017-11-11 Treehugger RobotMerge changes from topic "hidl-soong-plugin"
2017-11-10 Steven MorelandUpdate makefiles for hidl_interface.
2017-11-03 Sooraj SasindranMerge "vts test for 1.2"
2017-11-02 Steven MorelandMerge "Update makefiles after AOSP push."
2017-11-02 Treehugger RobotMerge "Update makefiles after AOSP push."
2017-11-01 Steven MorelandUpdate makefiles after AOSP push.
2017-10-19 Sanket PadaweFix VTS test which turns off radio. am: 536818d17a...
2017-10-19 Sanket PadaweFix VTS test which turns off radio. am: 536818d17a...
2017-10-18 Sanket PadaweFix VTS test which turns off radio. am: 536818d17a
2017-10-18 Sanket PadaweFix VTS test which turns off radio. am: 536818d17a
2017-10-18 Sanket PadaweFix VTS test which turns off radio.
2017-10-18 sqianMerge "Add REQUEST_NOT_SUPPORTED / SIM_ABSENT for vts...
2017-10-18 Steven MorelandMerge "Update Light extension example to match docs...
2017-10-18 Steven MorelandMerge "Update Light extension example to match docs."
2017-10-18 Treehugger RobotMerge "Update Light extension example to match docs."
2017-10-18 Tri VoMerge "Set pipe size to >1MB for debugDump test cases...
2017-10-18 Tri VoMerge "Set pipe size to >1MB for debugDump test cases."
2017-10-18 Treehugger RobotMerge "Set pipe size to >1MB for debugDump test cases."
2017-10-18 Chih-Hung HsiehUse -Werror in hardware/interfaces am: ceb435f2ba am...
2017-10-18 Chih-Hung HsiehUse -Werror in hardware/interfaces am: ceb435f2ba
2017-10-18 Chih-Hung HsiehUse -Werror in hardware/interfaces
2017-10-17 Ram Mohan MMerge "bug fix: during fatal fails bypass freeNode...
2017-10-17 Chih-Hung HsiehUse -Werror in hardware/interfaces
2017-10-17 Sooraj SasindranMerge "Enhanced network scan request" am: 8e5f008ae6...
2017-10-17 Sooraj SasindranMerge "Enhanced network scan request"
2017-10-17 Erik Klinetetheroffload VTS: fix stopOffload test conditions
2017-10-16 Janis DanisevskisRename libkeymaster to libkeymaster_staging am: 8cd5614...
2017-10-16 Janis Danisevskislibkeymaster1 split to libkeymaster and _portable am...
2017-10-16 Janis DanisevskisRename libkeymaster to libkeymaster_staging
next