]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/history - weaver
Remove unused lambda capture
[android/platform-hardware-interfaces.git] / weaver /
2017-05-15 Ruchi KandoiNFC: vts: Add commands to reset the NFC controller...
2017-05-12 Steven MorelandMerge "Update makefiles from anywhere." am: a24592b396...
2017-05-12 Chia-I WuMerge "graphics: set maxThreads to 4 for the composer...
2017-05-12 Myles WatsonMerge "Bluetooth: Add a second thread for the scheduler...
2017-05-12 Myles WatsonBluetooth: Add a second thread for the scheduler am...
2017-05-12 Kevin RocardMerge changes from topic 'audio-primary-hal-vts-fix...
2017-05-12 Jaesoo Leeconfigstore: include types.h instead of ISurfaceFlinger...
2017-05-11 Steven MorelandMerge changes from topic 'fix-hidl-generate' into oc...
2017-05-11 Steven MorelandUpdate makefiles for c++-sources and c++-headers. am...
2017-05-11 Steven MorelandUpdate makefiles for c++-sources and c++-headers. ...
2017-05-11 Martijn CoenenMerge "Start processes that need real-time with CAP_SYS...
2017-05-10 Steven MorelandActually fix build breakage with cleanspec. am: 319b829...
2017-05-10 Steven MorelandAdd CleanSpec to hardware/interfaces. am: e468cf8004...
2017-05-10 Steven MorelandUpdate makefiles for c++-sources and c++-headers. am...
2017-05-10 PO HUNG CHENMerge "Bugfix: Add HIDL_FETCH_IScheduleTest declaration...
2017-05-10 Sanket PadaweMerge "Update IRadioResponse.hal documentation to fix...
2017-05-09 Eino-Ville TalvalaCamera: Remove TODOs in interfaces am: 71619beef7
2017-05-09 Eino-Ville TalvalaMerge "Camera: Clean up TODOs that aren't going to...
2017-05-09 Ram PeriathiruvadiMerge "Add DOOR_LOCK to default config." into oc-dev...
2017-05-08 Yifan HongMerge "Revert "Set omx and configstore as optional...
2017-05-08 Shuo QianMerge "Add GENERIC_FAILURE error checks for some Radio...
2017-05-08 Yi KongRemove unused lambda captures am: 5ca756ea1f am: 68f6e9...
2017-05-05 Jayachandran Chinn... Merge "VTS: Fix IRadio.setAllowedCarriers and IRadio...
2017-05-05 Yu LiuRenamed enums in IGnssNavigationMessageCallback.hal...
2017-05-05 Ningyuan WangMerge "Expect SUCCESS for tdls vts tests" into oc-dev...
2017-05-05 Shawn WilldenMerge "Add missing application ID tag to AES/HMAC attes...
2017-05-05 Mikhail NaganovMerge "audiohal: Add diagnostics to investigate HAL...
2017-05-04 Yifan HongMerge "Set omx and configstore as optional." into oc...
2017-05-04 Mikhail NaganovMerge "audiohal: Fix incorrect parameter handling in...
2017-05-04 Yifan Hongadd more hals to framework compatibility matrix am...
2017-05-03 Steven MorelandMerge "Remove redundant dependencies." am: 8b4c1e4589...
2017-05-03 Steven Moreland.clang-format: 100 lines am: 5242af6d24 am: 1cc7108736...
2017-05-03 Shawn WilldenMerge "Fix Keymaster HAL crash." into oc-dev am: a22bc7450b
2017-05-03 Mikhail NaganovMerge "Revert "audiohal: Get rid of multiple inheritanc...
2017-05-03 Zhuoyao ZhangMerge "Omx VTS tests" into oc-dev am: 9ec2c9e099
2017-05-03 Sandeep PatilAdd functional vts test for Health HAL am: d22e2c5a87
2017-05-03 Nick KralevichMerge "Revert "libkeymaster1 was split into libkeymaste...
2017-05-02 Tomasz WasilczykMerge "Convert android.hardware.broadcastradio@1.x...
2017-05-02 Steven MorelandRemove redundant dependencies
2017-05-02 TreeHugger RobotMerge "EVS: Android.bp -> Android.mk"
2017-05-02 TreeHugger RobotMerge "Remove redundant dependencies"
2017-05-02 Steven MorelandMerge "ContextHub: IWYU" into oc-dev-plus-aosp
2017-05-02 Steven MorelandMerge "Sensors: IWYU" into oc-dev-plus-aosp
2017-05-02 Steven MorelandMerge "Vehicle: IWYU" into oc-dev-plus-aosp
2017-05-02 Scott RandolphMerge "Add YUV support in EVS VTS tests" into oc-dev...
2017-05-02 Steven ThomasMerge "Avoid crash when setting buffer on deleted layer...
2017-05-02 Steven MorelandRemove redundant dependencies
2017-05-02 Yifan HongMerge "Add framework compatibility matrix" into oc...
2017-05-01 Steven MorelandMerge "Remove redundant dependencies" am: 62769b7196...
2017-05-01 Chia-I WuMerge "graphics: polish Transform docs and indent Color...
2017-05-01 Mikhail NaganovMerge "audiohal: Get rid of multiple inheritance in...
2017-04-29 Yipeng CaoMerge "Fixed the hasCarrierFrequency flag in GnssStatus...
2017-04-29 Ningyuan WangMerge "Fix RssiMonitoring VTS tests" into oc-dev am...
2017-04-29 Chia-I WuMerge "graphics: remvoe -Wno-unused-parameter" into...
2017-04-29 Steven Morelandnfc: Android.mk -> Android.bp am: 238dd8a83c am: 570e02...
2017-04-29 John W. BruceMerge "Prefix ENABLE_MEDIADRM_64 with TARGET_" into...
2017-04-28 Mikhail NaganovMerge "audiohal: Support stateful downmixer effects...
2017-04-28 Yin-Chia YehMerge "Camera: use framework header for VideoNativeHand...
2017-04-28 Niranjan PendharkarMerge "Tether Offload HAL" am: e9b4ab6723 am: cd60c276d...
2017-04-28 Steven Morelandvehicle: respect result of registerAsService
2017-04-28 Steven MorelandMerge "configstore-utils: vendor_available" am: c3e640c...
2017-04-28 Ashutosh JoshiMerge "Move sensor hal service to class 'hal' from...
2017-04-28 Yin-Chia YehMerge "Camera: use gralloc mapper for handle import...
2017-04-28 Shuo QianMerge "Update .hal file for fixing vts tests" am: 4771c...
2017-04-28 Shuo QianMerge "Fix Vts errors" am: 570b0cbf6a am: 243e4dd831...
2017-04-28 Emilian PeevMerge changes from topic 'device_version_cleanup' into...
2017-04-28 Emilian PeevCamera: Insert default RAW boost if needed am: a13ac99f34
2017-04-28 Emilian PeevCamera: Override AE pre-capture trigger cancel am:...
2017-04-28 Emilian PeevCamera: Map stream dataspaces am: 7d52a6fd25
2017-04-28 Janis DanisevskisMerge "Fix KM3.0 deleteKey behavior inconsistent with...
2017-04-28 Keun Soo YimMerge "stop bluetooth service while VTS test is running...
2017-04-27 Pankaj KanwarMerge "RIL changes to allow the modem to query the...
2017-04-27 Wei WangMerge "Clean up after RTT operations finished. (1/2...
2017-04-27 Chia-I Wugraphics: remove non-HAL pixel formats am: 8de7a17b82
2017-04-27 Chia-I Wugraphics: clean up PixelFormat docs am: 00d459d039
2017-04-27 Chia-I WuMerge "graphics: reorder PixelFormat" into oc-dev am...
2017-04-27 Zhuoyao ZhangMerge "Basic audio/video encoder/decoder test." into...
2017-04-27 Kevin ChynMerge "Add onAcquired log back" into oc-dev am: 238d6b95ed
2017-04-27 Randy PanRevert "Add capabilities for wifi_hal_legacy" am: b666c...
2017-04-27 Ningyuan WangMerge changes from topic 'fix_configure_chip' into...
2017-04-27 Keun Soo YimMerge "stop bluetooth service while VTS test is running...
2017-04-27 Shuo QianMerge "Update .hal file for fixing vts tests" into...
2017-04-27 Shuo QianMerge "Fix Vts errors" into oc-dev am: 93d5836949
2017-04-26 Mikhail NaganovMerge "audiohal: Fix handling of invalid arguments...
2017-04-26 Philip CuadraMerge "Make BT HAL audio threads RT" into oc-dev am...
2017-04-25 Mikhail NaganovMerge "audiohal: Fix typos in comments, add missing...
2017-04-25 Chia-I WuMerge changes from topic 'hals-should-use-mapper' into...
2017-04-25 Chia-I Wugraphics: clarify importBuffer and passthrough HALs...
2017-04-25 Jeff TinkerMerge "Fix VtsHalDrmV1_0Target test failure" into oc...
2017-04-25 Wyatt RileyMerge "Adding missing NI_TYPE for emergency SUPL" into...
2017-04-25 Wei WangChange bootHAL to early_hal class am: 092daf7fea am...
2017-04-25 Randy PanMerge changes from topic 'fuguWifi' into oc-dev am...
2017-04-25 Bartosz FabianowskiMerge "Finish adding manufacturer and model to device...
2017-04-25 Chris ForbesMerge changes from topic 'o-usage64-2' into oc-dev...
2017-04-25 Roshan PiusMerge "wifi(implementation): Turn on DFS flag for STA...
2017-04-24 Wei WangChange bootHAL to early_hal class am: 9a4388cf28
2017-04-24 Sanket PadaweMerge "Fix test case for setSimCardPower radio api...
2017-04-24 Pavel MaltsevMerge "Fix failing VTS test cases" into oc-dev am:...
2017-04-21 Wyatt RileyMerge "Clarifying comments and todos, update current...
2017-04-21 Steve PaikMerge "audio hal: initialize audio patch handle" into...
next